您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 125 A (ISO 7089) - FN 438 - blank - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
DIN 125 A
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/scheiben/din_125_a/st/din_125_a_bl_fn438.prj},{NB=SFS FN 438 290533 Scheibe DIN 125-1 Stahl blank A10.5 200HV},{ARTNR=290533},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=1000},{SFSNR=438},{D=10.000},{DA=10.500},{DW=20.000},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal size
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
SFS FN 438 290531 Scheibe...
290531
Stahl
blank
1000
438
6.000
6.400
12.000
1.600
SFS FN 438 290532 Scheibe...
290532
Stahl
blank
1000
438
8.000
8.400
16.000
1.600
SFS FN 438 290533 Scheibe...
290533
Stahl
blank
1000
438
10.000
10.500
20.000
2.000
SFS FN 438 282759 Scheibe...
282759
Stahl
blank
500
438
12.000
13.000
24.000
2.500
SFS FN 438 282761 Scheibe...
282761
Stahl
blank
500
438
16.000
17.000
30.000
3.000
SFS FN 438 282763 Scheibe...
282763
Stahl
blank
200
438
20.000
21.000
37.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表