您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7047 H (DIN 966 A) - FN 408 - 4.8, verzinkt blau - Slotted raised countersunk head screws (Einheitskopf) mit Kreuzschlitz - Product class, form H
SFS Group Schweiz AG
5 Schlitz-/Kreuzschlitz Stahl
kreuzschlitzschrauben
ISO 7047 H
Steel
Powered by
CAD模型選擇
{sfs_unimarket/schlitz_kreuzschlitz_stahl/kreuzschlitzschrauben/iso_7047_h/st/iso_7047_h_a2k_fn408.prj},{NB=SFS FN 408 146297 Linsen-Senkschraube ISO 7047 Stahl 4.8 verzinkt blau M5x12-H},{ARTNR=146297},{WERKSTOFF=Stahl},{GUETE=4.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=408},{D=5.000},{D3=4.019},{P=0.800},{L=12.000},{A=1.600},{DK=9.300},{F=1.200},{K=2.700},{R=1.300},{RT=9.500},{X=2.000},{M=5.400},{V=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RT
radius of the raised portion of a head
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
SFS FN 408 129089 Linsen-...
129089
Stahl
4.8
verzinkt blau
2000
408
3.000
2.387
0.500
6.000
1.000
3.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 408 129091 Linsen-...
129091
Stahl
4.8
verzinkt blau
2000
408
3.000
2.387
0.500
8.000
1.000
5.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 408 159351 Linsen-...
159351
Stahl
4.8
verzinkt blau
2000
408
3.000
2.387
0.500
10.000
1.000
7.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 408 146267 Linsen-...
146267
Stahl
4.8
verzinkt blau
2000
408
3.000
2.387
0.500
12.000
1.000
9.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 408 129093 Linsen-...
129093
Stahl
4.8
verzinkt blau
2000
408
4.000
3.141
0.700
6.000
1.400
1.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 408 129095 Linsen-...
129095
Stahl
4.8
verzinkt blau
2000
408
4.000
3.141
0.700
8.000
1.400
3.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 408 129097 Linsen-...
129097
Stahl
4.8
verzinkt blau
2000
408
4.000
3.141
0.700
10.000
1.400
5.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 408 129099 Linsen-...
129099
Stahl
4.8
verzinkt blau
2000
408
4.000
3.141
0.700
12.000
1.400
7.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 408 129101 Linsen-...
129101
Stahl
4.8
verzinkt blau
2000
408
4.000
3.141
0.700
16.000
1.400
11.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 408 146283 Linsen-...
146283
Stahl
4.8
verzinkt blau
2000
408
4.000
3.141
0.700
20.000
1.400
15.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 408 146295 Linsen-...
146295
Stahl
4.8
verzinkt blau
2000
408
5.000
4.019
0.800
10.000
1.600
5.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 408 146297 Linsen-...
146297
Stahl
4.8
verzinkt blau
1000
408
5.000
4.019
0.800
12.000
1.600
7.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 408 146299 Linsen-...
146299
Stahl
4.8
verzinkt blau
1000
408
5.000
4.019
0.800
16.000
1.600
11.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 408 129103 Linsen-...
129103
Stahl
4.8
verzinkt blau
1000
408
5.000
4.019
0.800
20.000
1.600
15.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 408 146301 Linsen-...
146301
Stahl
4.8
verzinkt blau
1000
408
5.000
4.019
0.800
25.000
1.600
20.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 408 146303 Linsen-...
146303
Stahl
4.8
verzinkt blau
1000
408
5.000
4.019
0.800
30.000
1.600
25.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 408 146307 Linsen-...
146307
Stahl
4.8
verzinkt blau
500
408
5.000
4.019
0.800
40.000
1.600
35.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 408 146313 Linsen-...
146313
Stahl
4.8
verzinkt blau
1000
408
6.000
4.773
1.000
10.000
2.000
4.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 408 129105 Linsen-...
129105
Stahl
4.8
verzinkt blau
1000
408
6.000
4.773
1.000
12.000
2.000
6.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 408 129107 Linsen-...
129107
Stahl
4.8
verzinkt blau
1000
408
6.000
4.773
1.000
16.000
2.000
10.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 408 146315 Linsen-...
146315
Stahl
4.8
verzinkt blau
1000
408
6.000
4.773
1.000
20.000
2.000
14.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 408 146317 Linsen-...
146317
Stahl
4.8
verzinkt blau
500
408
6.000
4.773
1.000
25.000
2.000
19.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 408 146319 Linsen-...
146319
Stahl
4.8
verzinkt blau
500
408
6.000
4.773
1.000
30.000
2.000
24.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 408 140432 Linsen-...
140432
Stahl
4.8
verzinkt blau
500
408
6.000
4.773
1.000
40.000
2.000
34.700
11.300
1.400
3.300
1.500
12.000
2.500
7.300
SFS FN 408 146324 Linsen-...
146324
Stahl
4.8
verzinkt blau
200
408
6.000
4.773
1.000
50.000
2.000
38.000
11.300
1.400
3.300
1.500
12.000
2.500
7.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 966 A-Z - Cross recessed countersunk Z (oval) head screws, thread with ...
Fabory
13.02.2023
DIN 7516 EE-H - Thread cutting screws recessed head, form EE
Fabory
13.02.2023
ISO 7047 H (DIN 966 A) - FN 343 - rostfrei A2 - Slotted raised countersunk ...
SFS Group Schweiz AG
17.06.2024
BN 83496 - Pozi oval countersunk head machine screws form Z (DIN 966 A; ISO...
Bossard Catalog
26.01.2023
ISO 14581 - FN 329 - 8.8, verzinkt blau - Senkschrauben mit Innensechsrund
SFS Group Schweiz AG
17.06.2024
ISO 14581 - FN 389 - rostfrei A2 - Senkschrauben mit Innensechsrund
SFS Group Schweiz AG
17.06.2024
BN 6404 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
DIN 934 (ISO 4032) - FN 184 - 8, geschwärzt - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
ISO 7046-1 H (DIN 965 A) - FN 406 - 4.8, verzinkt blau - Countersunk flat h...
SFS Group Schweiz AG
17.06.2024
DIN 965 A-H - Cross recessed H countersunk (flat) head screws, thread up to...
Fabory
13.02.2023
ISO 7047 Z (DIN 966 A) - FN 337 - rostfrei A2 - Slotted raised countersunk ...
SFS Group Schweiz AG
17.06.2024
ISO 7045 H (DIN 7985 A) - FN 405 - 4.8, verzinkt blau - Pan head screws wit...
SFS Group Schweiz AG
17.06.2024
sensys 8645i
Hettich
28.06.2024
Reference 62221 - Raised countersunk head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表