您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7050 C-H (DIN 7982 C) - FN 385 - rostfrei A2 - Cross recessed countersunk flat head tapping screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
ISO 7050 C-H
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/iso_7050_c_h/rs/iso_7050_c_h_a2_fn385.prj},{NB=SFS FN 385 141997 Blechschraube ISO 7050 rostfreier Stahl rostfrei A2 ST4.2x45-C-H},{ARTNR=141997},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=385},{D=4.2},{D3=3.100},{P=1.400},{L=45.0},{DK=8.400},{K=2.600},{A=1.400},{R=1.600},{MH=4.600},{Y=3.700},{TH=2.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
MH
Wing diameter of cross recesses Form H
[mm]
Y
Length of cone point Form C
[mm]
TH
Depth of the driving feature Form H
[mm]
SFS FN 385 139694 Blechsc...
139694
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
6.5
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 147944 Blechsc...
147944
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
9.5
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 135863 Blechsc...
135863
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
13.0
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 147946 Blechsc...
147946
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
16.0
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 159809 Blechsc...
159809
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
19.0
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 147947 Blechsc...
147947
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
22.0
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 159810 Blechsc...
159810
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
25.0
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 147949 Blechsc...
147949
rostfreier Stahl
rostfrei A2
1000
385
2.9
2.180
1.100
32.0
5.500
1.700
1.100
1.200
3.200
2.600
2.100
SFS FN 385 135864 Blechsc...
135864
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
9.5
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 135866 Blechsc...
135866
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
13.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 135868 Blechsc...
135868
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
16.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 147950 Blechsc...
147950
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
19.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 135870 Blechsc...
135870
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
22.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 135871 Blechsc...
135871
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
25.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 147951 Blechsc...
147951
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
32.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 135872 Blechsc...
135872
rostfreier Stahl
rostfrei A2
1000
385
3.5
2.640
1.300
38.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 294460 Blechsc...
294460
rostfreier Stahl
rostfrei A2
500
385
3.5
2.640
1.300
45.0
7.300
2.350
1.300
1.400
4.400
3.200
2.400
SFS FN 385 147952 Blechsc...
147952
rostfreier Stahl
rostfrei A2
1000
385
3.9
2.920
1.300
9.5
7.800
2.475
1.300
1.400
4.500
3.500
2.500
SFS FN 385 135874 Blechsc...
135874
rostfreier Stahl
rostfrei A2
1000
385
3.9
2.920
1.300
13.0
7.800
2.475
1.300
1.400
4.500
3.500
2.500
SFS FN 385 135875 Blechsc...
135875
rostfreier Stahl
rostfrei A2
1000
385
3.9
2.920
1.300
16.0
7.800
2.475
1.300
1.400
4.500
3.500
2.500
SFS FN 385 135877 Blechsc...
135877
rostfreier Stahl
rostfrei A2
1000
385
3.9
2.920
1.300
19.0
7.800
2.475
1.300
1.400
4.500
3.500
2.500
SFS FN 385 135878 Blechsc...
135878
rostfreier Stahl
rostfrei A2
1000
385
3.9
2.920
1.300
22.0
7.800
2.475
1.300
1.400
4.500
3.500
2.500
SFS FN 385 135880 Blechsc...
135880
rostfreier Stahl
rostfrei A2
1000
385
3.9
2.920
1.300
25.0
7.800
2.475
1.300
1.400
4.500
3.500
2.500
SFS FN 385 135881 Blechsc...
135881
rostfreier Stahl
rostfrei A2
1000
385
3.9
2.920
1.300
32.0
7.800
2.475
1.300
1.400
4.500
3.500
2.500
SFS FN 385 135882 Blechsc...
135882
rostfreier Stahl
rostfrei A2
500
385
3.9
2.920
1.300
38.0
7.800
2.475
1.300
1.400
4.500
3.500
2.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表