您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 84 - FN 344 - rostfrei A4 - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
11 Rostfreie Befestiger
schlitz_kreuzschlitz
DIN 84 A
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/schlitz_kreuzschlitz/din_84_a/rs/din_84_a4_fn344.prj},{NB=SFS FN 344 110153 Zylinderschraube DIN 84 rostfreier Stahl rostfrei A4 M4x12},{ARTNR=110153},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=500},{SFSNR=344},{D=4.000},{D3=3.141},{P=0.700},{L=12.000},{DK=7.000},{K=2.600},{N=1.000},{T=1.500},{A=2.100},{R=0.400},{BX=22.000},{X=0.900},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
R
Transition radius under head
[mm]
SFS FN 344 110090 Zylinde...
110090
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
4.000
2.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110092 Zylinde...
110092
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
5.000
3.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110094 Zylinde...
110094
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
6.000
4.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110095 Zylinde...
110095
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
8.000
6.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110099 Zylinde...
110099
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
10.000
8.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110100 Zylinde...
110100
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
12.000
10.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110101 Zylinde...
110101
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
16.000
14.800
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110103 Zylinde...
110103
rostfreier Stahl
rostfrei A4
1000
344
2.000
1.509
0.400
20.000
16.000
3.800
1.300
0.500
0.800
1.200
0.200
SFS FN 344 110116 Zylinde...
110116
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
4.000
2.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110119 Zylinde...
110119
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
5.000
3.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110121 Zylinde...
110121
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
6.000
4.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110124 Zylinde...
110124
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
8.000
6.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110126 Zylinde...
110126
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
10.000
8.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110129 Zylinde...
110129
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
12.000
10.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110131 Zylinde...
110131
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
16.000
14.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110133 Zylinde...
110133
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
20.000
18.500
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110135 Zylinde...
110135
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
25.000
19.000
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110136 Zylinde...
110136
rostfreier Stahl
rostfrei A4
500
344
3.000
2.387
0.500
30.000
19.000
5.500
2.000
0.800
1.150
1.500
0.200
SFS FN 344 110142 Zylinde...
110142
rostfreier Stahl
rostfrei A4
500
344
4.000
3.141
0.700
5.000
2.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 344 110145 Zylinde...
110145
rostfreier Stahl
rostfrei A4
500
344
4.000
3.141
0.700
6.000
3.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 344 110148 Zylinde...
110148
rostfreier Stahl
rostfrei A4
500
344
4.000
3.141
0.700
8.000
5.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 344 110151 Zylinde...
110151
rostfreier Stahl
rostfrei A4
500
344
4.000
3.141
0.700
10.000
7.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 344 110153 Zylinde...
110153
rostfreier Stahl
rostfrei A4
500
344
4.000
3.141
0.700
12.000
9.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 344 110157 Zylinde...
110157
rostfreier Stahl
rostfrei A4
500
344
4.000
3.141
0.700
16.000
13.900
7.000
2.600
1.000
1.500
2.100
0.400
SFS FN 344 110158 Zylinde...
110158
rostfreier Stahl
rostfrei A4
500
344
4.000
3.141
0.700
20.000
17.900
7.000
2.600
1.000
1.500
2.100
0.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screw
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
DIN 128 - Stainless steel A4
Böllhoff
26.10.2021
MIR01_21 - Shoulder Hinge Pin ¡¤ Stop Screw Fixed Type
Yiheda 3D Electronic Gallery
09.05.2024
DIN 84 - Stainless steel A2
Böllhoff
26.10.2021
DIN 125 A - Stainless steel A4
Böllhoff
26.10.2021
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
DIN 6798 A - FN 550 - rostfrei A2 - Fächerscheiben, Form A
SFS Group Schweiz AG
17.06.2024
DIN 6798 A - FN 546 - verzinkt blau - Fächerscheiben, Form A
SFS Group Schweiz AG
17.06.2024
DIN 562 - Stainless steel A4
Böllhoff
26.10.2021
DIN 933 - Stainless steel A4
Böllhoff
26.10.2021
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 84 - FN 330 - rostfrei A2 - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
17.06.2024
Reference 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表