您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7047 Z (DIN 966 A) - FN 311 - 4.8, verzinkt blau - Slotted raised countersunk head screws (Einheitskopf) mit Kreuzschlitz - Product class, form Z
SFS Group Schweiz AG
5 Schlitz-/Kreuzschlitz Stahl
kreuzschlitzschrauben
ISO 7047 Z
Steel
Powered by
CAD模型選擇
{sfs_unimarket/schlitz_kreuzschlitz_stahl/kreuzschlitzschrauben/iso_7047_z/st/iso_7047_z_a2k_fn311.prj},{NB=SFS FN 311 129662 Linsen-Senkschraube ISO 7047 Stahl 4.8 verzinkt blau M5x8-Z},{ARTNR=129662},{WERKSTOFF=Stahl},{GUETE=4.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=311},{D=5.000},{D3=4.019},{P=0.800},{L=8.000},{A=1.600},{DK=9.300},{F=1.200},{K=2.700},{R=1.300},{RT=9.500},{X=2.000},{M=5.400},{V=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RT
radius of the raised portion of a head
[mm]
X
Thread rudiment
[mm]
M
Wing diameter of cross recesses
[mm]
SFS FN 311 129624 Linsen-...
129624
Stahl
4.8
verzinkt blau
200
311
3.000
2.387
0.500
6.000
1.000
3.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 311 129626 Linsen-...
129626
Stahl
4.8
verzinkt blau
200
311
3.000
2.387
0.500
8.000
1.000
5.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 311 129628 Linsen-...
129628
Stahl
4.8
verzinkt blau
200
311
3.000
2.387
0.500
10.000
1.000
7.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 311 129630 Linsen-...
129630
Stahl
4.8
verzinkt blau
200
311
3.000
2.387
0.500
12.000
1.000
9.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 311 129632 Linsen-...
129632
Stahl
4.8
verzinkt blau
200
311
3.000
2.387
0.500
16.000
1.000
13.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 311 129635 Linsen-...
129635
Stahl
4.8
verzinkt blau
200
311
3.000
2.387
0.500
20.000
1.000
17.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 311 129637 Linsen-...
129637
Stahl
4.8
verzinkt blau
200
311
3.000
2.387
0.500
25.000
1.000
22.350
5.500
0.700
1.650
0.800
6.000
1.250
3.400
SFS FN 311 129641 Linsen-...
129641
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
6.000
1.400
1.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129643 Linsen-...
129643
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
8.000
1.400
3.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129646 Linsen-...
129646
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
10.000
1.400
5.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129648 Linsen-...
129648
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
12.000
1.400
7.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129650 Linsen-...
129650
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
16.000
1.400
11.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129652 Linsen-...
129652
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
20.000
1.400
15.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129654 Linsen-...
129654
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
25.000
1.400
20.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129656 Linsen-...
129656
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
30.000
1.400
25.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129658 Linsen-...
129658
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
35.000
1.400
30.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129660 Linsen-...
129660
Stahl
4.8
verzinkt blau
200
311
4.000
3.141
0.700
40.000
1.400
35.900
8.400
1.000
2.700
1.000
9.500
1.750
5.200
SFS FN 311 129662 Linsen-...
129662
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
8.000
1.600
3.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 311 129664 Linsen-...
129664
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
10.000
1.600
5.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 311 129666 Linsen-...
129666
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
12.000
1.600
7.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 311 129668 Linsen-...
129668
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
16.000
1.600
11.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 311 129670 Linsen-...
129670
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
20.000
1.600
15.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 311 129672 Linsen-...
129672
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
25.000
1.600
20.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 311 129676 Linsen-...
129676
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
30.000
1.600
25.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
SFS FN 311 129678 Linsen-...
129678
Stahl
4.8
verzinkt blau
200
311
5.000
4.019
0.800
35.000
1.600
30.700
9.300
1.200
2.700
1.300
9.500
2.000
5.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Grip Tight Tapped Base Inch Bore - GT Normal Duty Tapped Base Pillow Blocks
Baldor Reliance
09.11.2021
DIN 968 C-Z - FN 371 - verzinkt blau - Cross recessed pan head tapping scre...
SFS Group Schweiz AG
17.06.2024
DIN 674 - FN 573 - blank - Snap head rivets, nominal diameter 1.4 to 6 mm
SFS Group Schweiz AG
17.06.2024
DIN 7967 - FN 8210 - blank - Self locking counter nuts
SFS Group Schweiz AG
17.06.2024
DIN 74361 C - FN 636 - verzinkt blau - Disc wheels for motor vehicles and t...
SFS Group Schweiz AG
17.06.2024
DIN 137 B - FN 529 - verzinkt blau - Lock washers, corrugated
SFS Group Schweiz AG
17.06.2024
DIN 6798 V - FN 2110 - verzinkt blau - Fächerscheiben, Form V
SFS Group Schweiz AG
17.06.2024
DIN 1587 - FN 171 - Messing, vernickelt - Hexagon cap nuts, high form
SFS Group Schweiz AG
17.06.2024
DIN 939 - FN 882 - verzinkt blau - Stiftschrauben Fo, Einschraubende=1.25d
SFS Group Schweiz AG
17.06.2024
DIN 439 B (ISO 4035) - FN 8298 - 4, schwarz - Hexagon thin nuts, form B
SFS Group Schweiz AG
17.06.2024
ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan ...
SFS Group Schweiz AG
17.06.2024
DIN 439 B (ISO 4035) - FN 162 - Messing, blank - Hexagon thin nuts, form B
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 153 - Messing, blank - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 272 - 5-2, verzinkt gelb - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表