您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 7045 Z (DIN 7985 A) - FN 309 - 4.8, verzinkt blau - Pan head screws with cross recess, form Z - Product class A
SFS Group Schweiz AG
5 Schlitz-/Kreuzschlitz Stahl
kreuzschlitzschrauben
ISO 7045 Z
Steel
Powered by
CAD模型選擇
{sfs_unimarket/schlitz_kreuzschlitz_stahl/kreuzschlitzschrauben/iso_7045_z/st/iso_7045_z_a2k_fn309.prj},{NB=SFS FN 309 137453 Flachkopfschraube ISO 7045 Stahl 4.8 verzinkt blau M4x35-Z},{ARTNR=137453},{WERKSTOFF=Stahl},{GUETE=4.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=1000},{SFSNR=309},{D=4.000},{D3=3.141},{P=0.700},{L=35.000},{B=33.600},{DK=8.000},{K=3.100},{X=1.200},{RF=6.500},{R=0.200},{M=4.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
X
Length of the thread run-out
[mm]
RF
Radius of the raised portion of a head
[mm]
R
Transition radius under head
[mm]
M
Wing diameter of cross recesses
[mm]
SFS FN 309 290904 Flachko...
290904
Stahl
4.8
verzinkt blau
200
309
2.000
1.509
0.400
3.000
2.200
4.000
1.600
0.700
3.200
0.100
2.100
SFS FN 309 152239 Flachko...
152239
Stahl
4.8
verzinkt blau
200
309
2.000
1.509
0.400
4.000
3.200
4.000
1.600
0.700
3.200
0.100
2.100
SFS FN 309 152241 Flachko...
152241
Stahl
4.8
verzinkt blau
200
309
2.000
1.509
0.400
5.000
4.200
4.000
1.600
0.700
3.200
0.100
2.100
SFS FN 309 152243 Flachko...
152243
Stahl
4.8
verzinkt blau
200
309
2.000
1.509
0.400
6.000
5.200
4.000
1.600
0.700
3.200
0.100
2.100
SFS FN 309 152251 Flachko...
152251
Stahl
4.8
verzinkt blau
200
309
2.500
1.948
0.450
5.000
4.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 309 137390 Flachko...
137390
Stahl
4.8
verzinkt blau
200
309
2.500
1.948
0.450
6.000
5.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 309 137392 Flachko...
137392
Stahl
4.8
verzinkt blau
200
309
2.500
1.948
0.450
8.000
7.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 309 137394 Flachko...
137394
Stahl
4.8
verzinkt blau
200
309
2.500
1.948
0.450
10.000
9.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 309 152253 Flachko...
152253
Stahl
4.8
verzinkt blau
200
309
2.500
1.948
0.450
12.000
11.100
5.000
2.100
0.800
4.000
0.100
2.600
SFS FN 309 152257 Flachko...
152257
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
4.000
3.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137398 Flachko...
137398
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
5.000
4.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137399 Flachko...
137399
Stahl
4.8
verzinkt blau
2000
309
3.000
2.387
0.500
5.000
4.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137401 Flachko...
137401
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
6.000
5.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137403 Flachko...
137403
Stahl
4.8
verzinkt blau
2000
309
3.000
2.387
0.500
6.000
5.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137404 Flachko...
137404
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
8.000
7.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137405 Flachko...
137405
Stahl
4.8
verzinkt blau
2000
309
3.000
2.387
0.500
8.000
7.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137406 Flachko...
137406
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
10.000
9.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137408 Flachko...
137408
Stahl
4.8
verzinkt blau
2000
309
3.000
2.387
0.500
10.000
9.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137409 Flachko...
137409
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
12.000
11.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137411 Flachko...
137411
Stahl
4.8
verzinkt blau
2000
309
3.000
2.387
0.500
12.000
11.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137412 Flachko...
137412
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
16.000
15.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137414 Flachko...
137414
Stahl
4.8
verzinkt blau
2000
309
3.000
2.387
0.500
16.000
15.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137415 Flachko...
137415
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
20.000
19.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137416 Flachko...
137416
Stahl
4.8
verzinkt blau
2000
309
3.000
2.387
0.500
20.000
19.000
5.600
2.400
0.900
5.000
0.100
2.800
SFS FN 309 137417 Flachko...
137417
Stahl
4.8
verzinkt blau
200
309
3.000
2.387
0.500
25.000
24.000
5.600
2.400
0.900
5.000
0.100
2.800
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7045 H (DIN 7985 A) - FN 405 - 4.8, verzinkt blau - Pan head screws wit...
SFS Group Schweiz AG
17.06.2024
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
DIN 7985 TX - Machine screw, raised cheese head (hexalobular)
Fabory
13.02.2023
ISO 7380 - FN 299 - 8.8, verzinkt blau - Flachkopfschrauben mit Innensechsr...
SFS Group Schweiz AG
17.06.2024
DIN ≈7500-1 - Linsenschrauben mit Innensechsrund
Fabory
13.02.2023
DIN 7985 H - Cross recessed raised cheese head screws H
Fabory
13.02.2023
ISO 7045 H (DIN 7985 A) - FN 398 - rostfrei A2 - Pan head screws with cross...
SFS Group Schweiz AG
17.06.2024
Model 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stainless...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ISO 14581 - FN 329 - 8.8, verzinkt blau - Senkschrauben mit Innensechsrund
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 503 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
BN 1435 - FN 1941 - 4.8, verzinkt blau - Linsenschrauben "Freedriv" mit Sch...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 7985 Z - Cross recessed raised cheese head screws Z
Fabory
13.02.2023
ISO ≈7380-2 - Button head screws - Part 2: Hexalobular socket button head s...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表