您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 580 (ISO 3266) - FN 238 - blank - Ring bolts
SFS Group Schweiz AG
4 Grobschrauben Stahl
ringschrauben
DIN 580
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/ringschrauben/din_580/st/din_580_bl_fn238.prj},{NB=SFS FN 238 115872 Ringschraube DIN 580 Stahl blank M20},{ARTNR=115872},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=10},{SFSNR=238},{D=20.000},{D3=16.933},{P=2.500},{L=30.000},{DW=40.000},{DK=72.000},{DK1=40.000},{C=14.000},{G=5.000},{DG=16.400},{H=71.000},{K=16.000},{M=19.000},{R1=8.000},{R2=2.000},{R3=1.600},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DW
Diameter of the bearing face
[mm]
DK
Ring outer diameter
[mm]
DK1
Ring inner diameter
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
G
Width of undercut
[mm]
DG
Durchmesser des Freistiches
[mm]
H
Wing height
[mm]
K
Ring diameter top
[mm]
M
Ring diameter bottom
[mm]
R1
Radius 1
[mm]
R2
Radius 2
[mm]
R3
Radius 3
[mm]
SFS FN 238 302263 Ringsch...
302263
Stahl
blank
25
238
6.000
4.773
1.000
12.000
14.000
27.500
19.000
5.000
2.000
4.400
27.500
6.000
8.000
3.000
1.000
1.000
SFS FN 238 307399 Ringsch...
307399
Stahl
blank
50
238
6.000
4.773
1.000
12.000
14.000
27.500
19.000
5.000
2.000
4.400
27.500
6.000
8.000
3.000
1.000
1.000
SFS FN 238 302264 Ringsch...
302264
Stahl
blank
25
238
8.000
6.466
1.250
13.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
SFS FN 238 307400 Ringsch...
307400
Stahl
blank
50
238
8.000
6.466
1.250
13.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
SFS FN 238 307401 Ringsch...
307401
Stahl
blank
50
238
10.000
8.160
1.500
17.000
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
SFS FN 238 302265 Ringsch...
302265
Stahl
blank
25
238
10.000
8.160
1.500
17.000
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
SFS FN 238 115862 Ringsch...
115862
Stahl
blank
25
238
12.000
9.853
1.750
20.500
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
SFS FN 238 115861 Ringsch...
115861
Stahl
blank
25
238
12.000
9.853
1.750
20.500
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
SFS FN 238 140179 Ringsch...
140179
Stahl
blank
25
238
14.000
11.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
11.000
62.000
14.000
16.000
6.000
2.000
1.200
SFS FN 238 115867 Ringsch...
115867
Stahl
blank
25
238
16.000
13.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
SFS FN 238 115868 Ringsch...
115868
Stahl
blank
1
238
16.000
13.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
SFS FN 238 115872 Ringsch...
115872
Stahl
blank
10
238
20.000
16.933
2.500
30.000
40.000
72.000
40.000
14.000
5.000
16.400
71.000
16.000
19.000
8.000
2.000
1.600
SFS FN 238 279156 Ringsch...
279156
Stahl
blank
1
238
20.000
16.933
2.500
30.000
40.000
72.000
40.000
14.000
5.000
16.400
71.000
16.000
19.000
8.000
2.000
1.600
SFS FN 238 279157 Ringsch...
279157
Stahl
blank
1
238
24.000
20.319
3.000
36.000
50.000
90.000
50.000
18.000
6.000
19.600
90.000
20.000
24.000
12.000
2.000
2.000
SFS FN 238 115876 Ringsch...
115876
Stahl
blank
1
238
24.000
20.319
3.000
36.000
50.000
90.000
50.000
18.000
6.000
19.600
90.000
20.000
24.000
12.000
2.000
2.000
SFS FN 238 115881 Ringsch...
115881
Stahl
blank
1
238
30.000
25.706
3.500
45.000
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
SFS FN 238 115880 Ringsch...
115880
Stahl
blank
1
238
30.000
25.706
3.500
45.000
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
SFS FN 238 302266 Ringsch...
302266
Stahl
blank
1
238
33.000
28.706
3.500
54.000
75.000
126.000
70.000
26.000
7.000
28.000
128.000
28.000
32.000
18.000
3.000
2.000
SFS FN 238 115884 Ringsch...
115884
Stahl
blank
1
238
36.000
31.093
4.000
54.000
75.000
126.000
70.000
26.000
8.000
30.300
128.000
28.000
32.000
18.000
3.000
2.000
SFS FN 238 115886 Ringsch...
115886
Stahl
blank
1
238
42.000
36.479
4.500
63.000
85.000
144.000
80.000
30.000
9.000
35.600
147.000
32.000
38.000
20.000
3.000
2.500
SFS FN 238 115889 Ringsch...
115889
Stahl
blank
1
238
45.000
39.479
4.500
68.000
100.000
166.000
90.000
35.000
10.000
38.600
168.000
38.000
46.000
22.000
4.000
2.500
SFS FN 238 115890 Ringsch...
115890
Stahl
blank
1
238
48.000
41.866
5.000
68.000
100.000
166.000
90.000
35.000
10.000
41.000
168.000
38.000
46.000
22.000
4.000
2.500
SFS FN 238 115891 Ringsch...
115891
Stahl
blank
1
238
56.000
49.252
5.500
78.000
110.000
184.000
100.000
38.000
11.000
48.300
187.000
42.000
50.000
25.000
4.000
3.000
SFS FN 238 115892 Ringsch...
115892
Stahl
blank
1
238
64.000
56.639
6.000
90.000
120.000
206.000
110.000
42.000
12.000
55.700
208.000
48.000
58.000
25.000
4.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 582 - FN 237 - blank - Ring nuts
SFS Group Schweiz AG
17.06.2024
Grip Tight EZ Kleen Four Bolt Flange - GTEZ Normal Duty Polymer Housed 4 Bo...
Baldor Reliance
09.11.2021
Grip Tight Two-Bolt Pillow Block - Stainless Housing, Corrision Resistant I...
Baldor Reliance
09.11.2021
PP/EPDM - Kugelrückschlagventil, Typ 31
Frank
08.02.2022
PVDF/FKM - Angle seat check valve type 35
Frank
08.02.2022
PVC-C/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PVC-U/FKM - Ball Check Valve Type 32
Frank
08.02.2022
PVDF/FKM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
PVC/PVDF, with magnet - Flowmeter Type M350
Frank
08.02.2022
PA/PVDF - Flowmeter Type M335
Frank
08.02.2022
PA/PVDF - Flowmeter Type M350
Frank
08.02.2022
PVDF/PTFE/PFA - Rückschlagklappe Typ 33
Frank
08.02.2022
PP/EPDM - Zwischenbau-Rückschlagklappe Typ 34
Frank
08.02.2022
PP/FKM - Angle seat check valve type 35
Frank
08.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表