您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 933 (ISO 4017) - FN 236 - 8.8, verzinkt blau - Hexagon set screws with thread to head, product classes A and B
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_o_s
DIN 933
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_o_s/din_933/st/din_933_s8_8a2k_fn236.prj},{NB=SFS FN 236 282361 Sechskantschraube DIN 933 Stahl 8.8 verzinkt blau M6x10},{ARTNR=282361},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=500},{SFSNR=236},{D=6.000},{D3=4.773},{P=1.000},{L=10.000},{PK=A},{C=0.500},{DA=6.800},{DW=8.900},{E=11.050},{K=4.000},{R=0.250},{S=10.000},{X=1.250},{N=1.660},{T=1.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
X
Thread rudiment
[mm]
N
Width of slot
[mm]
T
Schlitztiefe
[mm]
SFS FN 236 282349 Sechska...
282349
Stahl
8.8
verzinkt blau
500
236
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
1.060
1.120
SFS FN 236 282350 Sechska...
282350
Stahl
8.8
verzinkt blau
500
236
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
1.060
1.120
SFS FN 236 280225 Sechska...
280225
Stahl
8.8
verzinkt blau
500
236
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
1.060
1.120
SFS FN 236 281326 Sechska...
281326
Stahl
8.8
verzinkt blau
500
236
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
1.060
1.120
SFS FN 236 282351 Sechska...
282351
Stahl
8.8
verzinkt blau
500
236
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
1.060
1.120
SFS FN 236 282352 Sechska...
282352
Stahl
8.8
verzinkt blau
500
236
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
1.060
1.120
SFS FN 236 282353 Sechska...
282353
Stahl
8.8
verzinkt blau
500
236
5.000
4.019
0.800
8.000
5.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
1.260
1.400
SFS FN 236 282354 Sechska...
282354
Stahl
8.8
verzinkt blau
500
236
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
1.260
1.400
SFS FN 236 282355 Sechska...
282355
Stahl
8.8
verzinkt blau
500
236
5.000
4.019
0.800
12.000
9.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
1.260
1.400
SFS FN 236 282357 Sechska...
282357
Stahl
8.8
verzinkt blau
500
236
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
1.260
1.400
SFS FN 236 282358 Sechska...
282358
Stahl
8.8
verzinkt blau
500
236
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
1.260
1.400
SFS FN 236 282359 Sechska...
282359
Stahl
8.8
verzinkt blau
500
236
5.000
4.019
0.800
25.000
22.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
1.260
1.400
SFS FN 236 294510 Sechska...
294510
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
8.000
5.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 282361 Sechska...
282361
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
10.000
7.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 280226 Sechska...
280226
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
12.000
9.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 140104 Sechska...
140104
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
16.000
13.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 129382 Sechska...
129382
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
20.000
17.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 282363 Sechska...
282363
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
25.000
22.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 144537 Sechska...
144537
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
30.000
27.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 282364 Sechska...
282364
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
35.000
32.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 144538 Sechska...
144538
Stahl
8.8
verzinkt blau
500
236
6.000
4.773
1.000
40.000
37.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
1.660
1.600
SFS FN 236 282365 Sechska...
282365
Stahl
8.8
verzinkt blau
100
236
8.000
6.466
1.250
12.000
8.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
2.060
2.120
SFS FN 236 144539 Sechska...
144539
Stahl
8.8
verzinkt blau
100
236
8.000
6.466
1.250
16.000
12.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
2.060
2.120
SFS FN 236 129383 Sechska...
129383
Stahl
8.8
verzinkt blau
100
236
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
2.060
2.120
SFS FN 236 129384 Sechska...
129384
Stahl
8.8
verzinkt blau
100
236
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
2.060
2.120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 1967 - 45 H, Zinklamellen beschichtet - Hexagon soc...
SFS Group Schweiz AG
17.06.2024
DIN 917 - FN 8212 - 6, verchromt - Hexagon cap nuts, low form
SFS Group Schweiz AG
17.06.2024
DIN 7989 A - FN 505 - feuerverzinkt - Washers for steel structures, part 2,...
SFS Group Schweiz AG
17.06.2024
DIN 580 (ISO 3266) - FN 238 - blank - Ring bolts
SFS Group Schweiz AG
17.06.2024
DIN 914 (ISO 4027) - FN 1966 - 45 H, Zinklamellen beschichtet - Hexagon soc...
SFS Group Schweiz AG
17.06.2024
DIN 1481 (ISO 8752) - FN 211 - rostfrei A2 - Clamping pins
SFS Group Schweiz AG
17.06.2024
ISO 8746 A (DIN 1476) - FN 794 - rostfrei A2 - Half-round grooved pins, For...
SFS Group Schweiz AG
17.06.2024
ISO 4014 - FN 1182 - 8.8, verzinkt gelb - Hexagon set screws with shank, pr...
SFS Group Schweiz AG
17.06.2024
ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan ...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screw...
SFS Group Schweiz AG
17.06.2024
DIN 439 B (ISO 4035) - FN 8298 - 4, schwarz - Hexagon thin nuts, form B
SFS Group Schweiz AG
17.06.2024
DIN 6912 - FN 1954 - rostfrei A4 - Hexagon socket slotted head cap screws w...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表