您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 3570 A - FN 235 - verzinkt blau - Steel straps, for pipes of NW 20 to 500, form A
SFS Group Schweiz AG
4 Grobschrauben Stahl
grobschrauben
DIN 3570 A
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/grobschrauben/din_3570_a/st/din_3570_a_a2k_fn235.prj},{NB=SFS FN 235 129712 Rundstahlbuegel DIN 3570 Stahl verzinkt blau A52},{ARTNR=129712},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=25},{SFSNR=235},{A=52},{D1=44.5-48.3},{DNM=40.000},{DNZ=1 1/2 \"},{B=50.000},{D2=10.000},{D3=M 10},{DK=8.160},{E=62.000},{H1=92.000},{H2=40.000},{GEWA=12.900},{FORMVIS=A},{GEWB=9.700},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
A
Diameter
[mm]
D1
Diameter of the pipe
[mm]
DNM
Nominal diameter of the pipe
[mm]
DNZ
Nominal diameter of the pipe
ⁿ/ₐ
B
Thread-Lenght
[mm]
D2
Diameter
[mm]
D3
Nominal thread diameter
[mm]
E
Distance of thread end
[mm]
H1
Overall hight
[mm]
H2
Height (form B)
[mm]
GEWA
Weight - form A
[kg/100 Stueck]
SFS FN 235 129709 Rundsta...
129709
Stahl
verzinkt blau
50
235
30
25-26.9
20.000
3/4 "
40.000
10.000
M 10
40.000
70.000
28.000
9.400
SFS FN 235 302257 Rundsta...
302257
Stahl
verzinkt blau
50
235
38
30-33.7
25.000
1 "
40.000
10.000
M 10
48.000
76.000
31.000
10.500
SFS FN 235 302258 Rundsta...
302258
Stahl
verzinkt blau
25
235
46
38-42.4
32.000
1 1/4 "
50.000
10.000
M 10
56.000
86.000
37.000
12.000
SFS FN 235 129712 Rundsta...
129712
Stahl
verzinkt blau
25
235
52
44.5-48.3
40.000
1 1/2 "
50.000
10.000
M 10
62.000
92.000
40.000
12.900
SFS FN 235 302259 Rundsta...
302259
Stahl
verzinkt blau
25
235
64
57-60.3
50.000
2 "
50.000
12.000
M 12
76.000
109.000
49.000
22.200
SFS FN 235 302260 Rundsta...
302260
Stahl
verzinkt blau
25
235
82
76.1
65.000
2 1/2 "
50.000
12.000
M 12
94.000
125.000
57.000
25.900
SFS FN 235 302261 Rundsta...
302261
Stahl
verzinkt blau
25
235
94
88.9
80.000
3 "
50.000
12.000
M 12
106.000
138.000
66.000
28.800
SFS FN 235 302262 Rundsta...
302262
Stahl
verzinkt blau
25
235
120
108-114.3
100.000
4"
60.000
16.000
M 16
136.000
171.000
0.000
64.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表