您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 985 (ISO 10511) - FN 214 - 10, verzinkt blau - Prevailing torque type hexagon nuts with non-metallic, low type
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sicherungsmuttern
DIN 985
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sicherungsmuttern/din_985/st/din_985_a2k_fn214.prj},{NB=SFS FN 214 153016 Sechskantmutter DIN 985 Stahl 10 verzinkt blau M12},{ARTNR=153016},{WERKSTOFF=Stahl},{GUETE=10},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=214},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{DA=13.000},{M=12.000},{M1=8.000},{S=19.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
SFS FN 214 290170 Sechska...
290170
Stahl
10
verzinkt blau
1000
214
M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
SFS FN 214 176889 Sechska...
176889
Stahl
10
verzinkt blau
1000
214
M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
SFS FN 214 153014 Sechska...
153014
Stahl
10
verzinkt blau
500
214
M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
SFS FN 214 153016 Sechska...
153016
Stahl
10
verzinkt blau
200
214
M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
SFS FN 214 153017 Sechska...
153017
Stahl
10
verzinkt blau
200
214
M14
14.000
11.835
2.000
15.100
14.000
9.500
22.000
SFS FN 214 153018 Sechska...
153018
Stahl
10
verzinkt blau
200
214
M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
SFS FN 214 153019 Sechska...
153019
Stahl
10
verzinkt blau
100
214
M20
20.000
17.294
2.500
21.600
20.000
14.000
30.000
SFS FN 214 161973 Sechska...
161973
Stahl
10
verzinkt blau
50
214
M24
24.000
20.752
3.000
25.900
24.000
15.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表