您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7500-1 CE - FN 1900 - rostfrei A2 - Gewindefurchenden Schrauben fuer metrisches ISO Gewinde mit Innensechsrund
SFS Group Schweiz AG
11 Rostfreie Befestiger
blech_bohr_gewindefurchschrauben
DIN 7500 CE
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/blech_bohr_gewindefurchschrauben/din_7500_ce/rs/din_7500_ce_a2_fn1900.prj},{NB=SFS FN 1900 292120 Schraube DIN 7500-1 rostfreier Stahl rostfrei A2 CEM4x10-Innensechsrund},{ARTNR=292120},{WERKSTOFF=rostfreier Stahl},{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=500},{SFSNR=1900},{FORM=CE},{D=4.000},{D3=3.141},{P=0.700},{L=10.000},{KR=3},{AA=1.400},{X=1.750},{DK=8.000},{K=3.100},{R=0.200},{RF=6.500},{A=3.900},{T=1.800},{MH=4.400},{MZ=4.300},{EH=2.400},{EZ=2.340},{Y=7.000},{V=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
A
[mm]
T
[mm]
Y
Angle of the cone
[mm]
SFS FN 1900 294063 Schrau...
294063
rostfreier Stahl
rostfrei A2
1000
1900
2.500
1.948
0.450
4.000
38.000
1.100
5.000
2.100
0.100
4.000
2.400
1.200
8.000
SFS FN 1900 294062 Schrau...
294062
rostfreier Stahl
rostfrei A2
1000
1900
2.500
1.948
0.450
5.000
38.000
1.100
5.000
2.100
0.100
4.000
2.400
1.200
8.000
SFS FN 1900 292117 Schrau...
292117
rostfreier Stahl
rostfrei A2
1000
1900
2.500
1.948
0.450
6.000
38.000
1.100
5.000
2.100
0.100
4.000
2.400
1.200
8.000
SFS FN 1900 292118 Schrau...
292118
rostfreier Stahl
rostfrei A2
1000
1900
2.500
1.948
0.450
8.000
38.000
1.100
5.000
2.100
0.100
4.000
2.400
1.200
8.000
SFS FN 1900 294061 Schrau...
294061
rostfreier Stahl
rostfrei A2
1000
1900
2.500
1.948
0.450
10.000
38.000
1.100
5.000
2.100
0.100
4.000
2.400
1.200
8.000
SFS FN 1900 292119 Schrau...
292119
rostfreier Stahl
rostfrei A2
1000
1900
2.500
1.948
0.450
12.000
38.000
1.100
5.000
2.100
0.100
4.000
2.400
1.200
8.000
SFS FN 1900 294060 Schrau...
294060
rostfreier Stahl
rostfrei A2
500
1900
3.000
2.387
0.500
6.000
38.000
1.250
5.600
2.400
0.100
5.000
2.800
1.300
8.000
SFS FN 1900 294059 Schrau...
294059
rostfreier Stahl
rostfrei A2
500
1900
3.000
2.387
0.500
8.000
38.000
1.250
5.600
2.400
0.100
5.000
2.800
1.300
8.000
SFS FN 1900 294058 Schrau...
294058
rostfreier Stahl
rostfrei A2
500
1900
3.000
2.387
0.500
10.000
38.000
1.250
5.600
2.400
0.100
5.000
2.800
1.300
8.000
SFS FN 1900 294057 Schrau...
294057
rostfreier Stahl
rostfrei A2
500
1900
3.000
2.387
0.500
12.000
38.000
1.250
5.600
2.400
0.100
5.000
2.800
1.300
8.000
SFS FN 1900 294056 Schrau...
294056
rostfreier Stahl
rostfrei A2
500
1900
3.000
2.387
0.500
16.000
38.000
1.250
5.600
2.400
0.100
5.000
2.800
1.300
8.000
SFS FN 1900 294055 Schrau...
294055
rostfreier Stahl
rostfrei A2
500
1900
4.000
3.141
0.700
8.000
38.000
1.750
8.000
3.100
0.200
6.500
3.900
1.800
7.000
SFS FN 1900 292120 Schrau...
292120
rostfreier Stahl
rostfrei A2
500
1900
4.000
3.141
0.700
10.000
38.000
1.750
8.000
3.100
0.200
6.500
3.900
1.800
7.000
SFS FN 1900 294054 Schrau...
294054
rostfreier Stahl
rostfrei A2
500
1900
4.000
3.141
0.700
12.000
38.000
1.750
8.000
3.100
0.200
6.500
3.900
1.800
7.000
SFS FN 1900 294053 Schrau...
294053
rostfreier Stahl
rostfrei A2
500
1900
4.000
3.141
0.700
16.000
38.000
1.750
8.000
3.100
0.200
6.500
3.900
1.800
7.000
SFS FN 1900 294052 Schrau...
294052
rostfreier Stahl
rostfrei A2
500
1900
4.000
3.141
0.700
20.000
38.000
1.750
8.000
3.100
0.200
6.500
3.900
1.800
7.000
SFS FN 1900 292400 Schrau...
292400
rostfreier Stahl
rostfrei A2
500
1900
4.000
3.141
0.700
25.000
38.000
1.750
8.000
3.100
0.200
6.500
3.900
1.800
7.000
SFS FN 1900 294050 Schrau...
294050
rostfreier Stahl
rostfrei A2
500
1900
5.000
4.019
0.800
10.000
38.000
2.000
9.500
3.700
0.200
8.000
4.500
2.000
7.000
SFS FN 1900 294049 Schrau...
294049
rostfreier Stahl
rostfrei A2
500
1900
5.000
4.019
0.800
12.000
38.000
2.000
9.500
3.700
0.200
8.000
4.500
2.000
7.000
SFS FN 1900 179113 Schrau...
179113
rostfreier Stahl
rostfrei A2
500
1900
5.000
4.019
0.800
16.000
38.000
2.000
9.500
3.700
0.200
8.000
4.500
2.000
7.000
SFS FN 1900 294048 Schrau...
294048
rostfreier Stahl
rostfrei A2
500
1900
5.000
4.019
0.800
20.000
38.000
2.000
9.500
3.700
0.200
8.000
4.500
2.000
7.000
SFS FN 1900 292398 Schrau...
292398
rostfreier Stahl
rostfrei A2
500
1900
5.000
4.019
0.800
25.000
38.000
2.000
9.500
3.700
0.200
8.000
4.500
2.000
7.000
SFS FN 1900 294047 Schrau...
294047
rostfreier Stahl
rostfrei A2
500
1900
6.000
4.773
1.000
10.000
38.000
2.500
12.000
4.600
0.250
10.000
5.600
2.400
7.000
SFS FN 1900 294046 Schrau...
294046
rostfreier Stahl
rostfrei A2
500
1900
6.000
4.773
1.000
12.000
38.000
2.500
12.000
4.600
0.250
10.000
5.600
2.400
7.000
SFS FN 1900 292121 Schrau...
292121
rostfreier Stahl
rostfrei A2
500
1900
6.000
4.773
1.000
16.000
38.000
2.500
12.000
4.600
0.250
10.000
5.600
2.400
7.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCHNORR Safety Washer "S" - Metric
Schnorr
23.11.2021
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
BN 11493 - Hexalobular (6 Lobe) socket set screws with flat point (DIN 3482...
Bossard Catalog
31.10.2023
DIN 439 B (ISO 4035) - FN 327 - Messing, vernickelt - Hexagon thin nuts, fo...
SFS Group Schweiz AG
17.06.2024
DIN 439 B (ISO 4035) - FN 148 - 4, verzinkt blau - Hexagon thin nuts, form ...
SFS Group Schweiz AG
17.06.2024
DIN 7500-1 CE - FN 1902 - rostfrei A2 - Gewindefurchenden Schrauben fuer me...
SFS Group Schweiz AG
17.06.2024
DIN 934 - FN 261 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 7500-1 CE - FN 1906 - verzinkt blau - Gewindefurchenden Schrauben fuer ...
SFS Group Schweiz AG
17.06.2024
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
DIN 7500 C - Steel zinc-plated, cross-slot pozidrive
Böllhoff
26.10.2021
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
DIN 7500 E - Steel zinc-plated
Böllhoff
26.10.2021
BN 349 - Hexalobular (6 Lobe) socket pan head thread forming screws, metric...
Bossard Catalog
20.02.2024
DIN 128 - Stainless steel A2
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表