您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 985 (ISO 10511) - FN 176 - rostfrei A2 - Prevailing torque type hexagon nuts with non-metallic, low type
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 985
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_985/rs/din_985_a2_fn176.prj},{NB=SFS FN 176 125382 Sechskantmutter DIN 985 rostfreier Stahl rostfrei A2 M8},{ARTNR=125382},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=176},{NENN=M8},{D=8.000},{D1=6.647},{P=1.250},{DA=8.750},{M=8.000},{M1=5.500},{S=13.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
SFS FN 176 138795 Sechska...
138795
rostfreier Stahl
rostfrei A2
500
176
M2.5
2.500
2.013
0.450
3.200
3.800
2.000
5.000
SFS FN 176 125370 Sechska...
125370
rostfreier Stahl
rostfrei A2
100
176
M3
3.000
2.459
0.500
3.450
4.000
2.400
5.500
SFS FN 176 307199 Sechska...
307199
rostfreier Stahl
rostfrei A2
500
176
M3
3.000
2.459
0.500
3.450
4.000
2.400
5.500
SFS FN 176 125374 Sechska...
125374
rostfreier Stahl
rostfrei A2
500
176
M4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
SFS FN 176 125372 Sechska...
125372
rostfreier Stahl
rostfrei A2
100
176
M4
4.000
3.242
0.700
4.600
5.000
2.900
7.000
SFS FN 176 125378 Sechska...
125378
rostfreier Stahl
rostfrei A2
500
176
M5
5.000
4.134
0.800
5.750
5.000
3.200
8.000
SFS FN 176 125375 Sechska...
125375
rostfreier Stahl
rostfrei A2
100
176
M5
5.000
4.134
0.800
5.750
5.000
3.200
8.000
SFS FN 176 125381 Sechska...
125381
rostfreier Stahl
rostfrei A2
500
176
M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
SFS FN 176 125379 Sechska...
125379
rostfreier Stahl
rostfrei A2
100
176
M6
6.000
4.917
1.000
6.750
6.000
4.000
10.000
SFS FN 176 125384 Sechska...
125384
rostfreier Stahl
rostfrei A2
500
176
M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
SFS FN 176 125382 Sechska...
125382
rostfreier Stahl
rostfrei A2
100
176
M8
8.000
6.647
1.250
8.750
8.000
5.500
13.000
SFS FN 176 125387 Sechska...
125387
rostfreier Stahl
rostfrei A2
200
176
M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
SFS FN 176 125385 Sechska...
125385
rostfreier Stahl
rostfrei A2
100
176
M10
10.000
8.376
1.500
10.800
10.000
6.500
17.000
SFS FN 176 125390 Sechska...
125390
rostfreier Stahl
rostfrei A2
200
176
M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
SFS FN 176 125388 Sechska...
125388
rostfreier Stahl
rostfrei A2
100
176
M12
12.000
10.106
1.750
13.000
12.000
8.000
19.000
SFS FN 176 307200 Sechska...
307200
rostfreier Stahl
rostfrei A2
200
176
M14
14.000
11.835
2.000
15.100
14.000
9.500
22.000
SFS FN 176 302158 Sechska...
302158
rostfreier Stahl
rostfrei A2
50
176
M14
14.000
11.835
2.000
15.100
14.000
9.500
22.000
SFS FN 176 125392 Sechska...
125392
rostfreier Stahl
rostfrei A2
100
176
M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
SFS FN 176 125391 Sechska...
125391
rostfreier Stahl
rostfrei A2
50
176
M16
16.000
13.835
2.000
17.300
16.000
10.500
24.000
SFS FN 176 307201 Sechska...
307201
rostfreier Stahl
rostfrei A2
50
176
M20
20.000
17.294
2.500
21.600
20.000
14.000
30.000
SFS FN 176 302159 Sechska...
302159
rostfreier Stahl
rostfrei A2
25
176
M20
20.000
17.294
2.500
21.600
20.000
14.000
30.000
SFS FN 176 307202 Sechska...
307202
rostfreier Stahl
rostfrei A2
25
176
M24
24.000
20.752
3.000
25.900
24.000
15.000
36.000
SFS FN 176 125395 Sechska...
125395
rostfreier Stahl
rostfrei A2
25
176
M24
24.000
20.752
3.000
25.900
24.000
15.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 6798 A - FN 550 - rostfrei A2 - Fächerscheiben, Form A
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 137 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
DIN 985 (ISO 10511) - FN 188 - rostfrei A4 - Prevailing torque type hexagon...
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 111 - rostfrei A2 - Hexagon set screws with shank, ...
SFS Group Schweiz AG
17.06.2024
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
DIN 9021 (ISO 7093) - FN 524 - rostfrei A2 - Washer with outside diameter c...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 580 (ISO 3266) - FN 242 - rostfrei A2 - Ring bolts
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
ISO 7051 C-H (DIN 7983 C) - FN 386 - rostfrei A2 - Cross recessed raised co...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表