您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 439 B (ISO 4035) - FN 149 - rostfrei A2 - Hexagon thin nuts, form B
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 439 B
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_439_b/rs/din_439_b_a2_fn149.prj},{NB=SFS FN 149 114687 Sechskantmutter DIN 439 rostfreier Stahl rostfrei A2 BM8},{ARTNR=114687},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=149},{NENN1=M8},{D=8.000},{D1=6.647},{P=1.250},{M=4.000},{S=13.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 149 114676 Sechska...
114676
rostfreier Stahl
rostfrei A2
1000
149
2.000
1.567
0.400
1.200
4.000
SFS FN 149 114702 Sechska...
114702
rostfreier Stahl
rostfrei A2
1000
149
2.500
2.013
0.450
1.600
5.000
SFS FN 149 114677 Sechska...
114677
rostfreier Stahl
rostfrei A2
100
149
3.000
2.459
0.500
1.800
5.500
SFS FN 149 177102 Sechska...
177102
rostfreier Stahl
rostfrei A2
1000
149
3.000
2.459
0.500
1.800
5.500
SFS FN 149 114704 Sechska...
114704
rostfreier Stahl
rostfrei A2
1000
149
3.500
2.850
0.600
2.000
6.000
SFS FN 149 114682 Sechska...
114682
rostfreier Stahl
rostfrei A2
1000
149
4.000
3.242
0.700
2.200
7.000
SFS FN 149 114680 Sechska...
114680
rostfreier Stahl
rostfrei A2
100
149
4.000
3.242
0.700
2.200
7.000
SFS FN 149 307154 Sechska...
307154
rostfreier Stahl
rostfrei A2
1000
149
5.000
4.134
0.800
2.700
8.000
SFS FN 149 114683 Sechska...
114683
rostfreier Stahl
rostfrei A2
100
149
5.000
4.134
0.800
2.700
8.000
SFS FN 149 307155 Sechska...
307155
rostfreier Stahl
rostfrei A2
1000
149
6.000
4.917
1.000
3.200
10.000
SFS FN 149 114685 Sechska...
114685
rostfreier Stahl
rostfrei A2
100
149
6.000
4.917
1.000
3.200
10.000
SFS FN 149 114689 Sechska...
114689
rostfreier Stahl
rostfrei A2
500
149
8.000
6.647
1.250
4.000
13.000
SFS FN 149 114687 Sechska...
114687
rostfreier Stahl
rostfrei A2
100
149
8.000
6.647
1.250
4.000
13.000
SFS FN 149 114692 Sechska...
114692
rostfreier Stahl
rostfrei A2
200
149
10.000
8.376
1.500
5.000
17.000
SFS FN 149 114690 Sechska...
114690
rostfreier Stahl
rostfrei A2
100
149
10.000
8.376
1.500
5.000
17.000
SFS FN 149 114694 Sechska...
114694
rostfreier Stahl
rostfrei A2
200
149
12.000
10.106
1.750
6.000
19.000
SFS FN 149 114693 Sechska...
114693
rostfreier Stahl
rostfrei A2
100
149
12.000
10.106
1.750
6.000
19.000
SFS FN 149 114695 Sechska...
114695
rostfreier Stahl
rostfrei A2
100
149
14.000
11.835
2.000
7.000
22.000
SFS FN 149 114698 Sechska...
114698
rostfreier Stahl
rostfrei A2
100
149
16.000
13.835
2.000
8.000
24.000
SFS FN 149 114697 Sechska...
114697
rostfreier Stahl
rostfrei A2
50
149
16.000
13.835
2.000
8.000
24.000
SFS FN 149 307156 Sechska...
307156
rostfreier Stahl
rostfrei A2
50
149
20.000
17.294
2.500
10.000
30.000
SFS FN 149 114699 Sechska...
114699
rostfreier Stahl
rostfrei A2
50
149
20.000
17.294
2.500
10.000
30.000
SFS FN 149 307157 Sechska...
307157
rostfreier Stahl
rostfrei A2
25
149
24.000
20.752
3.000
12.000
36.000
SFS FN 149 279008 Sechska...
279008
rostfreier Stahl
rostfrei A2
50
149
24.000
20.752
3.000
12.000
36.000
SFS FN 149 147284 Sechska...
147284
rostfreier Stahl
rostfrei A2
25
149
27.000
23.752
3.000
13.500
41.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表