您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 915 (ISO 4028) - FN 132 - 45 H, schwarz - Hexagon socket set screws with dog point
SFS Group Schweiz AG
1 Innenantrieb Stahl
gewindestifte_innensechskant
DIN 915
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/gewindestifte_innensechskant/din_915/st/din_915_sw_fn132.prj},{NB=SFS FN 132 119743 Gewindestift DIN 915 Stahl 45 H schwarz M6x40},{ARTNR=119743},{WERKSTOFF=Stahl},{GUETE=45 H},{OBERFLAECHE=schwarz},{VERPACKUNG=500},{SFSNR=132},{D=6.000},{D3=4.773},{P=1.000},{L=40.000},{DP=4.000},{S=3.000},{T=3.500},{Z=3.250},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
DP
Diameter of the flat
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
Z
Length of the point
[mm]
SFS FN 132 279376 Gewinde...
279376
Stahl
45 H
schwarz
100
132
3.000
2.387
0.500
4.000
2.000
1.500
1.200
1.000
SFS FN 132 119507 Gewinde...
119507
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
4.000
2.000
1.500
1.200
1.000
SFS FN 132 279377 Gewinde...
279377
Stahl
45 H
schwarz
100
132
3.000
2.387
0.500
5.000
2.000
1.500
1.200
1.000
SFS FN 132 119509 Gewinde...
119509
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
5.000
2.000
1.500
1.200
1.000
SFS FN 132 279378 Gewinde...
279378
Stahl
45 H
schwarz
100
132
3.000
2.387
0.500
6.000
2.000
1.500
2.000
1.750
SFS FN 132 119511 Gewinde...
119511
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
6.000
2.000
1.500
2.000
1.750
SFS FN 132 279379 Gewinde...
279379
Stahl
45 H
schwarz
100
132
3.000
2.387
0.500
8.000
2.000
1.500
2.000
1.750
SFS FN 132 119513 Gewinde...
119513
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
8.000
2.000
1.500
2.000
1.750
SFS FN 132 119515 Gewinde...
119515
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
10.000
2.000
1.500
2.000
1.750
SFS FN 132 279380 Gewinde...
279380
Stahl
45 H
schwarz
100
132
3.000
2.387
0.500
10.000
2.000
1.500
2.000
1.750
SFS FN 132 144334 Gewinde...
144334
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
12.000
2.000
1.500
2.000
1.750
SFS FN 132 296424 Gewinde...
296424
Stahl
45 H
schwarz
100
132
3.000
2.387
0.500
12.000
2.000
1.500
2.000
1.750
SFS FN 132 119517 Gewinde...
119517
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
16.000
2.000
1.500
2.000
1.750
SFS FN 132 279381 Gewinde...
279381
Stahl
45 H
schwarz
100
132
3.000
2.387
0.500
16.000
2.000
1.500
2.000
1.750
SFS FN 132 144336 Gewinde...
144336
Stahl
45 H
schwarz
1000
132
3.000
2.387
0.500
20.000
2.000
1.500
2.000
1.750
SFS FN 132 119648 Gewinde...
119648
Stahl
45 H
schwarz
1000
132
4.000
3.141
0.700
5.000
2.500
2.000
1.500
1.250
SFS FN 132 279383 Gewinde...
279383
Stahl
45 H
schwarz
100
132
4.000
3.141
0.700
6.000
2.500
2.000
1.500
1.250
SFS FN 132 119652 Gewinde...
119652
Stahl
45 H
schwarz
1000
132
4.000
3.141
0.700
6.000
2.500
2.000
1.500
1.250
SFS FN 132 279384 Gewinde...
279384
Stahl
45 H
schwarz
100
132
4.000
3.141
0.700
8.000
2.500
2.000
2.500
2.250
SFS FN 132 119656 Gewinde...
119656
Stahl
45 H
schwarz
1000
132
4.000
3.141
0.700
8.000
2.500
2.000
2.500
2.250
SFS FN 132 279385 Gewinde...
279385
Stahl
45 H
schwarz
100
132
4.000
3.141
0.700
10.000
2.500
2.000
2.500
2.250
SFS FN 132 119660 Gewinde...
119660
Stahl
45 H
schwarz
1000
132
4.000
3.141
0.700
10.000
2.500
2.000
2.500
2.250
SFS FN 132 279386 Gewinde...
279386
Stahl
45 H
schwarz
100
132
4.000
3.141
0.700
12.000
2.500
2.000
2.500
2.250
SFS FN 132 119664 Gewinde...
119664
Stahl
45 H
schwarz
1000
132
4.000
3.141
0.700
12.000
2.500
2.000
2.500
2.250
SFS FN 132 279387 Gewinde...
279387
Stahl
45 H
schwarz
100
132
4.000
3.141
0.700
16.000
2.500
2.000
2.500
2.250
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0632 - Indexing plungers stainless steel
KIPP
11.06.2024
O-RING FKM - O-rings FKM for taper connection
EXMAR
03.03.2023
07212 - Hexagon nuts thin DIN 439
norelem
28.06.2024
DIN 915 - Hexagon socket set screws with dog point
Fabory
21.04.2022
GN 717-C-ST - GN 717-CK-ST (inch sizes) - Indexing plungers
Elesa
24.06.2024
GN 717-C-ST - GN 717-CK-NI (inch sizes) - Indexing plungers
Elesa
24.06.2024
DIN 934 - Hexagon nuts
Fabory
13.02.2023
SKINDICHT® O-ring Perbunan® PG - O-ring PG in NBR
LAPP
10.06.2024
M-Male NPTF - Metal Air Silencers
ASCO Numatics
22.04.2021
2470.10. .3 - Spring plunger, medium spring force, VDI 3004, Colour marking...
FIBRO
22.11.2023
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
PRT-29 - Hand-Retractable Spring Plungers - Round Knob
Reid Supply
22.02.2022
PRT-29 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
07.08.2014
PRT-4 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
07.08.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表