您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 912 (ISO 4762) - FN 1191 - 12.9, verzinkt blau - Cylinder head screws cap screws
SFS Group Schweiz AG
1 Innenantrieb Stahl
zylinderschrauben_innensechskant
DIN 912
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/zylinderschrauben_innensechskant/din_912/st/din_912_s12_9_a2k_fn1191.prj},{NB=SFS FN 1191 117514 Zylinderschraube DIN 912 Stahl 12.9 verzinkt blau M8x45},{ARTNR=117514},{WERKSTOFF=Stahl},{GUETE=12.9},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=200},{SFSNR=1191},{GEW=0},{D=8.000},{D3=6.466},{P=1.250},{L=45.000},{BX=28.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{F=1.020},{K=8.000},{R=0.400},{S=6.000},{T=4.000},{V=0.800},{DW=12.330},{W=3.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 1191 197874 Zylind...
197874
Stahl
12.9
verzinkt blau
500
1191
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 1191 311023 Zylind...
311023
Stahl
12.9
verzinkt blau
500
1191
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 1191 197875 Zylind...
197875
Stahl
12.9
verzinkt blau
500
1191
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 1191 198305 Zylind...
198305
Stahl
12.9
verzinkt blau
500
1191
5.000
4.019
0.800
30.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 1191 198308 Zylind...
198308
Stahl
12.9
verzinkt blau
200
1191
5.000
4.019
0.800
35.000
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 1191 158156 Zylind...
158156
Stahl
12.9
verzinkt blau
200
1191
5.000
4.019
0.800
40.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 1191 198303 Zylind...
198303
Stahl
12.9
verzinkt blau
200
1191
5.000
4.019
0.800
45.000
22.000
19.000
23.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 1191 154233 Zylind...
154233
Stahl
12.9
verzinkt blau
200
1191
5.000
4.019
0.800
50.000
22.000
24.000
28.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 1191 117473 Zylind...
117473
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
35.000
24.000
6.000
11.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 337623 Zylind...
337623
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
40.000
24.000
11.000
16.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 198301 Zylind...
198301
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
45.000
24.000
16.000
21.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 337624 Zylind...
337624
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
50.000
24.000
21.000
26.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 337625 Zylind...
337625
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
55.000
24.000
26.000
31.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 194573 Zylind...
194573
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
60.000
24.000
31.000
36.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 117495 Zylind...
117495
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
70.000
24.000
41.000
46.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 199527 Zylind...
199527
Stahl
12.9
verzinkt blau
200
1191
6.000
4.773
1.000
80.000
24.000
51.000
56.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 337627 Zylind...
337627
Stahl
12.9
verzinkt blau
100
1191
6.000
4.773
1.000
90.000
24.000
61.000
66.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
SFS FN 1191 337632 Zylind...
337632
Stahl
12.9
verzinkt blau
200
1191
8.000
6.466
1.250
40.000
28.000
5.750
12.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 1191 117514 Zylind...
117514
Stahl
12.9
verzinkt blau
200
1191
8.000
6.466
1.250
45.000
28.000
10.750
17.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 1191 157624 Zylind...
157624
Stahl
12.9
verzinkt blau
200
1191
8.000
6.466
1.250
50.000
28.000
15.750
22.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 1191 337633 Zylind...
337633
Stahl
12.9
verzinkt blau
200
1191
8.000
6.466
1.250
60.000
28.000
25.750
32.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 1191 117529 Zylind...
117529
Stahl
12.9
verzinkt blau
200
1191
8.000
6.466
1.250
70.000
28.000
35.750
42.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 1191 337635 Zylind...
337635
Stahl
12.9
verzinkt blau
200
1191
8.000
6.466
1.250
80.000
28.000
45.750
52.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 1191 197826 Zylind...
197826
Stahl
12.9
verzinkt blau
100
1191
8.000
6.466
1.250
90.000
28.000
55.750
62.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
SFS FN 1191 337636 Zylind...
337636
Stahl
12.9
verzinkt blau
100
1191
8.000
6.466
1.250
100.000
28.000
65.750
72.000
13.000
9.200
8.000
6.860
1.020
8.000
0.400
6.000
4.000
0.800
12.330
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 125 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 2119 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 121 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 93 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screw...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 114 - 8.8, schwarz - Zylinderschrauben mit Innensec...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 2120 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
DIN 933 (ISO 4017) - FN 97 - 8.8, feuerverzinkt - Hexagon set screws with t...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 92 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表