您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4014 - FN 1097 - 8.8, verzinkt blau - Hexagon head bolts with shank, product classes A and B
SFS Group Schweiz AG
2 Sechskant Stahl
sechskantschrauben_m_s
ISO 4014
Steel
Powered by
CAD模型選擇
{sfs_unimarket/sechskant_stahl/sechskantschrauben_m_s/iso_4014/st/iso_4014_a2k_fn1097.prj},{NB=SFS FN 1097 344041 Sechskantschraube ISO 4014 Stahl 8.8 verzinkt blau M12x50},{ARTNR=344041},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=1097},{D=12.000},{D3=9.853},{P=1.750},{L=50.000},{LS=11.250},{LG=20.000},{S=18.000},{C=0.600},{DA=13.700},{DW=16.630},{K=7.500},{R=0.600},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
S
Width across flats
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
SFS FN 1097 344027 Sechsk...
344027
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
45.000
26.000
11.500
19.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344028 Sechsk...
344028
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
50.000
26.000
16.500
24.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344029 Sechsk...
344029
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
55.000
26.000
21.500
29.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344030 Sechsk...
344030
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
60.000
26.000
26.500
34.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344031 Sechsk...
344031
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
70.000
26.000
36.500
44.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344032 Sechsk...
344032
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
80.000
26.000
46.500
54.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344033 Sechsk...
344033
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
90.000
26.000
56.500
64.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344034 Sechsk...
344034
Stahl
8.8
verzinkt blau
100
1097
10.000
8.160
1.500
100.000
26.000
66.500
74.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344035 Sechsk...
344035
Stahl
8.8
verzinkt blau
50
1097
10.000
8.160
1.500
110.000
26.000
76.500
84.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344036 Sechsk...
344036
Stahl
8.8
verzinkt blau
50
1097
10.000
8.160
1.500
120.000
26.000
86.500
94.000
16.000
0.600
11.200
14.630
6.400
0.400
SFS FN 1097 344040 Sechsk...
344040
Stahl
8.8
verzinkt blau
100
1097
12.000
9.853
1.750
45.000
30.000
6.250
15.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344041 Sechsk...
344041
Stahl
8.8
verzinkt blau
100
1097
12.000
9.853
1.750
50.000
30.000
11.250
20.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344042 Sechsk...
344042
Stahl
8.8
verzinkt blau
100
1097
12.000
9.853
1.750
55.000
30.000
16.250
25.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344043 Sechsk...
344043
Stahl
8.8
verzinkt blau
100
1097
12.000
9.853
1.750
60.000
30.000
21.250
30.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344044 Sechsk...
344044
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
65.000
30.000
26.250
35.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344045 Sechsk...
344045
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
70.000
30.000
31.250
40.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344046 Sechsk...
344046
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
80.000
30.000
41.250
50.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344047 Sechsk...
344047
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
90.000
30.000
51.250
60.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344048 Sechsk...
344048
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
100.000
30.000
61.250
70.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344049 Sechsk...
344049
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
110.000
30.000
71.250
80.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344050 Sechsk...
344050
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
120.000
30.000
81.250
90.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344051 Sechsk...
344051
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
130.000
36.000
85.250
94.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344052 Sechsk...
344052
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
140.000
36.000
95.250
104.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344053 Sechsk...
344053
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
150.000
36.000
105.250
114.000
18.000
0.600
13.700
16.630
7.500
0.600
SFS FN 1097 344054 Sechsk...
344054
Stahl
8.8
verzinkt blau
50
1097
12.000
9.853
1.750
160.000
36.000
115.250
124.000
18.000
0.600
13.700
16.630
7.500
0.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 440 R - Washers with round hole, especially for wood constructions, for...
Fabory
13.02.2023
DIN 931 (ISO 4014) - FN 98 - 8.8, feuerverzinkt - Hexagon set screws with s...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 152 - 8, verzinkt gelb - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 272 - 5-2, verzinkt gelb - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 101 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
Hexagon Bolt SKT - Hexagon Bolt SKT
Sikla
27.06.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
ISO 4014 BUMAX 88 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
01.07.2021
RQ BOLT - Mounting Bolt For RQ
SMC Corporation
01.07.2024
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, bla...
Bossard Catalog
31.10.2023
ISO 4017 - FN 1098 - 8.8, verzinkt blau - Hexagon bolts with thread to the ...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 125 A (ISO 7089) - FN 434 - verzinkt blau - Washers, product grade A, u...
SFS Group Schweiz AG
17.06.2024
ISO 4016 (DIN 601) - FN 996 - 4.6, verzinkt blau - Hexagon head bolts with ...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表