您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 648 - Self-Lubricating Rod End Bearings, Steel, Tapped Type
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Ball joint heads
DIN 648
DIN 648 B
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/ball_joint_heads/din648/din648_b/din648_b_asmtab.prj},{NB=Self-Lubricating Rod End Bearing DIN 648-14-M14L (0)},{PARTNUMBER=DIN 648-14-M14L},{ITEMID=648-14-M14L},{D1=14},{D2=M14L},{DG=14.000},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{D5=20.0},{D6=25},{L1=57},{L2=75},{AF=22},{T=25},{W=0},{WX=15},{WEIGHT=0.0000},{CTN=8483308055},{ROHS=},{INFOWINCO=Produktdetails},{PPATH=din648_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
H7 Bore
[mm]
D2
Thread
ⁿ/ₐ
B1
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
AF
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Self-Lubricating Rod End ...
DIN 648-5-M4
5
M4
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-5-M4L
5
M4L
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-5-M5
5
M5
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-5-M5L
5
M5L
8
6.00
7.7
18
9.0
11
27
36
9
10
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-6-M6
6
M6
9
6.75
8.9
20
10.0
13
30
40
11
12
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-6-M6L
6
M6L
9
6.75
8.9
20
10.0
13
30
40
11
12
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-8-M8
8
M8
12
9.00
10.4
24
12.5
16
36
48
14
16
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-8-M8L
8
M8L
12
9.00
10.4
24
12.5
16
36
48
14
16
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-10-M10
10
M10
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-10-M10L
10
M10L
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-10-M10x1,25
10
M10x1,25
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-10-M10x1,25L
10
M10x1,25L
14
10.50
12.9
28
15.0
19
43
57
17
20
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12
12
M12
16
12.00
15.4
32
17.5
22
50
66
19
22
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12L
12
M12L
16
12.00
15.4
32
17.5
22
50
66
19
22
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12x1,25
12
M12x1,25
16
12.00
15.4
32
17.5
22
50
66
19
22
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-12-M12x1,25L
12
M12x1,25L
16
12.00
15.4
32
17.5
22
50
66
19
22
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-14-M14
14
M14
19
13.50
16.8
36
20.0
25
57
75
22
25
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-14-M14L
14
M14L
19
13.50
16.8
36
20.0
25
57
75
22
25
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-16-M16
16
M16
21
15.00
19.3
42
22.0
27
64
85
22
28
0.2310
8483308055
Self-Lubricating Rod End ...
DIN 648-16-M16L
16
M16L
21
15.00
19.3
42
22.0
27
64
85
22
28
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-16-M16x1,5
16
M16x1,5
21
15.00
19.3
42
22.0
27
64
85
22
28
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-16-M16x1,5L
16
M16x1,5L
21
15.00
19.3
42
22.0
27
64
85
22
28
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-18-M18x1,5
18
M18x1,5
23
16.50
21.8
46
25.0
31
71
94
27
32
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-18-M18x1,5L
18
M18x1,5L
23
16.50
21.8
46
25.0
31
71
94
27
32
0.0000
8483308055
Self-Lubricating Rod End ...
DIN 648-20-M20x1,5
20
M20x1,5
25
18.00
24.3
50
27.5
34
77
102
30
33
0.0000
8483308055
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 648 B - Spherical plain bearing rod end with internal thread
Fabory
13.02.2023
DIN 648 - Self-Lubricating Rod End Bearings, Steel, With Threaded Stem
JW Winco
25.06.2024
DIN-ISO-12240.4-E-GEW-IG - Rod Ends GEW DIN 12240-4 (DIN 648) Series E, Mai...
MÄDLER
26.04.2024
CJ2-Z/CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
23.03.2022
C96S/C96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
Drive wheel D48 - Optional accessories
Tecnorm
08.08.2016
REBN - Self-lubricating Rod End Bearings-Female Thread Type
SAMLO
24.03.2023
DIN 648 A - Spherical plain bearing rod end with external thread
Fabory
13.02.2023
DIN-ISO-12240.4-K-GT-IG - Heavy-Duty Rod Ends GT DIN 12240-4 (DIN 648) Seri...
MÄDLER
26.04.2024
ISO 4032 - Hexagon nuts, Type 1
Chinese Manufacturers
27.05.2014
Modèle C1-32 - Embout à rotule femelle chromage Dur/PTFE DIN 648, série E-I...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Modèle 31-1205 - Embout à rotule taraudé acier - Bague acier+PTFE - Tarauda...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
01000276000 - Rod end with female thread
SToxxparts
31.05.2022
DIN 609 - Hexagon fits bolts with long thread
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表