您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈6921 - Hexagon bolts with flange
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_6921_v2.prj},{NB=Sechskantschraube DIN ≈6921 M6x15x12 51018.060.016},{CNSORDERNO=51018.060.016},{D=6},{L=15.000},{PACKAGING=MIN},{VARIANT=0},{FABNETWEIGHT=7.400},{P=1.000},{BX1=13.000},{BX2=18.000},{BX3=0.000},{C=1.100},{S=10.000},{R=0.400},{K=6.600},{DC=14.200},{DW=12.200},{E=10.950},{F=2.000},{R1=0.400},{DA=6.800},{DD=0},{SKD2=2.000},{SDDP=5.500},{SDZ1=2.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN ≈6921},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=Fully threaded},{TYPE=Hex flange bolt},{BASICMATERIAL=Stainless steel},{GRADE=A2-70},{SURFACETREATME=},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO≈4162;EN≈1665;ASME≈B18.2.3.4M},{ADDITIONALINFO=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Distance
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
C
Height of plate lug (or thickness of the flange or collar) min.
ⁿ/ₐ
S
Across-flats-dimension max.
ⁿ/ₐ
R
Transition radius under head
ⁿ/ₐ
K
Head height max.
ⁿ/ₐ
DC
Flange diameter max.
ⁿ/ₐ
DW
Diameter of the bearing face min.
ⁿ/ₐ
E
Width across corners min.
ⁿ/ₐ
F
Distance max.
ⁿ/ₐ
R1
Radius min.
ⁿ/ₐ
DA
Diameter max. rule
ⁿ/ₐ
Sechskantschraube DIN ≈69...
01258.060.012
M6
6
12.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.00718
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041272
7318158890
23-11-01-01
31161620
EC002387
4.773
1.000
9.000
9.000
18.000
0.000
0.000
3.000
1.100
10.000
0.400
6.600
14.200
12.200
10.950
2.000
0.400
6.800
Sechskantschraube DIN ≈69...
01258.060.016
M6
6
16.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.00755
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041289
23-11-01-01
31161620
EC002387
4.773
1.000
13.000
13.000
18.000
0.000
0.000
3.000
1.100
10.000
0.400
6.600
14.200
12.200
10.950
2.000
0.400
7.000
Sechskantschraube DIN ≈69...
01258.060.020
M6
6
20.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.00770
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041296
7318158890
23-11-01-01
31161620
EC002387
4.773
1.000
17.000
17.000
18.000
0.000
0.000
3.000
1.100
10.000
0.400
6.600
14.200
12.200
10.950
2.000
0.400
6.800
Sechskantschraube DIN ≈69...
01258.060.025
M6
6
25.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.00856
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041302
7318158890
23-11-01-01
31161620
EC002387
4.773
1.000
18.000
18.000
18.000
0.000
2.000
7.000
1.100
10.000
0.400
6.600
14.200
12.200
10.950
2.000
0.400
6.800
Sechskantschraube DIN ≈69...
01258.060.030
M6
6
30.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.00934
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041319
7318158890
23-11-01-01
31161620
EC002387
4.773
1.000
18.000
18.000
18.000
0.000
7.000
12.000
1.100
10.000
0.400
6.600
14.200
12.200
10.950
2.000
0.400
6.800
Sechskantschraube DIN ≈69...
01258.080.012
M8
8
12.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.01351
ISO≈4162;EN≈1665;ASME≈B18...
Y
8717077050716
23-11-01-01
31161620
EC002387
6.466
1.250
8.000
8.000
22.000
0.000
0.000
4.000
1.200
13.000
0.400
8.100
18.000
15.800
14.260
2.000
0.400
9.200
Sechskantschraube DIN ≈69...
01258.080.016
M8
8
16.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.01448
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041326
7318158890
23-11-01-01
31161620
EC002387
6.466
1.250
12.000
12.000
22.000
0.000
0.000
4.000
1.200
13.000
0.400
8.100
18.000
15.800
14.260
2.000
0.400
9.200
Sechskantschraube DIN ≈69...
01258.080.020
M8
8
20.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.01652
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041333
7318158890
23-11-01-01
31161620
EC002387
6.466
1.250
16.000
16.000
22.000
0.000
0.000
4.000
1.200
13.000
0.400
8.100
18.000
15.800
14.260
2.000
0.400
9.200
Sechskantschraube DIN ≈69...
01258.080.025
M8
8
25.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.01786
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041340
7318158890
23-11-01-01
31161620
EC002387
6.466
1.250
21.000
21.000
22.000
0.000
0.000
4.000
1.200
13.000
0.400
8.100
18.000
15.800
14.260
2.000
0.400
9.200
Sechskantschraube DIN ≈69...
01258.080.030
M8
8
30.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.01850
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041357
7318158890
23-11-01-01
31161620
EC002387
6.466
1.250
23.000
22.000
22.000
0.000
0.000
7.000
1.200
13.000
0.400
8.100
18.000
15.800
14.260
2.000
0.400
9.200
Sechskantschraube DIN ≈69...
01258.080.040
M8
8
40.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.02350
ISO≈4162;EN≈1665;ASME≈B18...
Y
8717077050730
23-11-01-01
31161620
EC002387
6.466
1.250
22.000
22.000
22.000
0.000
11.750
18.000
1.200
13.000
0.400
8.100
18.000
15.800
14.260
2.000
0.400
9.200
Sechskantschraube DIN ≈69...
01258.080.050
M8
8
50.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.02725
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715494515467
7318158890
23-11-01-01
31161620
EC002387
6.466
1.250
22.000
22.000
22.000
0.000
21.750
28.000
1.200
13.000
0.400
8.100
18.000
15.800
14.260
2.000
0.400
9.200
Sechskantschraube DIN ≈69...
01258.100.020
M10
10
20.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.02580
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041388
7318158890
23-11-01-01
31161620
EC002387
8.160
1.500
15.500
15.000
26.000
0.000
0.000
4.500
1.500
15.000
0.400
9.200
22.300
19.600
16.500
2.000
0.400
11.200
Sechskantschraube DIN ≈69...
01258.100.025
M10
10
25.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.02811
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041395
7318158890
23-11-01-01
31161620
EC002387
8.160
1.500
20.500
20.000
26.000
0.000
0.000
4.500
1.500
15.000
0.400
9.200
22.300
19.600
16.500
2.000
0.400
11.200
Sechskantschraube DIN ≈69...
01258.100.030
M10
10
30.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.03113
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041401
7318158890
23-11-01-01
31161620
EC002387
8.160
1.500
25.500
25.000
26.000
0.000
0.000
4.500
1.500
15.000
0.400
9.200
22.300
19.600
16.500
2.000
0.400
11.200
Sechskantschraube DIN ≈69...
01258.100.035
M10
10
35.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.03260
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041418
7318158890
23-11-01-01
31161620
EC002387
8.160
1.500
26.000
26.000
26.000
0.000
0.000
9.000
1.500
15.000
0.400
9.200
22.300
19.600
16.500
2.000
0.400
11.200
Sechskantschraube DIN ≈69...
01258.100.040
M10
10
40.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.03570
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041425
7318158890
23-11-01-01
31161620
EC002387
8.160
1.500
26.000
26.000
26.000
0.000
6.500
14.000
1.500
15.000
0.400
9.200
22.300
19.600
16.500
2.000
0.400
11.200
Sechskantschraube DIN ≈69...
01258.120.020
M12
12
20.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.03360
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041432
7318158890
23-11-01-01
31161620
EC002387
9.853
1.750
14.700
14.000
30.000
0.000
0.000
5.300
1.800
16.000
0.600
11.500
26.600
23.800
17.620
3.000
0.600
13.700
Sechskantschraube DIN ≈69...
01258.120.025
M12
12
25.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.04240
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041449
7318158890
23-11-01-01
31161620
EC002387
9.853
1.750
19.700
19.000
30.000
0.000
0.000
5.300
1.800
16.000
0.600
11.500
26.600
23.800
17.620
3.000
0.600
13.700
Sechskantschraube DIN ≈69...
01258.120.030
M12
12
30.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.04236
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041456
7318158890
23-11-01-01
31161620
EC002387
9.853
1.750
24.700
24.000
30.000
0.000
0.000
5.300
1.800
16.000
0.600
11.500
26.600
23.800
17.620
3.000
0.600
13.700
Sechskantschraube DIN ≈69...
01258.120.035
M12
12
35.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.04533
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041463
7318158890
23-11-01-01
31161620
EC002387
9.853
1.750
29.700
29.000
30.000
0.000
0.000
5.300
1.800
16.000
0.600
11.500
26.600
23.800
17.620
3.000
0.600
13.700
Sechskantschraube DIN ≈69...
01258.120.040
M12
12
40.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.05350
ISO≈4162;EN≈1665;ASME≈B18...
Y
8715492041470
7318158890
23-11-01-01
31161620
EC002387
9.853
1.750
30.000
30.000
30.000
0.000
0.000
10.000
1.800
16.000
0.600
11.500
26.600
23.800
17.620
3.000
0.600
13.700
Sechskantschraube DIN ≈69...
01258.120.045
M12
12
45.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.06056
ISO≈4162;EN≈1665;ASME≈B18...
Y
8717077050747
23-11-01-01
31161620
EC002387
9.853
1.750
30.000
30.000
30.000
0.000
6.250
15.000
1.800
16.000
0.600
11.500
26.600
23.800
17.620
3.000
0.600
13.700
Sechskantschraube DIN ≈69...
01258.120.050
M12
12
50.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.05773
ISO≈4162;EN≈1665;ASME≈B18...
Y
8717077050754
23-11-01-01
31161620
EC002387
9.853
1.750
30.000
30.000
30.000
0.000
11.250
20.000
1.800
16.000
0.600
11.500
26.600
23.800
17.620
3.000
0.600
13.700
Sechskantschraube DIN ≈69...
01258.160.040
M16
16
40.000
Fabory
DIN ≈6921
Metric thread
Right
Fully threaded
Hex flange bolt
Steel
8.8
Zinc plated
Hexagon head
Hexagon
0.09020
ISO≈4162;EN≈1665;ASME≈B18...
Y
8717077050822
23-11-01-01
31161620
EC002387
13.546
2.000
34.000
34.000
38.000
57.000
0.000
6.000
2.400
21.000
0.600
14.400
35.000
31.900
23.150
3.000
0.600
17.700
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表