您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
SDM K9800
Comepi
Safety Devices
SDM
Powered by
CAD模型選擇
{comepi/safety/sdm/sdm_k9800.prj},{NB=SDM3K9800W03P},{CODE=SDM3K9800W03P},{WIDTH=50},{UI=400},{GINQ=3},{UIMP=6},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{B10D=1},{NAME=sdm3k9800w03p},{INAME=sdm3k9800w03p},{SHA256=P/P3qy3leFzinx+j50DJIqjZ+dmtxhg6P+l+KdOLEY0=},{NNCUSTOM=SDM_K9800},{NBCUSTOM=SDM3K9800W03P},{LINACUSTOM=SDM3K9800W03P},{STEPFILE=STP_SDM_K9800},{PNGFILE=IMG_SDM_K9800},{DWGFILE=SDM_K9800_W03P},{MATCASING=Zama verniciata},{INLETS=Tre entrate cavi filettate per pressacavo PG11},{IP=IP66},{ACT=Assiale a fune con reset per arresto di emergenza},{MATHEAD=Testina termoplastica},{CONTACTS=Contatti simultanei ad azione lenta (3NC)},{APP=IMQ - cULus - CCC - EAC},{DIR=2014/35/UE - 2006/42/CE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Part Number
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
WIDTH
Width
[mm]
INLETS
Electrical connections
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
Actuating Head
ⁿ/ₐ
MATHEAD
Head Material
ⁿ/ₐ
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvals
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference Standards
ⁿ/ₐ
INTBLK14119
Interlock type according to EN ISO 14119
ⁿ/ₐ
LEVCOD14119
Encoding level according to EN ISO 14119
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electric shocks (according to IEC 60536)
[Class]
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL50
Contact rating secondo UL50
ⁿ/ₐ
UIMP
Rated Impulsive Voltage Uimp
[kV]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A]
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
[A]
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
ⁿ/ₐ
IEDC
DC-13 operating currents according to IEC 60947-5-1
ⁿ/ₐ
FREQCOMM
Switching Frequency
[cycles/hour]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLES
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
MARK
Marking Terminals
ⁿ/ₐ
MECC
Mechanical Durability
[Millions of Operations]
B10D
B10d
[Millions of Operations]
SDM1K9800W02
SDM1K9800W02
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Slow action contacts (2NC...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM1K9800W03P
SDM1K9800W03P
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM1K9800X11
SDM1K9800X11
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM1K9800X12P
SDM1K9800X12P
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM1K9800X21P
SDM1K9800X21P
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM2K9800W02
SDM2K9800W02
Painted zamak
50
Three cable inlets for 1/...
IP66
Axial rope with reset for...
Thermoplastic head
Slow action contacts (2NC...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM2K9800W03P
SDM2K9800W03P
Painted zamak
50
Three cable inlets for 1/...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM2K9800X11
SDM2K9800X11
Painted zamak
50
Three cable inlets for 1/...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM2K9800X12P
SDM2K9800X12P
Painted zamak
50
Three cable inlets for 1/...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM2K9800X21P
SDM2K9800X21P
Painted zamak
50
Three cable inlets for 1/...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM3K9800W02
SDM3K9800W02
Painted zamak
50
Three cable inlets for PG...
IP66
Axial rope with reset for...
Thermoplastic head
Slow action contacts (2NC...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM3K9800W03P
SDM3K9800W03P
Painted zamak
50
Three cable inlets for PG...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM3K9800X11
SDM3K9800X11
Painted zamak
50
Three cable inlets for PG...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM3K9800X12P
SDM3K9800X12P
Painted zamak
50
Three cable inlets for PG...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM3K9800X21P
SDM3K9800X21P
Painted zamak
50
Three cable inlets for PG...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM4K9800W02
SDM4K9800W02
Painted zamak
50
Three cable inlets for M1...
IP66
Axial rope with reset for...
Thermoplastic head
Slow action contacts (2NC...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM4K9800W03P
SDM4K9800W03P
Painted zamak
50
Three cable inlets for M1...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM4K9800X11
SDM4K9800X11
Painted zamak
50
Three cable inlets for M1...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM4K9800X12P
SDM4K9800X12P
Painted zamak
50
Three cable inlets for M1...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM4K9800X21P
SDM4K9800X21P
Painted zamak
50
Three cable inlets for M1...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM5K9800W02
SDM5K9800W02
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Slow action contacts (2NC...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM5K9800W03P
SDM5K9800W03P
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM5K9800X11
SDM5K9800X11
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
500
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3.5 screw with cable cla...
0.75 … 2.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM5K9800X12P
SDM5K9800X12P
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
SDM5K9800X21P
SDM5K9800X21P
Painted zamak
50
Three threaded cable inle...
IP66
Axial rope with reset for...
Thermoplastic head
Non-overlapping slow acti...
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-...
/
/
-25°C … +70°C
-30°C … +80°C
Class I
400
3
A300 - Q300
6
10
10
24V - 10A / 120V - 6A / 4...
24V - 6A / 125V - 0.55A /...
3600
25
M3 screw with cable clamp...
0.34 … 1.5
M3.5 screw with cable cla...
According to IEC 60947-5-...
0.5
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SP_K80
Comepi
08.05.2024
SP_K10
Comepi
08.05.2024
CHIAVE_26
Comepi
08.05.2024
FEP_KP1_M
Comepi
08.05.2024
FEP_M_KR4
Comepi
08.05.2024
FEP_M_KR3
Comepi
08.05.2024
FEP_M_KR1
Comepi
08.05.2024
FEP_M_KR2
Comepi
08.05.2024
SDM_K80
Comepi
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表