目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
SDA - 不锈钢气缸
CHELIC
空压气缸
不锈钢/铝管气缸
SDA 不锈钢管气缸
Powered by
CAD模型選擇
{chelic/cylinder/stainless_steel_aluminium_cylinder/sda_series/sda_asmtab.prj},{NB=SDA20x25(0)},{MODEL=SDA},{BORE=20},{STROKE=25},{HCS=},{CUSHION=},{SWT=},{NOS=},{MT=},{POS=0},{AM=20},{BE=M22x1.5},{BF=18},{CDX=8},{D=30},{EE=PT 1/8},{EX=27},{EWX=16},{G=15},{KK=M8x1.25},{KU=7},{KV=27},{KX=14},{LX=12},{L1X=22},{MAX=22},{MBX=8},{MIX=24},{MM=8},{NI=15.0},{NJ=28.5},{WF=24},{XCX=95},{Z1=59},{ZBX=125},{ZMX=107},{AT=5.000},{PPATH=assemblies/sda_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
气缸内径
[mm]
AN
[mm]
AM
[mm]
BE
ⁿ/ₐ
BF
[mm]
CD
[mm]
D
[mm]
EE
ⁿ/ₐ
EX
[mm]
EW
[mm]
G
[mm]
H
[mm]
KK
ⁿ/ₐ
KU
[mm]
KV
[mm]
KX
[mm]
L
[mm]
L1
[mm]
MA
[mm]
MB
[mm]
MI
[mm]
ML
[mm]
MM
[mm]
MS
[mm]
NI
[mm]
NJ
[mm]
WF
[mm]
XC
[mm]
Z1
[mm]
ZB
[mm]
ZZ
[mm]
ZM
[mm]
SDA12x25
12
-
16
M16x1.5
16
6
21
M5
19
12
10
-
M6x1.0
5
24
12
2
16
-
-
-
-
6
-
-
-
22
75
51
105
-
-
SDA16x25
16
-
16
M16x1.5
16
6
21
M5
19
12
10
-
M6x1.0
5
24
12
2
16
-
-
-
-
6
-
-
-
22
82
58
112
-
-
SDA20x25
20
-
20
M22x1.5
18
8
30
PT 1/8
27
16
15
-
M8x1.25
7
27
14
12
22
-
-
-
-
8
-
15.0
28.5
24
95
59
125
-
-
SDA25x25
25
-
22
M22x1.5
20
8
30
PT 1/8
27
16
16
-
M10x1.25
9
27
17
12
22
-
-
-
-
10
-
15.0
28.5
28
104
64
136
-
-
SDA32x25
32
-
23
M27x2.0
20
10
38
PT 1/8
35
20
16
-
M10x1.25
10
35
17
15
27
-
-
-
-
12
-
19.0
36.5
28
115
72
150
-
-
SDA40x25
40
-
23
M33x2.0
20
10
45
PT 1/8
42
20
16
-
M14x1.5
14
41
22
15
27
-
-
-
-
16
-
22.5
43.5
28
115
72
150
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SDX - 不锈钢气缸
CHELIC
14.11.2023
M4-M14 - 浮动接头
CHELIC
10.07.2020
SBA - 笔型不锈钢气缸
CHELIC
14.11.2023
G 鱼眼接头
CHELIC
10.07.2020
JD - 治具气缸
CHELIC
07.04.2021
Y型接头
CHELIC
10.07.2020
CB 尾架型 - SDA 不锈钢气缸
CHELIC
10.07.2020
LB 脚座 - SDA 不锈钢气缸
CHELIC
10.07.2020
PHS - 鱼眼接头
CHELIC
10.07.2020
DN - 标准型气缸
CHELIC
07.04.2021
MDX - 附滑轨型双轴气缸
CHELIC
27.04.2021
FDA - 铝管气缸
CHELIC
14.11.2023
TD - 双轴气缸
CHELIC
24.07.2020
DBS2 - 方型座气缸
CHELIC
14.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表