您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/asme_b_18_3_hssscpta.prj},{NB=Screw ASME B18.3 HSSSCPTA 5/16X1 1/4x1 1/4UNCU07860.031.0125},{CNSORDERNO=U07860.031.0125},{D1=0.312},{L1=1.250},{J1=0.156},{TMIN=0.156},{CMAX=0.172},{CMIN=0.045},{W=45.000},{LMTOL=0.030},{JMAX=0.0510},{JMIN=0.0500},{FABNETWEIGHT=8.960},{TT1=18},{P=0.529},{DK=0.0764},{LOD=MIN},{D=5/16},{L=1 1/4},{BRAND=Fabory},{STANDARD=ASME B18.3},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Alloy steel},{GRADE=ASTM F912},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=},{INTRASTATCODE=},{ECLASS=23-11-03-02},{UNSPSC=},{ETIM=},{PACKAGING=},{J=5/32},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Nominal diameter
[Inch]
L
Length
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
J
Width Across Flats
[Inch]
TMIN
Key Engagement Min
[Inch]
CMAX
Point Dia Max
[Inch]
CMIN
Point Dia Min
[Inch]
W
Point Angle
[Inch]
JMAX
Socket WAF Max
[Inch]
JMIN
Socket WAF Min
[Inch]
TT
Thread type
ⁿ/ₐ
TT1
Thread per inch
[Inch]
Screw ASME B18.3 HSSSCPTA...
U07860.011.0012
#4X1/8
#4
1/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00008
Y
23-11-03-02
1/20
0.070
0.061
0.033
30.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.011.0018
#4X3/16
#4
3/16
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00013
Y
23-11-03-02
1/20
0.070
0.061
0.033
30.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.011.0025
#4X1/4
#4
1/4
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00002
Y
23-11-03-02
1/20
0.070
0.061
0.033
45.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.011.0037
#4X3/8
#4
3/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00030
Y
23-11-03-02
1/20
0.070
0.061
0.033
45.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.012.0012
#5X1/8
#5
1/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00009
Y
23-11-03-02
1/16
0.080
0.067
0.033
45.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.012.0018
#5X3/16
#5
3/16
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00015
Y
23-11-03-02
1/16
0.080
0.067
0.033
45.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.012.0025
#5X1/4
#5
1/4
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00023
Y
23-11-03-02
1/16
0.080
0.067
0.033
45.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.012.0037
#5X3/8
#5
3/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00036
Y
23-11-03-02
1/16
0.080
0.067
0.033
45.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.012.0050
#5X1/2
#5
1/2
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00054
Y
23-11-03-02
1/16
0.080
0.067
0.033
45.000
0.0355
0.0350
UNC
40
Screw ASME B18.3 HSSSCPTA...
U07860.013.0012
#6X1/8
#6
1/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00014
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0018
#6X3/16
#6
3/16
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00021
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0025
#6X1/4
#6
1/4
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00028
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0031
#6X5/16
#6
5/16
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00037
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0037
#6X3/8
#6
3/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00045
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0050
#6X1/2
#6
1/2
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00062
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0062
#6X5/8
#6
5/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00081
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0075
#6X3/4
#6
3/4
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00097
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.013.0100
#6X1
#6
1
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00133
Y
23-11-03-02
1/16
0.080
0.074
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.016.0012
#8X1/8
#8
1/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00019
Y
23-11-03-02
5/64
0.090
0.087
0.033
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.016.0018
#8X3/16
#8
3/16
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00032
Y
23-11-03-02
5/64
0.090
0.087
0.039
30.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.016.0025
#8X1/4
#8
1/4
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00041
Y
23-11-03-02
5/64
0.090
0.087
0.039
30.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.016.0031
#8X5/16
#8
5/16
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00055
Y
23-11-03-02
5/64
0.090
0.087
0.039
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.016.0037
#8X3/8
#8
3/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00069
Y
23-11-03-02
5/64
0.090
0.087
0.039
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.016.0050
#8X1/2
#8
1/2
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00094
Y
7318154999
23-11-03-02
5/64
0.090
0.087
0.039
45.000
0.0355
0.0350
UNC
32
Screw ASME B18.3 HSSSCPTA...
U07860.016.0062
#8X5/8
#8
5/8
Fabory
ASME B18.3
Unified National Coarse
Right
Alloy steel
ASTM F912
Zinc plated
Hexagon socket
0.00120
Y
23-11-03-02
5/64
0.090
0.087
0.039
45.000
0.0355
0.0350
UNC
32
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表