您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1000D sim. DIN 179/ ISO 4247 - Drill bushing - Drill bushing, cylindrical, through hardened
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1000d.prj},{NB=119050 SM 1000DA62.80X67},{ARTNR=119050},{CNSORDERNO=SM 1000DA62.80X67},{D1=62.80},{L1=67},{D2=78},{FORM=A},{BE=8.000},{BL=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
L1
Length L1
[mm]
D2
Outer diameter D2
[mm]
L3
Length L3
ⁿ/ₐ
R
Radius R
ⁿ/ₐ
T
Depth T
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
SCHOLZ MECHANIK 79604
79604
SM 1000DA00.90X09
0.90
9
3
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 79897
79897
SM 1000DA01.00X09
1.00
9
3
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 79932
79932
SM 1000DA01.10X09
1.10
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94790
94790
SM 1000DA01.20X09
1.20
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 110244
110244
SM 1000DA01.25X09
1.25
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94791
94791
SM 1000DA01.30X09
1.30
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94792
94792
SM 1000DA01.40X09
1.40
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94793
94793
SM 1000DA01.50X09
1.50
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94794
94794
SM 1000DA01.60X09
1.60
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94795
94795
SM 1000DA01.70X09
1.70
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 110245
110245
SM 1000DA01.75X09
1.75
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94796
94796
SM 1000DA01.80X09
1.80
9
4
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 79933
79933
SM 1000DA01.90X09
1.90
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94797
94797
SM 1000DA02.00X09
2.00
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94798
94798
SM 1000DA02.10X09
2.10
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94799
94799
SM 1000DA02.20X09
2.20
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 110246
110246
SM 1000DA02.25X09
2.25
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94800
94800
SM 1000DA02.30X09
2.30
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94801
94801
SM 1000DA02.40X09
2.40
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 80328
80328
SM 1000DA02.50X09
2.50
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94802
94802
SM 1000DA02.60X09
2.60
9
5
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 79934
79934
SM 1000DA02.70X12
2.70
12
6
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 110247
110247
SM 1000DA02.75X12
2.75
12
6
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94803
94803
SM 1000DA02.80X12
2.80
12
6
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
SCHOLZ MECHANIK 94804
94804
SM 1000DA02.90X12
2.90
12
6
1.00
1.0
0.01
tool steel
ground
through hardened to HRc 6...
A
Drill bushing, through ha...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
MAE-PSZR-SV-M4-B40-ST-GUS - Precision Spur Gears, Helical Tooth System, Cas...
MÄDLER
26.04.2024
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
SM 1000 DIN 179 / ISO 4247 - Drill bushing - Drill bushing, cylindrical
SCHOLZ MECHANIK
22.09.2022
SM 1001-02 sim. DIN 172 / ISO 4247 - Headed drill bushing - Headed drill b...
SCHOLZ MECHANIK
22.09.2022
3.26 - ADAPTOR SOCKET
VDL
23.02.2023
SM 1000-02 sim. DIN 179 - Drill bushing - Drill bushing, cylindrical, carbi...
SCHOLZ MECHANIK
22.09.2022
N10 - Die bushes according to DIN 179 / ISO 4247 N10
Intercom
15.07.2022
DIN 179-A - Cylindrical drill bush DIN 179
MÄDLER
26.04.2024
I.BO_G - ISO Threaded unions and accessories BSP WELD COUPLETS Stainless st...
FG INOX
16.02.2017
01000196000 - Drill bushing H, DIN 173
SToxxparts
31.05.2022
W8300 - Bohrbuchse (DIN 179 A)
STRACK
13.10.2022
3.24 inch - ADAPTOR SOCKET
VDL
23.02.2023
DIN 610 - Steel 8.8
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表