您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1002 - Guide bushing - Guide bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1002.prj},{NB=67455 SM 1002A10.00X20},{ARTNR=67455},{CNSORDERNO=SM 1002A10.00X20},{D1=10},{L1=20},{FORM=A},{D2=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
L1
Length L1
[mm]
FORM
Form
ⁿ/ₐ
D2
Outer diameter D2
[mm]
D3
Diameter D3
[mm]
L2
Length L2
[mm]
R
Radius R
[mm]
KG
Weight
[kg]
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
SCHOLZ MECHANIK 63417
63417
SM 1002A04.00X08
4
8
A
8
12
3
1.0
0.002
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68808
68808
SM 1002A04.00X10
4
10
A
8
12
3
1.0
0.003
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68809
68809
SM 1002A04.00X12
4
12
A
8
12
3
1.0
0.004
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68810
68810
SM 1002A04.00X16
4
16
A
8
12
3
1.0
0.005
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68811
68811
SM 1002A05.00X08
5
8
A
10
14
3
1.0
0.004
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68812
68812
SM 1002A05.00X10
5
10
A
10
14
3
1.0
0.005
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68813
68813
SM 1002A05.00X12
5
12
A
10
14
3
1.0
0.006
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68814
68814
SM 1002A05.00X16
5
16
A
10
14
3
1.0
0.007
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68815
68815
SM 1002A06.00X08
6
8
A
10
14
3
1.0
0.003
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68816
68816
SM 1002A06.00X10
6
10
A
10
14
3
1.0
0.004
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68817
68817
SM 1002A06.00X12
6
12
A
10
14
3
1.0
0.005
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68818
68818
SM 1002A06.00X16
6
16
A
10
14
3
1.0
0.006
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68807
68807
SM 1002A08.00X10
8
10
A
12
16
4
1.5
0.005
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68819
68819
SM 1002A08.00X12
8
12
A
12
16
4
1.5
0.006
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68820
68820
SM 1002A08.00X16
8
16
A
12
16
4
1.5
0.008
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68827
68827
SM 1002A08.00X20
8
20
A
12
16
4
1.5
0.010
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68828
68828
SM 1002A10.00X10
10
10
A
15
19
4
2.0
0.007
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68829
68829
SM 1002A10.00X12
10
12
A
15
19
4
2.0
0.009
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68830
68830
SM 1002A10.00X16
10
16
A
15
19
4
2.0
0.012
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 67455
67455
SM 1002A10.00X20
10
20
A
15
19
4
2.0
0.015
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68831
68831
SM 1002B04.00X08
4
8
B
8
12
3
1.0
0.005
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68832
68832
SM 1002B04.00X10
4
10
B
8
12
3
1.0
0.005
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68833
68833
SM 1002B04.00X12
4
12
B
8
12
3
1.0
0.006
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68834
68834
SM 1002B04.00X16
4
16
B
8
12
3
1.0
0.007
special steel
hardened
HRc 63±1
SCHOLZ MECHANIK 68835
68835
SM 1002B05.00X08
5
8
B
10
14
3
1.0
0.005
special steel
hardened
HRc 63±1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表