您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1000-1 sim. SM 1000/ DIN 179 - Knurled drill bushing - Knurled Drill Bushings
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1000_1.prj},{NB=103800 SM 1000-1B07.25X16},{ARTNR=103800},{CNSORDERNO=SM 1000-1B07.25X16},{BEZ=Knurled drill bush similar to DIN 179 B},{D1=7.25},{D2=12.00},{L1=16.00},{FORM=B},{MAT=special steel},{OF=hardened and ground},{HRC=HRc 63±1},{INFO=HTML},{URL=https://www.scholz-mechanik.de/normteile/buchsen-zubehoer/499/sm-1000-1-kordelbuchsen?c=7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
L1
Length L1
[mm]
FORM2
Form
ⁿ/ₐ
L3
Length L3
[mm]
R
Radius R
[mm]
L2
Length L2
[mm]
T
Depth T
[mm]
FORM
Form
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
hardness
ⁿ/ₐ
SCHOLZ MECHANIK 93681
93681
SM 1000-1A01.00X06
Knurled drill bush simila...
1.00
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97983
97983
SM 1000-1A01.00X08
Knurled drill bush simila...
1.00
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97975
97975
SM 1000-1A01.10X06
Knurled drill bush simila...
1.10
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97984
97984
SM 1000-1A01.10X08
Knurled drill bush simila...
1.10
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97976
97976
SM 1000-1A01.20X06
Knurled drill bush simila...
1.20
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97985
97985
SM 1000-1A01.20X08
Knurled drill bush simila...
1.20
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 103417
103417
SM 1000-1A01.25X06
Knurled drill bush simila...
1.25
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 103419
103419
SM 1000-1A01.25X08
Knurled drill bush simila...
1.25
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97977
97977
SM 1000-1A01.30X06
Knurled drill bush simila...
1.30
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97986
97986
SM 1000-1A01.30X08
Knurled drill bush simila...
1.30
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97978
97978
SM 1000-1A01.40X06
Knurled drill bush simila...
1.40
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97987
97987
SM 1000-1A01.40X08
Knurled drill bush simila...
1.40
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97979
97979
SM 1000-1A01.50X06
Knurled drill bush simila...
1.50
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97988
97988
SM 1000-1A01.50X08
Knurled drill bush simila...
1.50
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97980
97980
SM 1000-1A01.60X06
Knurled drill bush simila...
1.60
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97989
97989
SM 1000-1A01.60X08
Knurled drill bush simila...
1.60
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97981
97981
SM 1000-1A01.70X06
Knurled drill bush simila...
1.70
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97990
97990
SM 1000-1A01.70X08
Knurled drill bush simila...
1.70
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 103418
103418
SM 1000-1A01.75X06
Knurled drill bush simila...
1.75
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 103420
103420
SM 1000-1A01.75X08
Knurled drill bush simila...
1.75
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97982
97982
SM 1000-1A01.80X06
Knurled drill bush simila...
1.80
4.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97991
97991
SM 1000-1A01.80X08
Knurled drill bush simila...
1.80
4.00
8.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 12940
12940
SM 1000-1A01.90X06
Knurled drill bush simila...
1.90
5.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 97994
97994
SM 1000-1A01.90X09
Knurled drill bush simila...
1.90
5.00
9.00
medium
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 12941
12941
SM 1000-1A02.00X06
Knurled drill bush simila...
2.00
5.00
6.00
short
1.00
1.0
1.00
0.5
A
special steel
hardened and ground
HRc 63±1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表