您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1002-2 DIN 173 E - Renewable drill bushing - Renewable drill bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1002_2.prj},{NB=120796 SM 1002-2E29.30X40},{ARTNR=120796},{CNSORDERNO=SM 1002-2E29.30X40},{D1=29.30},{D2=46},{L1=40.00},{FORM=E},{BEZ=Renewable drill bush DIN 173 E part 2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
L1
Length L1
[mm]
FORM
Form
ⁿ/ₐ
D3
Diameter D3
[mm]
D5
Diameter D5
[mm]
D6
Diameter D6
[mm]
F
insertion groove
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
L4
Length L4 med./ long
[mm]
L6
Length L6
[mm]
L7
Length L7
[mm]
L10
Length L10
[mm]
R
Radius R
[mm]
M
[mm]
T
Depth T
[mm]
T1
Depth T1
[mm]
T2
Depth T2
[mm]
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
SCHOLZ MECHANIK 12073
12073
SM 1002-2E02.00X12,5
2.00
8
12.50
E
15
3.0
2.5
0.5
8
1.0
4.5
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12074
12074
SM 1002-2E02.20X12,5
2.20
8
12.50
E
15
3.0
2.5
0.5
8
1.0
4.5
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12075
12075
SM 1002-2E02.30X12,5
2.30
8
12.50
E
15
3.0
2.5
0.5
8
1.0
4.5
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 11798
11798
SM 1002-2E02.40X08
2.40
8
8.00
E
15
3.0
2.5
0.5
8
1.0
0.0
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 11805
11805
SM 1002-2E02.40X12,5
2.40
8
12.50
E
15
3.0
2.5
0.5
8
1.0
4.5
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12077
12077
SM 1002-2E02.50X08
2.50
8
8.00
E
15
3.0
2.5
0.5
8
1.0
0.0
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12076
12076
SM 1002-2E02.50X12,5
2.50
8
12.50
E
15
3.0
2.5
0.5
8
1.0
4.5
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12079
12079
SM 1002-2E02.60X08
2.60
8
8.00
E
15
3.0
2.5
0.5
8
1.0
0.0
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12078
12078
SM 1002-2E02.60X12,5
2.60
8
12.50
E
15
3.0
2.5
0.5
8
1.0
4.5
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 120565
120565
SM 1002-2E02.65X08
2.65
8
8.00
E
15
3.0
2.5
0.5
8
1.0
0.0
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 120566
120566
SM 1002-2E02.65X12,5
2.65
8
12.50
E
15
3.0
2.5
0.5
8
1.0
4.5
3.0
4.5
12.5
7.0
5.0
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 11799
11799
SM 1002-2E02.70X10
2.70
10
10.00
E
18
5.0
2.5
0.5
8
1.0
0.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 11806
11806
SM 1002-2E02.70X16
2.70
10
16.00
E
18
5.0
2.5
0.5
8
1.0
6.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 11812
11812
SM 1002-2E02.70X25
2.70
10
25.00
E
18
5.0
2.5
0.5
8
1.0
15.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 103968
103968
SM 1002-2E02.75X10
2.75
10
10.00
E
18
5.0
2.5
0.5
8
1.0
0.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 103969
103969
SM 1002-2E02.75X16
2.75
10
16.00
E
18
5.0
2.5
0.5
8
1.0
6.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12080
12080
SM 1002-2E02.75X25
2.75
10
25.00
E
18
5.0
2.5
0.5
8
1.0
15.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12082
12082
SM 1002-2E02.80X10
2.80
10
10.00
E
18
5.0
2.5
0.5
8
1.0
0.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12081
12081
SM 1002-2E02.80X16
2.80
10
16.00
E
18
5.0
2.5
0.5
8
1.0
6.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12084
12084
SM 1002-2E02.80X25
2.80
10
25.00
E
18
5.0
2.5
0.5
8
1.0
15.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12085
12085
SM 1002-2E02.90X10
2.90
10
10.00
E
18
5.0
2.5
0.5
8
1.0
0.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 12083
12083
SM 1002-2E02.90X16
2.90
10
16.00
E
18
5.0
2.5
0.5
8
1.0
6.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 13277
13277
SM 1002-2E02.90X25
2.90
10
25.00
E
18
5.0
2.5
0.5
8
1.0
15.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 25
25
SM 1002-2E03.00X10
3.00
10
10.00
E
18
5.0
2.5
0.5
8
1.0
0.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
SCHOLZ MECHANIK 27
27
SM 1002-2E03.00X16
3.00
10
16.00
E
18
5.0
2.5
0.5
8
1.0
6.0
3.0
4.5
16.0
7.0
6.5
5.0
0.02
0.005
special steel
hardened and ground
HRc 63±1
Renewable drill bush DIN ...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
30_ADN31-G306 - GB 30 series profile accessories¡¤slot connector
Yiheda 3D Electronic Gallery
09.05.2024
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
SCN - Barbed bulkhead connector
Festo
30.08.2023
SM 1002-3 DIN 173 G and H part 2 - Basic bushing - Basic bushing
SCHOLZ MECHANIK
22.09.2022
SM 1000-03 - Bushing for eqaualization, aluminium - Bushing for equaliation...
SCHOLZ MECHANIK
22.09.2022
08570 - Drilling plates DIN 6348 extended
norelem
30.05.2024
SM 1002-4 DIN 173 DIN 173 K and L Part 1 - Renewable drill bushing - Renewa...
SCHOLZ MECHANIK
22.09.2022
SM 1002-1 DIN 173 A - Renewable drill bushing - Renewable drill bushing
SCHOLZ MECHANIK
22.09.2022
08920 - Push-in drill bushes, DIN 173, part 1, Form L
norelem
30.05.2024
SM 1000-02 sim. DIN 179 - Drill bushing - Drill bushing, cylindrical, carbi...
SCHOLZ MECHANIK
22.09.2022
SM 1002-5 sim. DIN 173 part 1 - Flat head - Flat head fixing screw
SCHOLZ MECHANIK
22.09.2022
Model 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
SM 1003-2 sim. DIN 173 K part 2- Fixing screw - Fixing screw
SCHOLZ MECHANIK
22.09.2022
Eccentric Collar Intermediate Duty Insert Metric Bore - Eccentric Collar Be...
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表