您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schaffner
Created: 01.10.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schaffner
FN 2070 - Multi-stage Performance AC/DC EMI Filter
Schaffner
Single-phase filters
Two-Stage Filters
Powered by
CAD模型選擇
{schaffner/single_phase_filters/two_stage_filters/fn_2070_asmtab.prj},{NB=Schaffner FN2070A-16-07},{VERS=5},{PL=9.6},{IT=2.80},{CX=1.00},{R=220},{WG=1000},{A=119.0},{B=85.5},{C=57.6},{D=98.5},{E=84.5},{F=109.0},{G=40.0},{H=15.6},{I=29.8},{J=42.2},{K=4.4},{L=7.4},{M=1.2},{VERSIO=2},{VERS2=14},{BAC739=1.50},{BAC676=2.50},{AAG402=1},{AAN263=16},{AAN06=14},{AAS575=9.6},{AAO159X=1.20},{AAO157X=1.30},{ORDERNO1=FN2070A-},{PE=High},{RC=16 (18.4)},{RCX=16},{BAH005=250},{LC=0.07 (0.04)},{CY=0.47},{IOX='-06','-06','-07','-07','-08','-08'},{PDF=Download},{PX=42.25},{WTX=AWG 16},{Q=51},{SDT=8 weeks},{PPATH=parts_2070/fn_2070_asmtpl.prj},{CERTIFICATION=UL 1283, CSA 22.2 No. 8 1986, IEC/EN 60939},{NOCUPEROU=1},{AAQ326=https://www.schaffner.com/product-storage/datasheets/fn2070/},{BAD915=AC/DC},{AAF726=16},{TECHCARA=Ileak = 0,07 mA},{IOVIS=-07}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSTYPECODE
Type code
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PE
Performance
ⁿ/ₐ
RC
Rated current 40°C (25°C)
[A]
BAH005
Voltage
[V]
PL
Power Loss 25°C/DC
[W]
IO
Input/Output connections
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
Schaffner FN2070-1-06
FN2070-1-06
800575
High
1 (1.2)
250
2.4
-06 (Fast-on solder lug)
85.0
54.0
30.3
Schaffner FN2070-1-07
FN2070-1-07
800622
High
1 (1.2)
250
2.4
-07 (Wire)
85.0
54.0
30.3
Schaffner FN2070-3-06
FN2070-3-06
800576
High
3 (3.5)
250
2.2
-06 (Fast-on solder lug)
85.0
54.0
40.3
Schaffner FN2070-3-07
FN2070-3-07
800623
High
3 (3.5)
250
2.2
-07 (Wire)
85.0
54.0
40.3
Schaffner FN2070-6-06
FN2070-6-06
800577
High
6 (6.9)
250
3.2
-06 (Fast-on solder lug)
113.5
57.5
45.4
Schaffner FN2070-6-07
FN2070-6-07
800624
High
6 (6.9)
250
3.2
-07 (Wire)
113.5
57.5
45.4
Schaffner FN2070-10-06
FN2070-10-06
800578
High
10 (11.5)
250
9.1
-06 (Fast-on solder lug)
156.0
57.5
45.4
Schaffner FN2070-10-07
FN2070-10-07
800625
High
10 (11.5)
250
9.1
-07 (Wire)
156.0
57.5
45.4
Schaffner FN2070-10-08
FN2070-10-08
821022
High
10 (11.5)
250
9.1
-08 (Stud terminal)
156.0
57.5
45.4
Schaffner FN2070-12-06
FN2070-12-06
800626
High
12 (13.8)
250
13.1
-06 (Fast-on solder lug)
156.0
57.5
45.4
Schaffner FN2070-12-07
FN2070-12-07
800627
High
12 (13.8)
250
13.1
-07 (Wire)
156.0
57.5
45.4
Schaffner FN2070-12-08
FN2070-12-08
821023
High
12 (13.8)
250
13.1
-08 (Stud terminal)
156.0
57.5
45.4
Schaffner FN2070-16-06
FN2070-16-06
800579
High
16 (18.4)
250
9.6
-06 (Fast-on solder lug)
119.0
85.5
57.6
Schaffner FN2070-16-07
FN2070-16-07
800628
High
16 (18.4)
250
9.6
-07 (Wire)
119.0
85.5
57.6
Schaffner FN2070-16-08
FN2070-16-08
800629
High
16 (18.4)
250
9.6
-08 (Stud terminal)
119.0
85.5
57.6
Schaffner FN2070-25-08
FN2070-25-08
801263
High
25 (28.8)
250
11.6
-08 (Stud terminal)
156.0
57.5
45.4
Schaffner FN2070-36-08
FN2070-36-08
801262
High
36 (41.4)
250
13.1
-08 (Stud terminal)
156.0
57.5
45.4
Schaffner FN2070A-1-06
FN2070A-1-06
811081
High
1 (1.2)
250
2.4
-06 (Fast-on solder lug)
85.0
54.0
30.3
Schaffner FN2070A-1-07
FN2070A-1-07
FN2070A-1-07
High
1 (1.2)
250
2.4
-07 (Wire)
85.0
54.0
30.3
Schaffner FN2070A-3-06
FN2070A-3-06
801323
High
3 (3.5)
250
2.2
-06 (Fast-on solder lug)
85.0
54.0
40.3
Schaffner FN2070A-3-07
FN2070A-3-07
FN2070A-3-07
High
3 (3.5)
250
2.2
-07 (Wire)
85.0
54.0
40.3
Schaffner FN2070A-6-06
FN2070A-6-06
800765
High
6 (6.9)
250
3.2
-06 (Fast-on solder lug)
113.5
57.5
45.4
Schaffner FN2070A-6-07
FN2070A-6-07
804349
High
6 (6.9)
250
3.2
-07 (Wire)
113.5
57.5
45.4
Schaffner FN2070A-10-06
FN2070A-10-06
800785
High
10 (11.5)
250
9.1
-06 (Fast-on solder lug)
156.0
57.5
45.4
Schaffner FN2070A-10-07
FN2070A-10-07
FN2070A-10-07
High
10 (11.5)
250
9.1
-07 (Wire)
156.0
57.5
45.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表