您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schaffner
Created: 01.10.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schaffner
FN 3025 / FN 3026 - DIN-Rail EMC/RFI Filter with Minimum Leakage Current
Schaffner
3-phase filters
Powered by
CAD模型選擇
{schaffner/3_phase_filters/fn3025_26_asmtab.prj},{NB=Schaffner FN 3025 HP-50-72},{CNSTYPECODE=FN 3025 HP-50-72},{PE=Standard},{RC=50 (53.5)},{BAH005=520/300},{TD=30.0},{LC=0.4},{PL=10.5},{IO=-72},{PDF=Download},{WG=0.93},{A=177},{B=65},{C=84},{E=162},{F=44},{G=5.3 x 6.5},{H=1.5},{J=M5},{X=-},{PPATH=parts_3025/fn3025_26_asmtpl.prj},{SDT=8 weeks},{CERTIFICATION=UL 1283, CSA 22.2 No. 8 1986, IEC/EN 60939},{NOCUPEROU=1},{AAQ326=https://www.schaffner.com/product-storage/datasheets/fn3025-fn3026/},{BAD915=AC},{AAF726=50},{AAN523=Screw connection},{BAC739=16.0},{BAC676=20.0},{AAG402=1},{AAN263=5},{AAN06=4},{AAO159=1.9},{AAO157=2.2},{AAB202=0},{AAS575=300.0},{MDX=schraubbar},{TECHCARA=Ileak = 0,4 mA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSTYPECODE
Type code
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
PE
Performance
ⁿ/ₐ
RC
Rated current 50°C (40°C)
[A]
BAH005
Voltage
[V]
PL
Power loss 25°C/50 Hz
[W]
IO
Input/Output connections
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
Schaffner FN 3025 HL-10-7...
FN 3025 HL-10-71
803021
Standard
10 (10.7)
520/300
4.8
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HL-20-7...
FN 3025 HL-20-71
802563
Standard
20 (21.4)
520/300
6.2
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HL-30-7...
FN 3025 HL-30-71
802564
Standard
30 (32.1)
520/300
7.0
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HL-40-7...
FN 3025 HL-40-71
820959
Standard
40 (43.8)
520/300
8.5
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HL-50-7...
FN 3025 HL-50-72
802565
Standard
50 (53.5)
520/300
10.5
-72 (Terminal block)
177
65
84
Schaffner FN 3025 HP-10-7...
FN 3025 HP-10-71
803049
Standard
10 (10.7)
520/300
4.8
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HP-20-7...
FN 3025 HP-20-71
802625
Standard
20 (21.4)
520/300
6.2
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HP-30-7...
FN 3025 HP-30-71
802626
Standard
30 (32.1)
520/300
7.0
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HP-40-7...
FN 3025 HP-40-71
820960
Standard
40 (43.8)
520/300
8.5
-71 (Terminal block)
150
50
78
Schaffner FN 3025 HP-50-7...
FN 3025 HP-50-72
802627
Standard
50 (53.5)
520/300
10.5
-72 (Terminal block)
177
65
84
Schaffner FN 3026 HL-10-7...
FN 3026 HL-10-71
803048
Standard
10 (10.7)
520/300
4.8
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HL-20-7...
FN 3026 HL-20-71
802566
Standard
20 (21.4)
520/300
6.2
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HL-30-7...
FN 3026 HL-30-71
802567
Standard
30 (32.1)
520/300
7.0
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HL-40-7...
FN 3026 HL-40-71
820961
Standard
40 (43.8)
520/300
8.5
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HL-50-7...
FN 3026 HL-50-72
802568
Standard
50 (53.5)
520/300
10.5
-72 (Terminal block)
177
65
84
Schaffner FN 3026 HP-10-7...
FN 3026 HP-10-71
803050
Standard
10 (10.7)
520/300
4.8
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HP-20-7...
FN 3026 HP-20-71
802628
Standard
20 (21.4)
520/300
6.2
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HP-30-7...
FN 3026 HP-30-71
802629
Standard
30 (32.1)
520/300
7.0
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HP-40-7...
FN 3026 HP-40-71
820963
Standard
40 (43.8)
520/300
8.5
-71 (Terminal block)
150
50
78
Schaffner FN 3026 HP-50-7...
FN 3026 HP-50-72
802630
Standard
50 (53.5)
520/300
10.5
-72 (Terminal block)
177
65
84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表