您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1000 Series Swivel Casters
Atlas Casters
Swivel Casters
Powered by
CAD模型選擇
{atlascasters/swivel_casters/1000_series.prj},{NB=SC1030CS-SX-PHN-400},{SHA256=CWkVKRgQ4lPJkBq1MECkVxPp4n1Wwo7vG5GL6YaR3d4=},{INAME=sc1030cs2dsx2dphn2d400},{PN=SC1030CS-SX-PHN-400},{LOAD=750},{MAT=CS Option},{MOUNT=4.00 in. Adj Height Stem},{WHEEL=3.0in Phenolic Wheels},{BEARING=Plain},{DESCRIPTION=1000 Series Swivel Caster: CS Option, 4.00 in. Adj Height Stem, 3.0in Phenolic Whls, Plain Brg},{SPECSHEET=http://atlascasters.com/spec/spec.php?partno=SC1030CS-SX-PHN-400},{QUOTE=http://atlascasters.com/quote/quote.php?form=cad&partno=SC1030CS-SX-PHN-400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part Number
ⁿ/ₐ
LOAD
Load Capacity
[lbs]
MAT
Material Option
ⁿ/ₐ
MOUNT
Mounting Option
ⁿ/ₐ
WHEEL
Wheel Option
ⁿ/ₐ
BEARING
Bearing Option
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SC1030CS-CB-PHN
SC1030CS-CB-PHN
800
CS Option
Corner Baseplate
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030CS-CB-PXP
SC1030CS-CB-PXP
1000
CS Option
Corner Baseplate
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030CS-HK-PHN
SC1030CS-HK-PHN
800
CS Option
Hollow Kingpin
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030CS-HK-PXP
SC1030CS-HK-PXP
1000
CS Option
Hollow Kingpin
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030CS-HX-PHN-400
SC1030CS-HX-PHN-400
800
CS Option
4.00 in. Hvy Duty Adj Ht ...
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030CS-HX-PHN-600
SC1030CS-HX-PHN-600
800
CS Option
6.00 in. Hvy Duty Adj Ht ...
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030CS-HX-PXP-400
SC1030CS-HX-PXP-400
1000
CS Option
4.00 in. Hvy Duty Adj Ht ...
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030CS-HX-PXP-600
SC1030CS-HX-PXP-600
1000
CS Option
6.00 in. Hvy Duty Adj Ht ...
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030CS-SB-PHN
SC1030CS-SB-PHN
800
CS Option
Square Baseplate
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030CS-SB-PXP
SC1030CS-SB-PXP
1000
CS Option
Square Baseplate
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030CS-SX-PHN-400
SC1030CS-SX-PHN-400
750
CS Option
4.00 in. Adj Height Stem
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030CS-SX-PHN-600
SC1030CS-SX-PHN-600
750
CS Option
6.00 in. Adj Height Stem
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030CS-SX-PXP-400
SC1030CS-SX-PXP-400
750
CS Option
4.00 in. Adj Height Stem
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030CS-SX-PXP-600
SC1030CS-SX-PXP-600
750
CS Option
6.00 in. Adj Height Stem
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030SS-CB-PHN
SC1030SS-CB-PHN
800
SS Option
Corner Baseplate
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030SS-CB-PXD
SC1030SS-CB-PXD
900
SS Option
Corner Baseplate
3.0in Polyurethane Wheels
Delrin
1000 Series Swivel Caster...
SC1030SS-CB-PXP
SC1030SS-CB-PXP
1000
SS Option
Corner Baseplate
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030SS-HK-PHN
SC1030SS-HK-PHN
800
SS Option
Hollow Kingpin
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030SS-HK-PXD
SC1030SS-HK-PXD
900
SS Option
Hollow Kingpin
3.0in Polyurethane Wheels
Delrin
1000 Series Swivel Caster...
SC1030SS-HK-PXP
SC1030SS-HK-PXP
1000
SS Option
Hollow Kingpin
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
SC1030SS-SB-PHN
SC1030SS-SB-PHN
800
SS Option
Square Baseplate
3.0in Phenolic Wheels
Plain
1000 Series Swivel Caster...
SC1030SS-SB-PXD
SC1030SS-SB-PXD
900
SS Option
Square Baseplate
3.0in Polyurethane Wheels
Delrin
1000 Series Swivel Caster...
SC1030SS-SB-PXP
SC1030SS-SB-PXP
1000
SS Option
Square Baseplate
3.0in Polyurethane Wheels
Precision
1000 Series Swivel Caster...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
500 Series Leveling Casters
Atlas Casters
20.06.2019
1000 Series Leveling Casters
Atlas Casters
20.06.2019
Monarch Series - Institutional 1 Inch Hooded Caster
Colson Group
22.05.2023
24200 - Pillow block bearing pedestal type UCP
norelem
30.05.2024
I PHONE 6
Special Collection
14.08.2023
RA Rigid and Swivel Casters
ABB Installation Products
09.03.2023
500 Series Swivel Casters
Atlas Casters
20.06.2019
Positioning system EGT/EGK 30, 40, 60, 80 (Spindle drives) - Trapezoidal or...
Bahr Modultechnik
27.02.2023
BGL H - Adapter Sleeves
BGL
31.01.2017
Taper bushes 1008 - Taper bushes
BEA Ingranaggi
06.07.2020
PDL - Pressure Switch, 0,2-16bar, max. 60bar
BARCONTROL
29.07.2021
5/8 Inch Seismic Restraint
Atlas Casters
20.06.2019
SP-ER - Air scrap remover
Azolgas
29.09.2020
Gas springs
Bansbach easylift
21.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表