您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
Standard Set Collars
Normal type
Powered by
CAD模型選擇
{iwata/standard_set_collars/normal_type/sc_s_p.prj},{NB=SC1506S},{MAT=Stainless,SUS304},{B=15.0},{L=6},{D1=0},{D=24},{SMX=S},{C1=0.5},{C2=0.5},{NRH=2},{NDM=4},{KDM=3.242},{H=4},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D1
Diameter
[mm]
D
Outer diameter
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SC0305S
Stainless,SUS304
3.0
5
0
7
M3 x 3
SC0305S
SC0306S
Stainless,SUS304
3.0
6
0
7
M3 x 3
SC0306S
SC0308S
Stainless,SUS304
3.0
8
0
7
M3 x 3
SC0308S
SC0405S
Stainless,SUS304
4.0
5
0
8
M3 x 3
SC0405S
SC0406S
Stainless,SUS304
4.0
6
0
12
M4 x 4
SC0406S
SC0408S
Stainless,SUS304
4.0
8
0
12
M4 x 4
SC0408S
SC0505S
Stainless,SUS304
5.0
5
0
11
M3 x 3
SC0505S
SC0506S
Stainless,SUS304
5.0
6
0
14
M4 x 4
SC0506S
SC0508S
Stainless,SUS304
5.0
8
0
14
M4 x 4
SC0508S
SC0510S
Stainless,SUS304
5.0
10
0
14
M4 x 4
SC0510S
SC0605S
Stainless,SUS304
6.0
5
0
12
M3 x 3
SC0605S
SC0606S
Stainless,SUS304
6.0
6
0
15
M4 x 4
SC0606S
SC0608S
Stainless,SUS304
6.0
8
0
15
M4 x 4
SC0608S
SC0610S
Stainless,SUS304
6.0
10
0
16
M4 x 4
SC0610S
SC0805S
Stainless,SUS304
8.0
5
0
14
M3 x 3
SC0805S
SC0806S
Stainless,SUS304
8.0
6
13
16
M4 x 4
SC0806S
SC0808S
Stainless,SUS304
8.0
8
13
16
M4 x 4
SC0808S
SC0810S
Stainless,SUS304
8.0
10
13
18
M4 x 4
SC0810S
SC1005S
Stainless,SUS304
10.0
5
0
16
M3 x 3
SC1005S
SC1006S
Stainless,SUS304
10.0
6
16
18
M4 x 4
SC1006S
SC1008S
Stainless,SUS304
10.0
8
16
18
M4 x 4
SC1008S
SC1010S
Stainless,SUS304
10.0
10
16
20
M4 x 4
SC1010S
SC1106S
Stainless,SUS304
11.0
6
0
20
M4 x 4
SC1106S
SC1108S
Stainless,SUS304
11.0
8
20
22
M4 x 4
SC1108S
SC1110S
Stainless,SUS304
11.0
10
20
26
M5 x 6
SC1110S
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
SC- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SC- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SC- Chromate plating white (Steel S45C)
IWATA MFG. CO., LTD.
30.06.2023
SC- Aluminum (A2017)
IWATA MFG. CO., LTD.
30.06.2023
SC-SUS304 (Stainless steel)
IWATA MFG. CO., LTD.
13.01.2022
Shim & Spacer (Washer type)
IWATA MFG. CO., LTD.
13.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表