您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
SC-1000/2000
NIDEC COMPONENTS
Switch
Rotary Coded Switches
Powered by
CAD模型選擇
{copal/switch/rotary_coded_switches/sc_1000_2000_asmtab.prj},{NB=SC-2231},{CNSORDERNO1=SC},{NP=10 positions},{SP=Side setting},{SOT=Through hole pin},{SOR=Without knob (Cross slot)},{CF=Complementary code (Rotor color Red)},{FOP=Bulk in Plastic Bag},{FOPX='','Bulk in Plastic Bag','W','Tray packaging'},{CS=Gold plated},{VERS=32},{PPATH=assemblies/sc_1000_2000_asmtpl.prj},{PRA=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
SP
Setting Position
ⁿ/ₐ
SOT
Shape of Terminal
ⁿ/ₐ
SOR
Shape of Rotor
ⁿ/ₐ
CF
Code format
ⁿ/ₐ
FOP
Form of Packaging
ⁿ/ₐ
SC-2010W
SC-2010W
10 positions
Top setting
Through hole pin
Without knob (Minus slot)
Real code (Rotor color Ye...
Tray Packaging
SC-2010
SC-2010
10 positions
Top setting
Through hole pin
Without knob (Minus slot)
Real code (Rotor color Ye...
Bulk in Plastic Bag
SC-2030W
SC-2030W
10 positions
Top setting
Through hole pin
Without knob (Minus slot)
Complementary code (Rotor...
Tray Packaging
SC-2030
SC-2030
10 positions
Top setting
Through hole pin
Without knob (Minus slot)
Complementary code (Rotor...
Bulk in Plastic Bag
SC-2110W
SC-2110W
10 positions
Top setting
Through hole pin
With knob (with extended ...
Real code (Rotor color Ye...
Tray Packaging
SC-2110
SC-2110
10 positions
Top setting
Through hole pin
With knob (with extended ...
Real code (Rotor color Ye...
Bulk in Plastic Bag
SC-2130W
SC-2130W
10 positions
Top setting
Through hole pin
With knob (with extended ...
Complementary code (Rotor...
Tray Packaging
SC-2130
SC-2130
10 positions
Top setting
Through hole pin
With knob (with extended ...
Complementary code (Rotor...
Bulk in Plastic Bag
SC-2210W
SC-2210W
10 positions
Top setting
Through hole pin
Without knob (Cross slot)
Real code (Rotor color Ye...
Tray Packaging
SC-2210
SC-2210
10 positions
Top setting
Through hole pin
Without knob (Cross slot)
Real code (Rotor color Ye...
Bulk in Plastic Bag
SC-2230W
SC-2230W
10 positions
Top setting
Through hole pin
Without knob (Cross slot)
Complementary code (Rotor...
Tray Packaging
SC-2230
SC-2230
10 positions
Top setting
Through hole pin
Without knob (Cross slot)
Complementary code (Rotor...
Bulk in Plastic Bag
SC-2010TB
SC-2010TB
10 positions
Top setting
Gull wing
Without knob (Minus slot)
Real code (Rotor color Ye...
Taping
SC-2010WB
SC-2010WB
10 positions
Top setting
Gull wing
Without knob (Minus slot)
Real code (Rotor color Ye...
Tray Packaging
SC-2010B
SC-2010B
10 positions
Top setting
Gull wing
Without knob (Minus slot)
Real code (Rotor color Ye...
Bulk in Plastic Bag
SC-2030TB
SC-2030TB
10 positions
Top setting
Gull wing
Without knob (Minus slot)
Complementary code (Rotor...
Taping
SC-2030WB
SC-2030WB
10 positions
Top setting
Gull wing
Without knob (Minus slot)
Complementary code (Rotor...
Tray Packaging
SC-2030B
SC-2030B
10 positions
Top setting
Gull wing
Without knob (Minus slot)
Complementary code (Rotor...
Bulk in Plastic Bag
SC-2210TB
SC-2210TB
10 positions
Top setting
Gull wing
Without knob (Cross slot)
Real code (Rotor color Ye...
Taping
SC-2210WB
SC-2210WB
10 positions
Top setting
Gull wing
Without knob (Cross slot)
Real code (Rotor color Ye...
Tray Packaging
SC-2210B
SC-2210B
10 positions
Top setting
Gull wing
Without knob (Cross slot)
Real code (Rotor color Ye...
Bulk in Plastic Bag
SC-2230TB
SC-2230TB
10 positions
Top setting
Gull wing
Without knob (Cross slot)
Complementary code (Rotor...
Taping
SC-2230WB
SC-2230WB
10 positions
Top setting
Gull wing
Without knob (Cross slot)
Complementary code (Rotor...
Tray Packaging
SC-2230B
SC-2230B
10 positions
Top setting
Gull wing
Without knob (Cross slot)
Complementary code (Rotor...
Bulk in Plastic Bag
SC-2011W
SC-2011W
10 positions
Side setting
Through hole pin
Without knob (Minus slot)
Real code (Rotor color Ye...
Tray Packaging
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表