您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Flange) - ANSI/ASTM
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_ato_atc_flange_ansi.prj},{NB=SB1REA3},{STD=ANSI},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=190},{D=117.5},{C=89.0},{NH=4-16},{T=16.0},{NX=4.000},{SHX=16.000},{H=213},{SH=170},{DU=81},{A1=257},{B1=75},{Y=86.0},{AT=AS50},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=R},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_ato_atc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
SB1REA1
SB1REA1
ANSI
15
1/2
15
143
89.0
60.5
4-16
11.5
175
147
49
133
75
68.0
RS50
27.0
M5 x 8
SB1REA2
SB1REA2
ANSI
20
3/4
20
172
98.0
70.0
4-16
13.0
184
152
59
133
75
68.0
RS50
32.0
M5 x 8
SB1REAQ
SB1REAQ
ANSI
25
1
25
187
108.0
79.5
4-16
14.5
199
162
67
133
75
86.0
RS50
37.0
M5 x 8
SB1REA3
SB1REA3
ANSI
32
1 1/4
32
190
117.5
89.0
4-16
16.0
213
170
81
257
75
86.0
AS50
42.0
M5 x 8
SB1REA4
SB1REA4
ANSI
40
1 1/2
40
212
127.0
98.5
4-16
17.5
245
193
98
257
75
117.0
AS50
57.0
M6 x 11
SB1REA5
SB1REA5
ANSI
50
2
50
234
152.0
120.5
4-19
19.5
279
216
120
314
89
117.0
AS65
67.0
M6 x 11
SB1REA6
SB1REA6
ANSI
65
2 1/2
65
259
178.0
139.5
4-20
22.5
345
264
150
430
101
135.5
AS80
81.0
M6 x 10
SB1REA8
SB1REA8
ANSI
80
3
80
304
191.0
152.5
4-20
24.0
374
275
186
430
101
135.5
AS80
99.7
M8 x 10
SB1REAH
SB1REAH
ANSI
100
4
100
372
229.0
190.5
8-20
24.0
462
341
233
500
129
174.5
AS100
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表