您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Flange) - DIN/ISO
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_db_flange_din_asmtab.prj},{NB=SB1DED3},{STD=DIN},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=190},{D=140},{C=100},{NH=4-18},{T=15},{NX=4.000},{SHX=18.000},{H=213},{SH=170},{DU=81},{A1=162},{B1=75},{Y=86.0},{AS=Rc 1/4},{AT=AD50},{AC=Double Action},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_db_atc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AS
Air Supply
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
AC
Action
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
SB1DED1
SB1DED1
DIN
15
1/2
15
143
95
65
4-14
11
137
109
49
70
45
68.0
Rc 1/8
RD32
Double Action
27.0
M5 x 8
SB1DED2
SB1DED2
DIN
20
3/4
20
172
105
75
4-14
12
146
114
59
70
45
68.0
Rc 1/8
RD32
Double Action
32.0
M5 x 8
SB1DEDQ
SB1DEDQ
DIN
25
1
25
187
115
85
4-14
14
183
146
67
109
60
86.0
Rc 1/8
RD40
Double Action
37.0
M5 x 8
SB1DED3
SB1DED3
DIN
32
1 1/4
32
190
140
100
4-18
15
213
170
81
162
75
86.0
Rc 1/4
AD50
Double Action
42.0
M5 x 8
SB1DED4
SB1DED4
DIN
40
1 1/2
40
212
150
110
4-18
16
245
193
98
162
75
117.0
Rc 1/4
AD50
Double Action
57.0
M6 x 11
SB1DED5
SB1DED5
DIN
50
2
50
234
165
125
4-18
18
262
199
120
162
75
117.0
Rc 1/4
AD50
Double Action
67.0
M6 x 11
SB1DED6
SB1DED6
DIN
65
2 1/2
65
259
185
145
4-18
22
326
245
150
202
89
135.5
Rc 1/4
AD65
Double Action
81.0
M6 x 10
SB1DED8
SB1DED8
DIN
80
3
80
304
200
160
8-18
23
355
256
186
202
89
135.5
Rc 1/4
AD65
Double Action
99.7
M8 x 10
SB1DEDH
SB1DEDH
DIN
100
4
100
372
220
180
8-18
23
440
319
233
262
101
174.5
Rc 1/4
AD80
Double Action
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表