您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
System Bea 12B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
System Bea
Powered by
CAD模型選擇
{bea/chain_drive/system_bea/system_bea_12b_1.prj},{NB=SB101360018042},{Z=18},{DE=117.9},{DP=109.71},{CNSORDERNO=SB101360018042},{DM=80},{D1=42},{A=35},{KG=1.32},{B1=11.1},{C=2},{R3=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
SB101360010019
10
69.8
61.64
SB101360010019
42
19
30
0.37
11.1
2
19
SB101360010020
10
69.8
61.64
SB101360010020
42
20
30
0.36
11.1
2
19
SB101360010024
10
69.8
61.64
SB101360010024
42
24
30
0.33
11.1
2
19
SB101360010025
10
69.8
61.64
SB101360010025
42
25
30
0.32
11.1
2
19
SB101360011019
11
75.8
67.61
SB101360011019
46
19
35
0.51
11.1
2
19
SB101360011020
11
75.8
67.61
SB101360011020
46
20
35
0.50
11.1
2
19
SB101360011024
11
75.8
67.61
SB101360011024
46
24
35
0.46
11.1
2
19
SB101360011025
11
75.8
67.61
SB101360011025
46
25
35
0.45
11.1
2
19
SB101360012019
12
81.8
73.60
SB101360012019
52
19
35
0.67
11.1
2
19
SB101360012020
12
81.8
73.60
SB101360012020
52
20
35
0.66
11.1
2
19
SB101360012022
12
81.8
73.60
SB101360012022
52
22
35
0.64
11.1
2
19
SB101360012024
12
81.8
73.60
SB101360012024
52
24
35
0.61
11.1
2
19
SB101360012025
12
81.8
73.60
SB101360012025
52
25
35
0.60
11.1
2
19
SB101360012028
12
81.8
73.60
SB101360012028
52
28
35
0.57
11.1
2
19
SB101360012030
12
81.8
73.60
SB101360012030
52
30
35
0.55
11.1
2
19
SB101360012032
12
81.8
73.60
SB101360012032
56
32
35
0.59
11.1
2
19
SB101360012035
12
81.8
73.60
SB101360012035
56
35
35
0.54
11.1
2
19
SB101360013019
13
87.8
79.59
SB101360013019
58
19
35
0.82
11.1
2
19
SB101360013020
13
87.8
79.59
SB101360013020
58
20
35
0.81
11.1
2
19
SB101360013022
13
87.8
79.59
SB101360013022
58
22
35
0.80
11.1
2
19
SB101360013024
13
87.8
79.59
SB101360013024
58
24
35
0.77
11.1
2
19
SB101360013025
13
87.8
79.59
SB101360013025
58
25
35
0.76
11.1
2
19
SB101360013028
13
87.8
79.59
SB101360013028
58
28
35
0.73
11.1
2
19
SB101360013030
13
87.8
79.59
SB101360013030
58
30
35
0.70
11.1
2
19
SB101360013032
13
87.8
79.59
SB101360013032
58
32
35
0.66
11.1
2
19
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Chain-stretcher with ball bearing national - Chain-stretcher sprockets with...
BEA Ingranaggi
06.07.2020
System Bea 16B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 60 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
System Bea 10B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex plate wheels 12B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
Simplex chains with straight plates - Roller chains with straight plates - ...
BEA Ingranaggi
06.07.2020
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
22250 - Sprockets single 1“ x 17.02 mm DIN ISO 606, ready to install
norelem
26.06.2024
24200 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
12B-1 (19,05 x 11,68 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
Modèle 18-240 - Chaîne à maillon rond pour élingue, grade 100 ou 120
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表