您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
SA-5000
NIDEC COMPONENTS
Switch
Rotary Coded Switches
Powered by
CAD模型選擇
{copal/switch/rotary_coded_switches/sa_5000_asmtab.prj},{NB=SA-5170DE},{CNSORDERNO1=SA-5},{SP=Top setting (With knob)},{BINC=Binary coded hexadecimal (Complementary code)},{IC=Built-in diode (Polarity is for reverse with C)},{RV=-},{FOP=Bulk in Plastic Bag},{CF=16 positions, complementary code},{SOR=With knob (extended shaft)},{DIAL=2},{SOT=Diodes(Housing color Black)(Polarity is for reverse with C)},{BC=D},{CS=Gold plated},{RVX='','-'},{V1=1},{VERS=4},{PPATH=assemblies/sa_5000_asmtpl.prj},{CFVERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SP
Setting Position
ⁿ/ₐ
BINC
Binary Coded
ⁿ/ₐ
IC
Internal Circuit
ⁿ/ₐ
RV
Resistance Value
ⁿ/ₐ
FOP
Form of Packaging
ⁿ/ₐ
SA-5010A1EW
SA-5010A1EW
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor
10 kΩ
Tray Packaging
SA-5010A1E
SA-5010A1E
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor
10 kΩ
Bulk in Plastic Bag
SA-5010A3EW
SA-5010A3EW
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor
3.3 kΩ
Tray Packaging
SA-5010A3E
SA-5010A3E
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor
3.3 kΩ
Bulk in Plastic Bag
SA-5010B1EW
SA-5010B1EW
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor & diode
10 kΩ
Tray Packaging
SA-5010B1E
SA-5010B1E
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor & diode
10 kΩ
Bulk in Plastic Bag
SA-5010B3EW
SA-5010B3EW
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor & diode
3.3 kΩ
Tray Packaging
SA-5010B3E
SA-5010B3E
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in resistor & diode
3.3 kΩ
Bulk in Plastic Bag
SA-5010CEW
SA-5010CEW
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in diode
-
Tray Packaging
SA-5010CE
SA-5010CE
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in diode
-
Bulk in Plastic Bag
SA-5010DEW
SA-5010DEW
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in diode (Polarity ...
-
Tray Packaging
SA-5010DE
SA-5010DE
Top setting (Without knob...
Binary coded decimal (Rea...
Built-in diode (Polarity ...
-
Bulk in Plastic Bag
SA-5110A1EW
SA-5110A1EW
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor
10 kΩ
Tray Packaging
SA-5110A1E
SA-5110A1E
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor
10 kΩ
Bulk in Plastic Bag
SA-5110A3EW
SA-5110A3EW
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor
3.3 kΩ
Tray Packaging
SA-5110A3E
SA-5110A3E
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor
3.3 kΩ
Bulk in Plastic Bag
SA-5110B1EW
SA-5110B1EW
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor & diode
10 kΩ
Tray Packaging
SA-5110B1E
SA-5110B1E
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor & diode
10 kΩ
Bulk in Plastic Bag
SA-5110B3EW
SA-5110B3EW
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor & diode
3.3 kΩ
Tray Packaging
SA-5110B3E
SA-5110B3E
Top setting (With knob)
Binary coded decimal (Rea...
Built-in resistor & diode
3.3 kΩ
Bulk in Plastic Bag
SA-5110CEW
SA-5110CEW
Top setting (With knob)
Binary coded decimal (Rea...
Built-in diode
-
Tray Packaging
SA-5110CE
SA-5110CE
Top setting (With knob)
Binary coded decimal (Rea...
Built-in diode
-
Bulk in Plastic Bag
SA-5110DEW
SA-5110DEW
Top setting (With knob)
Binary coded decimal (Rea...
Built-in diode (Polarity ...
-
Tray Packaging
SA-5110DE
SA-5110DE
Top setting (With knob)
Binary coded decimal (Rea...
Built-in diode (Polarity ...
-
Bulk in Plastic Bag
SA-5030A1EW
SA-5030A1EW
Top setting (Without knob...
Binary coded decimal (Com...
Built-in resistor
10 kΩ
Tray Packaging
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表