您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Zurcon® Buffer Seal - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Zurcon® Buffer Seal
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/zurcon_bufferseal/zurcon_bufferseal_asmtab.prj},{NB=RUK3B0800-Z2054 (01)},{IDNR=},{DNX=80.0},{D1X=95.5},{L=6.3},{S=0.4},{NUT=0},{DRUCK=1},{MC=Z20},{SNO=4},{SNOX=2},{ORS=40.87 x 3.53},{QI=Standard},{VERS=11},{VERS2=1},{PPATH=zurcon_bufferseal_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNO
Part. No
ⁿ/ₐ
DN
Rod diameter f8/h9
[mm]
D1
Groove base +0.2
[mm]
L
Groove width +0.25
[mm]
S
Radial Clearance S max.
[mm]
OM
Back-up Ring Material
ⁿ/ₐ
RUK3B0400-Z2054
RUK3B0400
40.0
55.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0450-Z2054
RUK3B0450
45.0
60.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0500-Z2054
RUK3B0500
50.0
65.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0550-Z2054
RUK3B0550
55.0
70.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0560-Z2054
RUK3B0560
56.0
71.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0600-Z2054
RUK3B0600
60.0
75.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0630-Z2054
RUK3B0630
63.0
78.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0650-Z2054
RUK3B0650
65.0
80.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0700-Z2054
RUK3B0700
70.0
85.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0750-Z2054
RUK3B0750
75.0
90.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0800-Z2054
RUK3B0800
80.0
95.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0850-Z2054
RUK3B0850
85.0
100.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0900-Z2054
RUK3B0900
90.0
105.5
6.3
0.4
Polyacetal resin (POM)
RUK3B0950-Z2054
RUK3B0950
95.0
110.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1000-Z2054
RUK3B1000
100.0
115.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1050-Z2054
RUK3B1050
105.0
120.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1100-Z2054
RUK3B1100
110.0
125.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1150-Z2054
RUK3B1150
115.0
130.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1250-Z2054
RUK3B1250
125.0
140.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1200-Z2054
RUK3B1200
120.0
135.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1300-Z2054
RUK3B1300
130.0
145.5
6.3
0.4
Polyacetal resin (POM)
RUK3B1400-Z2054
RUK3B1400
140.0
155.5
6.3
0.4
Polyacetal resin (POM)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Zurcon® U-Cup RU9 - Rod seal, single acting sealing element from Turcon® an...
Trelleborg
21.07.2023
Type A - V Ring
Trelleborg
21.07.2023
Turcon® Variseal® M2 - Rod, single acting sealings elements from Zurcon® an...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
CST Seal - Piston, double acting sealing elements from Zurcon® Polyurethan ...
Trelleborg
21.07.2023
POLYPAC® - Veepac CH/G5 - Rod seal, single acting set of chevron rings from...
Trelleborg
01.02.2018
Zurcon® Scraper WNV - Double-acting Scraper from Zurcon® Polyurethan materi...
Trelleborg
21.07.2023
Rod seal Type ARUP - Rod seal Type ARUP from Polyurethan
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Zurcon® Scraper DA 22 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
Turcon® Glyd Ring® - Rod seal, double acting sealing element from Zurcon® a...
Trelleborg
21.07.2023
POLYPAC® - Selemaster SM - Single acting compact rod seal with anti-extrusi...
Trelleborg
21.07.2023
TJUM-03 - Linear Plain Bearing, mm
igus
20.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表