您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVL.1 - Rubber buffers
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVL.1
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvl_1/dvl_1.prj},{NB=Rubber buffers DVL.1-60-20-21.5-70},{CODE=436238},{DESCRIPTION=DVL.1-60-20-21.5-70},{DIM01=60.0},{DIM02=21.5},{DIM03=20},{DIM04=2},{WEIGHT=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
ⁿ/ₐ
DIM03
h
[mm]
DIM04
s
[mm]
WEIGHT
Weight
[g]
Rubber buffers DVL.1-20-1...
436201
DVL.1-20-15-8.5-40
20.0
8.5
15
2
-
Rubber buffers DVL.1-20-1...
436202
DVL.1-20-15-8.5-55
20.0
8.5
15
2
-
Rubber buffers DVL.1-20-1...
436203
DVL.1-20-15-8.5-70
20.0
8.5
15
2
-
Rubber buffers DVL.1-25-2...
436206
DVL.1-25-20-10.5-40
25.0
10.5
20
2
-
Rubber buffers DVL.1-25-2...
436207
DVL.1-25-20-10.5-55
25.0
10.5
20
2
-
Rubber buffers DVL.1-25-2...
436208
DVL.1-25-20-10.5-70
25.0
10.5
20
2
-
Rubber buffers DVL.1-30-3...
436211
DVL.1-30-30-13.5-40
30.0
13.5
30
2
-
Rubber buffers DVL.1-30-3...
436212
DVL.1-30-30-13.5-55
30.0
13.5
30
2
-
Rubber buffers DVL.1-30-3...
436213
DVL.1-30-30-13.5-70
30.0
13.5
30
2
-
Rubber buffers DVL.1-40-1...
436216
DVL.1-40-10-10-40
40.0
10.0
10
2
-
Rubber buffers DVL.1-40-1...
436217
DVL.1-40-10-10-55
40.0
10.0
10
2
-
Rubber buffers DVL.1-40-1...
436218
DVL.1-40-10-10-70
40.0
10.0
10
2
-
Rubber buffers DVL.1-40-2...
436221
DVL.1-40-20-13-40
40.0
13.0
20
2
-
Rubber buffers DVL.1-40-2...
436222
DVL.1-40-20-13-55
40.0
13.0
20
2
-
Rubber buffers DVL.1-40-2...
436223
DVL.1-40-20-13-70
40.0
13.0
20
2
-
Rubber buffers DVL.1-40-3...
436226
DVL.1-40-30-13-40
40.0
13.0
30
2
-
Rubber buffers DVL.1-40-3...
436227
DVL.1-40-30-13-55
40.0
13.0
30
2
-
Rubber buffers DVL.1-40-3...
436228
DVL.1-40-30-13-70
40.0
13.0
30
2
-
Rubber buffers DVL.1-50-4...
436231
DVL.1-50-40-17-40
50.0
17.0
40
2
-
Rubber buffers DVL.1-50-4...
436232
DVL.1-50-40-17-55
50.0
17.0
40
2
-
Rubber buffers DVL.1-50-4...
436233
DVL.1-50-40-17-70
50.0
17.0
40
2
-
Rubber buffers DVL.1-60-2...
436236
DVL.1-60-20-21.5-40
60.0
21.5
20
2
-
Rubber buffers DVL.1-60-2...
436237
DVL.1-60-20-21.5-55
60.0
21.5
20
2
-
Rubber buffers DVL.1-60-2...
436238
DVL.1-60-20-21.5-70
60.0
21.5
20
2
-
Rubber buffers DVL.1-60-3...
436241
DVL.1-60-30-17-40
60.0
17.0
30
2
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表