您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RS1 - Dowel pin DIN 6325
Rigon
Blanking die-sets
Dies, bushes for
Threaded pins
Powered by
CAD模型選擇
{rigon/93_trancia/b2/i2_sg/rs1.prj},{NB=RS1- 08X120},{IDNR=},{SIG=RS1},{COD=RS1- 08X120},{D=8},{L=120},{MAT=Acciaio UNI 100 Cr 6},{HD=60 ... 62 HRC},{TR=Tempera},{FIN=Finemente rettificate e lappate},{TOLERANZA=h6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RS1-02X010
RS1
RS1-02X010
2
10
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-02X012
RS1
RS1-02X012
2
12
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-02X014
RS1
RS1-02X014
2
14
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-02X016
RS1
RS1-02X016
2
16
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-02X018
RS1
RS1-02X018
2
18
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-02X020
RS1
RS1-02X020
2
20
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-02X024
RS1
RS1-02X024
2
24
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X010
RS1
RS1-03X010
3
10
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X012
RS1
RS1-03X012
3
12
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X014
RS1
RS1-03X014
3
14
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X016
RS1
RS1-03X016
3
16
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X018
RS1
RS1-03X018
3
18
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X020
RS1
RS1-03X020
3
20
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X024
RS1
RS1-03X024
3
24
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X028
RS1
RS1-03X028
3
28
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1- 03X030
RS1
RS1- 03X030
3
30
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1- 03X032
RS1
RS1- 03X032
3
32
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X036
RS1
RS1-03X036
3
36
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1- 03X040
RS1
RS1- 03X040
3
40
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1- 03X045
RS1
RS1- 03X045
3
45
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-03X050
RS1
RS1-03X050
3
50
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1- 03X055
RS1
RS1- 03X055
3
55
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1- 03X060
RS1
RS1- 03X060
3
60
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-04X010
RS1
RS1-04X010
4
10
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS1-04X012
RS1
RS1-04X012
4
12
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6325-ZYL-STIFT-ST - Parallel Pins According to DIN 6325
MÄDLER
26.04.2024
DIN 1 - Stainless steel A4
Böllhoff
26.10.2021
Reference 62705 - Taper pin - ISO 2339 DIN 1 - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
B0529 - Dowel pins ISO 2338
Blohm
03.06.2024
AKA628-641 - Spherical dowel pins with small heads
YDFA
18.06.2024
TH700 - Dowel pins, DIN EN 28734 Form A (DIN 6325)
Märkische Stanz-Partner
31.08.2021
Reference 62705 - Taper pin - ISO 2339 DIN 1 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
ESP-1 - Cylindrical dowel-pin
Berger Tools
08.11.2018
2351.1. - Dowel pin according to DIN EN ISO 8734
FIBRO
22.11.2023
HDPM - Dowel Pins Metric
Harcourt
02.04.2024
K2013 - Dowel pins ISO 2338
KIPP
27.05.2024
SN1973 - Dowel pin (~EN ISO 8734)
STRACK
21.09.2022
DIN 6325 - Dowel Pins, Steel
JW Winco
25.06.2024
CE68E-F - Round bar - Fixed outer diameter type/Designated outer diameter t...
HEFA
15.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表