您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
RS
NANKAI SEIKO CO., LTD. (SMT)
SUS440C Ball Bearings
Powered by
CAD模型選擇
{nankai/sus440c_b_b/sus440c_rs_asmtab.prj},{NB=SS 6306 RS},{VER=5},{END=RS},{SIZE=6306},{SD=30},{D=72},{B=19},{SR=1.1},{CR=26700},{CR1=2720},{COR=15000},{COR1=1530},{GREASE=6900},{OIL=-},{D2=-},{SF=-},{SH=-},{D2X=0.000},{SFX=0.000},{SHX=0.000},{PPATH=parts/sus440c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
SR
min
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
GREASE
Limiting speeds (Grease)
[min-1]
SS 6800 RS
SS 6800 RS
10
19
5
0.3
2120
985
24000
SS 6900 RS
SS 6900 RS
10
22
6
0.3
2700
1270
22000
SS 6000 RS
SS 6000 RS
10
26
8
0.3
4600
1970
22000
SS 6200 RS
SS 6200 RS
10
30
9
0.6
5100
2390
18000
SS 6300 RS
SS 6300 RS
10
35
11
0.6
8100
3450
18000
SS 6801 RS
SS 6801 RS
12
21
5
0.3
1920
1040
20000
SS 6901 RS
SS 6901 RS
12
24
6
0.3
2890
1460
19000
SS 6001 RS
SS 6001 RS
12
28
8
0.3
5100
2390
18000
SS 6201 RS
SS 6201 RS
12
32
10
0.6
6800
3050
17000
SS 6301 RS
SS 6301 RS
12
37
12
1.0
9700
4200
17000
SS 6802 RS
SS 6802 RS
15
24
5
0.3
2080
1260
17000
SS 6902 RS
SS 6902 RS
15
28
7
0.3
4300
2250
16000
SS 6002 RS
SS 6002 RS
15
32
9
0.3
5600
2840
15000
SS 6202 RS
SS 6202 RS
15
35
11
0.6
7650
3750
14000
SS 6302 RS
SS 6302 RS
15
42
13
1.0
11400
5450
13000
SS 6803 RS
SS 6803 RS
17
26
5
0.3
2630
1570
15000
SS 6903 RS
SS 6903 RS
17
30
7
0.3
4600
2550
14000
SS 6003 RS
SS 6003 RS
17
35
10
0.3
6000
3250
14000
SS 6203 RS
SS 6203 RS
17
40
12
0.6
9600
4800
13000
SS 6303 RS
SS 6303 RS
17
47
14
1.0
13600
6600
12000
SS 6804 RS
SS 6804 RS
20
32
7
0.3
4000
2460
13000
SS 6904 RS
SS 6904 RS
20
37
9
0.3
6400
3700
12000
SS 6004 RS
SS 6004 RS
20
42
12
0.6
9400
5050
12000
SS 6204 RS
SS 6204 RS
20
47
14
1.0
12800
6650
11000
SS 6304 RS
SS 6304 RS
20
52
15
1.1
15900
7850
11000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2RS
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
BB1_001_101 - Deep groove ball bearings
SKF
22.09.2023
ZZ
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
Contact Sealed 2RS
JTEKT Corporation(Koyo)
16.01.2019
Z
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
KFL - Male Elbow
SMC Corporation
14.05.2024
2RS
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
Shielded Type ZZ
NSK Rolling Bearing
15.11.2023
Open type
Jtekt North America
13.12.2018
2RS
NANKAI SEIKO CO., LTD. (SMT)
18.12.2019
6-280 - Heavy Duty Latch System for HVAC applications
Dirak
15.12.2023
6-078 - Velcro Cable-tie
Dirak
15.12.2023
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表