您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Plus Seal® II according to MIL-G-5514F - Rod seal, double acting sealing elements from Turcon® material
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Rod Seals
Turcon® Plus Seal® II according to MIL-G-5514F
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/aerospace_sealing_systems/fluid_dichtsysteme/stangendichtungen/turcon_plus_seal_ii/turcon_plus_seal_ii_asmtab.prj},{NB=RP710M226AT05NE0 (0)},{IDNR=},{DN=226},{BI=1.998},{TBI=+0.000/-0.002},{EI=2.241},{TEI=+0.002/-0.000},{DI=0.007},{RI=0.025/0.010},{G0I=0.188},{G1I=0.235},{G2I=0.304},{BM=50.75},{TBM=+0.00/-0.05},{EM=56.92},{TEM=+0.05/-0.00},{DM=0.18},{RM=0.64/0.25},{R=0.25},{G0M=4.78},{G1M=5.97},{G2M=7.72},{NUT=0},{DRUCK=0 bis 35},{TYPE=0},{AUS=1},{MC=T05},{MC1=NE},{ECI=2.240},{TECI=+0.000/-0.000},{ECM=56.90},{TECM=+0.050/-0.000},{PPATH=turcon_plus_seal_ii_asmtpl.prj},{INFO=Hinweis}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Dash No. MIL-G-5514F
ⁿ/ₐ
BI
Rod Diameter
[Inch]
TBI
Rod Diameter Tolerance
[Inch]
EI
Groove Diameter
[mm]
TEI
Groove Diameter Tolerance
[Inch]
DI
Diametral clearance D max.
[Inch]
RI
Radius
[Inch]
G0I
Groove Width +0.010/-0.000
[Inch]
G1I
Groove Width +0.010/-0.000
[Inch]
G2I
Groove Width +0.010/-0.000
[Inch]
BM
Rod Diameter
[mm]
TBM
Rod Diameter Tolerance
[mm]
EM
Groove Diameter
[mm]
TEM
Groove Diameter Tolerance
[mm]
DM
Diametral clearance D max.
[mm]
RM
Radius
[mm]
G0M
Groove Width +0.25/-0.00
[mm]
G1M
Groove Width +0.25/-0.00
[mm]
G2M
Groove Width +0.25/-0.00
[mm]
DRUCK
Pressure
[MPa]
RP710M004AT05NE0
RP710M004
004
0.076
+0.000/-0.001
0.190
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
1.93
+0.000/-0.025
4.83
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M005AT05NE0
RP710M005
005
0.108
+0.000/-0.001
0.221
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
2.74
+0.000/-0.025
5.61
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M006AT05NE0
RP710M006
006
0.123
+0.000/-0.001
0.235
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
3.12
+0.000/-0.025
5.97
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M007AT05NE0
RP710M007
007
0.154
+0.000/-0.001
0.266
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
3.91
+0.000/-0.025
6.76
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M008AT05NE0
RP710M008
008
0.185
+0.000/-0.001
0.297
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
4.70
+0.000/-0.025
7.54
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M009AT05NE0
RP710M009
009
0.217
+0.000/-0.001
0.329
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
5.51
+0.000/-0.025
8.36
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M010AT05NE0
RP710M010
010
0.248
+0.000/-0.001
0.360
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
6.30
+0.000/-0.025
9.14
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M011AT05NE0
RP710M011
011
0.310
+0.000/-0.001
0.422
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
7.87
+0.000/-0.025
10.72
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M012AT05NE0
RP710M012
012
0.373
+0.000/-0.001
0.485
+0.001/-0.000
0.004
0.015/0.005
0.094
0.149
0.207
9.47
+0.000/-0.025
12.32
+0.025/-0.000
0.10
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M013AT05NE0
RP710M013
013
0.435
+0.000/-0.002
0.547
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
11.05
+0.00/-0.05
13.89
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M014AT05NE0
RP710M014
014
0.498
+0.000/-0.002
0.610
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
12.65
+0.00/-0.05
15.49
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M015AT05NE0
RP710M015
015
0.560
+0.000/-0.002
0.672
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
14.22
+0.00/-0.05
17.07
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M016AT05NE0
RP710M016
016
0.623
+0.000/-0.002
0.735
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
15.82
+0.00/-0.05
18.67
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M017AT05NE0
RP710M017
017
0.685
+0.000/-0.002
0.797
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
17.40
+0.00/-0.05
20.24
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M018AT05NE0
RP710M018
018
0.748
+0.000/-0.002
0.860
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
19.00
+0.00/-0.05
21.84
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M019AT05NE0
RP710M019
019
0.810
+0.000/-0.002
0.922
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
20.57
+0.00/-0.05
23.42
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M020AT05NE0
RP710M020
020
0.873
+0.000/-0.002
0.985
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
22.17
+0.00/-0.05
25.02
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M021AT05NE0
RP710M021
021
0.935
+0.000/-0.002
1.047
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
23.75
+0.00/-0.05
26.59
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M022AT05NE0
RP710M022
022
0.998
+0.000/-0.002
1.110
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
25.35
+0.00/-0.05
28.19
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M023AT05NE0
RP710M023
023
1.060
+0.000/-0.002
1.172
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
26.92
+0.00/-0.05
29.77
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M024AT05NE0
RP710M024
024
1.123
+0.000/-0.002
1.235
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
28.52
+0.00/-0.05
31.37
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M025AT05NE0
RP710M025
025
1.185
+0.000/-0.002
1.297
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
30.10
+0.00/-0.05
32.94
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M026AT05NE0
RP710M026
026
1.248
+0.000/-0.002
1.360
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
31.70
+0.00/-0.05
34.54
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M027AT05NE0
RP710M027
027
1.310
+0.000/-0.002
1.422
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
33.27
+0.00/-0.05
36.12
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
RP710M028AT05NE0
RP710M028
028
1.373
+0.000/-0.002
1.485
+0.002/-0.000
0.005
0.015/0.005
0.094
0.149
0.207
34.87
+0.00/-0.05
37.72
+0.05/-0.00
0.13
0.38/0.13
2.39
3.78
5.26
0 up to 35
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表