您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDX.T - Round end-caps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDX.T
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/ndx_t/ndx_t.prj},{NB=Round end-caps NDX.T-42.4x2.5-M14},{CODE=320324},{DESCRIPTION=NDX.T-42.4x2.5-M14},{DIM01=42.0},{DIM02=M14},{DIM03=15},{DIM04=37.4},{DIM05=38},{DIM06=8.0},{DIM07=42.0},{DIM08=37.4},{DIM09=2.5},{WEIGHT=5.0},{NDM=14.000},{HH=27.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
d1
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
Tube external diameter
ⁿ/ₐ
DIM08
Tube internal diameter
ⁿ/ₐ
DIM09
Tube thickness
ⁿ/ₐ
WEIGHT
Weight
[g]
Round end-caps NDX.T-20x2...
320211
NDX.T-20x2-M8
20.0
M8
10
16.0
23
5.0
20.0
16.0
2.0
4.0
Round end-caps NDX.T-25x2...
320221
NDX.T-25x2-M8
25.0
M8
10
21.0
26
5.5
25.0
21.0
2.0
4.5
Round end-caps NDX.T-25x2...
320222
NDX.T-25x2-M10
25.0
M10
10
21.0
26
5.5
25.0
21.0
2.0
4.5
Round end-caps NDX.T-30x1...
320231
NDX.T-30x1-M8
30.0
M8
10
28.0
31
6.0
30.0
28.0
1.0
4.5
Round end-caps NDX.T-30x1...
320232
NDX.T-30x1-M10
30.0
M10
10
28.0
31
6.0
30.0
28.0
1.0
4.5
Round end-caps NDX.T-30x1...
320233
NDX.T-30x1-M12
30.0
M12
10
28.0
31
6.0
30.0
28.0
1.0
4.5
Round end-caps NDX.T-30x1...
320234
NDX.T-30x1-M14
30.0
M14
15
28.0
31
6.0
30.0
28.0
1.0
4.5
Round end-caps NDX.T-30x1...
320235
NDX.T-30x1-M16
30.0
M16
15
28.0
31
6.0
30.0
28.0
1.0
4.5
Round end-caps NDX.T-30x1...
320241
NDX.T-30x1.5-M8
30.0
M8
10
27.0
31
6.0
30.0
27.0
1.5
4.5
Round end-caps NDX.T-30x1...
320242
NDX.T-30x1.5-M10
30.0
M10
10
27.0
31
6.0
30.0
27.0
1.5
4.5
Round end-caps NDX.T-30x1...
320243
NDX.T-30x1.5-M12
30.0
M12
10
27.0
31
6.0
30.0
27.0
1.5
4.5
Round end-caps NDX.T-30x1...
320244
NDX.T-30x1.5-M14
30.0
M14
15
27.0
31
6.0
30.0
27.0
1.5
4.5
Round end-caps NDX.T-30x1...
320245
NDX.T-30x1.5-M16
30.0
M16
15
27.0
31
6.0
30.0
27.0
1.5
4.5
Round end-caps NDX.T-30x2...
320251
NDX.T-30x2-M8
30.0
M8
10
26.0
31
6.0
30.0
26.0
2.0
4.5
Round end-caps NDX.T-30x2...
320252
NDX.T-30x2-M10
30.0
M10
10
26.0
31
6.0
30.0
26.0
2.0
4.5
Round end-caps NDX.T-30x2...
320253
NDX.T-30x2-M12
30.0
M12
10
26.0
31
6.0
30.0
26.0
2.0
4.5
Round end-caps NDX.T-30x2...
320254
NDX.T-30x2-M14
30.0
M14
15
26.0
31
6.0
30.0
26.0
2.0
4.5
Round end-caps NDX.T-30x2...
320255
NDX.T-30x2-M16
30.0
M16
15
26.0
31
6.0
30.0
26.0
2.0
4.5
Round end-caps NDX.T-30x2...
320261
NDX.T-30x2.5-M8
30.0
M8
10
25.0
31
6.0
30.0
25.0
2.5
4.5
Round end-caps NDX.T-30x2...
320262
NDX.T-30x2.5-M10
30.0
M10
10
25.0
31
6.0
30.0
25.0
2.5
4.5
Round end-caps NDX.T-30x2...
320263
NDX.T-30x2.5-M12
30.0
M12
10
25.0
31
6.0
30.0
25.0
2.5
4.5
Round end-caps NDX.T-30x2...
320264
NDX.T-30x2.5-M14
30.0
M14
15
25.0
31
6.0
30.0
25.0
2.5
4.5
Round end-caps NDX.T-30x2...
320265
NDX.T-30x2.5-M16
30.0
M16
15
25.0
31
6.0
30.0
25.0
2.5
4.5
Round end-caps NDX.T-32x2...
320266
NDX.T-32x2-M8
32.0
M8
10
28.0
31
6.0
32.0
28.0
2.0
4.5
Round end-caps NDX.T-32x2...
320267
NDX.T-32x2-M10
32.0
M10
10
28.0
31
6.0
32.0
28.0
2.0
4.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表