您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ROC-2803-004 - Standard Hex Nuts - Metal
Essentra Components
Fasteners
Nuts
Standard Hex Nuts
Standard Hex Nuts - Metal
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k05000000/l3_k05100000/p090300/roc-2803-004.prj},{NB=ROC-2803-016},{PN=ROC-2803-016},{AMERSID=1150489},{APACID=-},{EMEAID=-},{THREADTYPE=Standard Thread},{SIZE=M16 x 2.00},{WIDTHACROSSFLATS=24.000},{HEIGHT=14.800},{THREAD=16.000},{PITCH=2.000},{D1=1.5000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREADTYPE
Thread Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WIDTHACROSSFLATS
Width Across Flats
[mm]
HEIGHT
Height
[mm]
ROC-2803-004
ROC-2803-004
1150481
-
-
Standard Thread
M4 x .70
7.000
3.200
ROC-2803-005
ROC-2803-005
1150482
-
-
Standard Thread
M5 x .80
8.000
4.700
ROC-2803-006
ROC-2803-006
1150483
-
-
Standard Thread
M6 x 1.00
10.000
5.200
ROC-2803-007
ROC-2803-007
1150484
-
-
Standard Thread
M7 x 1.00
11.000
5.500
ROC-2803-008
ROC-2803-008
1150485
-
-
Standard Thread
M8 x 1.25
13.000
6.800
ROC-2803-010
ROC-2803-010
1150486
-
-
Standard Thread
M10 x 1.50
16.000
8.400
ROC-2803-012
ROC-2803-012
1150487
-
-
Standard Thread
M12 x 1.75
18.000
10.800
ROC-2803-014
ROC-2803-014
1150488
-
-
Standard Thread
M14 x 2.00
21.000
12.800
ROC-2803-016
ROC-2803-016
1150489
-
-
Standard Thread
M16 x 2.00
24.000
14.800
ROC-2803-018
ROC-2803-018
1150490
-
-
Standard Thread
M18 x 2.50
27.000
15.000
ROC-2803-020
ROC-2803-020
1150491
-
-
Standard Thread
M20 x 2.50
30.000
18.000
ROC-2803-024
ROC-2803-024
1150492
-
-
Standard Thread
M24 x 3.00
36.000
21.500
ROC-2804-701
ROC-2804-701
1150493
-
-
Fine Thread
M8 x 1.00
13.000
6.800
ROC-2804-703
ROC-2804-703
1150495
-
-
Fine Thread
M10 x 1.25
16.000
8.400
ROC-2804-705
ROC-2804-705
1150497
-
-
Fine Thread
M12 x 1.50
18.000
10.800
ROC-2804-707
ROC-2804-707
1150498
-
-
Fine Thread
M14 x 1.50
21.000
12.800
ROC-2804-702
ROC-2804-702
1150494
-
-
Extra Fine Thread
M10 x 1.00
16.000
8.400
ROC-2804-704
ROC-2804-704
1150496
-
-
Extra Fine Thread
M12 x 1.25
18.000
10.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表