您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RM-MTE - Rod eye with spherical bearing
Rodobal
Powered by
CAD模型選擇
{rodobal/rm_mte.prj},{NB=RM12MTEx1.5},{IDNR=RM12MTEx1.5},{D2=12.000},{B=16.000},{M=12.000},{O=15.400},{D1=32.000},{F=54.000},{L=70.000},{GL=33.000},{A=22.225},{G=M12x1.5},{SR=4220},{ALFA=13},{PESO=87},{DD2=12.000},{GN=10.160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
D2
Bearing bore
[mm]
B
Inner ring width
[mm]
M
Thickness
[mm]
O
Plane
[mm]
D1
Housing diameter
[mm]
F
Axis
[mm]
L
Overall dimension
[mm]
GL
Threaded portion
[mm]
A
Inner ring diameter
[mm]
G
Thread
ⁿ/ₐ
SR
Radial static
ⁿ/ₐ
ALFA
Angle
[°]
PESO
Weight
[g]
RM6MTE
6.000
9.000
6.750
8.900
20.000
36.000
46.000
22.000
12.700
M6x1
980
13
20
RM8MTE
8.000
12.000
9.000
10.400
24.000
42.000
54.000
25.000
15.875
M8x1.25
1950
13
33
RM8MTEx1
8.000
12.000
9.000
10.400
24.000
42.000
54.000
25.000
15.875
M8x1
1950
13
33
RM10MTE
10.000
14.000
10.500
12.900
28.000
48.000
62.000
29.000
19.050
M10x1.5
3140
13
56
RM10MTEx1
10.000
14.000
11.000
12.900
28.000
48.000
62.000
29.000
19.050
M10x1
3140
13
56
RM10MTEx1.25
10.000
14.000
11.000
12.900
28.000
48.000
62.000
29.000
19.050
M10x1.25
3140
13
56
RM10.8MTEx1
8.000
14.000
11.000
12.900
28.000
48.000
62.000
29.000
19.050
M10x1
3140
13
60
RM12MTE
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.75
4220
13
87
RM12MTEx1.25
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.25
4220
13
87
RM12MTEx1.5
12.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.5
4220
13
87
RM12.10MTEx1.5
10.000
16.000
12.000
15.400
32.000
54.000
70.000
33.000
22.225
M12x1.5
4220
13
92
RM14MTE
14.000
19.000
13.500
16.800
36.000
60.000
78.000
38.000
25.400
M14x2
5690
15
129
RM14MTEx1.5
14.000
19.000
13.500
16.800
36.000
60.000
78.000
38.000
25.400
M14x1.5
5690
15
129
RM14.12MTEx1.5
12.000
19.000
13.500
16.800
36.000
60.000
78.000
38.000
25.400
M14x1.5
5690
15
135
RM16MTE
16.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x2
6720
15
189
RM16MTEx1.5
16.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x1.5
6720
15
189
RM16.14MTEx1.5
14.000
21.000
15.000
19.300
42.000
66.000
87.000
40.000
28.575
M16x1.5
6720
15
195
RM18MTE
18.000
23.000
17.000
21.800
46.000
72.000
95.000
44.000
31.750
M18x1.5
8140
15
267
RM18.16MTE
18.000
23.000
17.000
21.800
46.000
72.000
95.000
44.000
31.750
M18x1.5
8140
15
275
RM20MTE
20.000
25.000
18.000
24.300
50.000
78.000
103.000
47.000
34.925
M20x1.5
9370
15
348
RM25MTE
25.000
31.000
22.000
29.600
60.000
94.000
124.000
58.000
42.850
M24x2
13540
15
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RS-MTE - Rod eye
Rodobal
30.11.2011
RDUK - Schre spacer with locknut
Rodoset
30.11.2011
RF-SE - Rod eye with spherical bearing
Rodobal
30.11.2011
ATMF - Flexible Couplings torsionally stiff power transmission
Rodoflex
30.11.2011
PNST - Locknuts, axial tightening, axial slant set screws
Rodogrip
30.11.2011
ANSB - Precision locknuts radial tightening wide series 3 tightening points
Rodogrip
30.11.2011
RS - Rod eye
Rodobal
30.11.2011
KA 525 - maintenance free (steel/PTFE) male thread
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
RM - Rod eye with spherical bearing
Rodobal
30.11.2011
RKARI & RKALI - Thermoplastic Rod Ends - External Thread
WMBerg
06.06.2023
RF-MTE - Rod eye with spherical bearing
Rodobal
30.11.2011
RG-MTE - Rod eye
Rodobal
30.11.2011
RM-AE - Rod eye with spherical bearing
Rodobal
30.11.2011
RM-X-XE - Rod eye with spherical bearing
Rodobal
30.11.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表