您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
RK-159 - Male Clamping Handles - Flared Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Flared Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131220/rk-159.prj},{NB=RK-165},{PN=RK-165},{AMERSID=1085903},{APACID=-},{EMEAID=-},{A=1/4-20},{B=1.180},{C=1.120},{D=0.260},{E=0.490},{H=1.990},{L=2.560},{THREADSIZE=0.2500},{PITCH=0.05000},{B1=0.35},{C1=0.96},{CS1=0.9800},{ANGLE=22.73377992},{R=6.95685393},{RR=92.02059982},{NO=165},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/rk-165}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Internal Thread Size
ⁿ/ₐ
B
B Stud Length
[Inch]
C
C Body Height
[Inch]
D
D Base Height
[Inch]
E
E Base Diameter
[Inch]
H
H Hanlde Height
[Inch]
L
L Handle Length
[Inch]
RK-159
RK-159
1085898
-
-
10-32
0.390
0.960
0.220
0.390
1.460
1.570
RK-161
RK-161
1085899
-
-
1/4-20
0.590
0.960
0.220
0.390
1.460
1.570
RK-162
RK-162
1085900
-
-
1/4-20
1.180
0.960
0.220
0.390
1.460
1.570
RK-163
RK-163
1085901
-
-
1/4-20
0.590
1.120
0.260
0.490
1.990
2.560
RK-164
RK-164
1085902
-
-
1/4-20
1.570
1.120
0.260
0.490
1.990
2.560
RK-165
RK-165
1085903
-
-
1/4-20
1.180
1.120
0.260
0.490
1.990
2.560
RK-166
RK-166
1085904
-
-
5/16-18
0.590
1.120
0.260
0.490
1.990
2.560
RK-167
RK-167
1085905
-
-
5/16-18
1.180
1.120
0.260
0.490
1.990
2.560
RK-168
RK-168
1085906
-
-
5/16-18
1.570
1.120
0.260
0.490
1.990
2.560
RK-172
RK-172
1085907
-
-
3/8-16
0.590
1.460
0.390
0.630
2.540
3.150
RK-173
RK-173
1085908
-
-
3/8-16
1.180
1.460
0.390
0.630
2.540
3.150
RK-174
RK-174
1085909
-
-
3/8-16
1.570
1.460
0.390
0.630
2.540
3.150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表