您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RJUM-06 - Standard Pillow Block, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rjum_06_asmtab.prj},{NB=RJUM-06-20},{INFO=INFO},{AUS=JUM-06},{AUS1= 'JUM-06', 'Standard', 'XUM-06', 'Für hohe Temperaturen', 'JUM-16' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=0.323},{W=20},{TOL=0.030 - 0.091},{PMAX1=2250},{PMAX2=15750},{D1=20},{H=25},{H1=50},{A=60},{M=30.0},{E1=45},{E2=32},{S=11},{S1=M 8},{S1NDM=8},{S2=6.6},{N1=24.0},{N2=18},{L=54},{PPATH=assemblies/rjum_06_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
W
Shaft Ø
[mm]
TOL
Tolerance Bearing Inner Diameter
[mm]
PMAX1
Pmax. Dynamic Load P = 5 MPa
[N]
PMAX2
Pmax. Static Load P = 35 MPa
[N]
D1
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
A
Width
[mm]
M
Length
[mm]
E1
Length
[mm]
E2
Length
[mm]
S
Diameter
[mm]
S1
Thread
ⁿ/ₐ
S2
Diameter
[mm]
N1
Height
[mm]
N2
Height
[mm]
L
Length
[mm]
RJUM-06-12
RJUM-06-12
0.121
12
0.030 - 0.088
960
6720
12
18
35
43
21.5
32
23
8
M 5
4.3
16.5
11
39
RJUM-06-16
RJUM-06-16
0.211
16
0.030 - 0.088
1440
10080
16
22
42
53
26.5
40
26
10
M 6
5.3
21.0
13
43
RJUM-06-20
RJUM-06-20
0.323
20
0.030 - 0.091
2250
15750
20
25
50
60
30.0
45
32
11
M 8
6.6
24.0
18
54
RJUM-06-25
RJUM-06-25
0.651
25
0.030 - 0.091
3625
25375
25
30
60
78
39.0
60
40
15
M10
8.4
29.0
22
67
RJUM-06-30
RJUM-06-30
1.050
30
0.040 - 0.110
5100
35700
30
35
70
87
43.5
68
45
15
M10
8.4
34.0
22
79
RJUM-06-40
RJUM-06-40
1.820
40
0.040 - 0.115
8000
56000
40
45
90
108
54.0
86
58
18
M12
10.5
44.0
26
91
RJUM-06-50
RJUM-06-50
3.250
50
0.050 - 0.130
12500
87500
50
50
105
132
66.0
108
50
20
M16
13.5
49.0
34
113
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OJUM-06 - Standard Pillow Block, mm
igus
12.09.2022
RJUM-06-LL - Floating Pillow Block, mm
igus
12.09.2022
RJUMT-05 - Tandem Housing Bearing, mm
igus
12.09.2022
RJUME-05 - Pillow Block, mm
igus
12.09.2022
FJUMT-02 - Tandem Flange, square, mm
igus
12.09.2022
WAF - Shaft End Block, mm
igus
12.09.2022
AWMU - Supported Aluminium Shaft, mm
igus
12.09.2022
WAC - Shaft End Block, Compact Design, mm
igus
12.09.2022
DryLin® E - Stepper Motors - NEMA34 - Stepper Motors
igus
12.09.2022
iglidur® H370 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
EWMR - EWMS - Stainless Steel 1.4301 (EWMR) or 1.4571 Soft Stainless Steel ...
igus
12.09.2022
JFRM-TR-P - Two-start drylin® lead screw nuts with flange, made from iglidu...
igus
13.09.2022
DryLin® ZAW - Extension Arm Drive
igus
12.09.2022
iglidur® UW - type S - Sleeve bearings, metric sizes
igus
30.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表