您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RJUM-05 - Pillow Block, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rjum_05_asmtab.prj},{NB=RJUM-05-16},{INFO=INFO},{AUS=JUM-05},{AUS1= 'JUM-05', 'Standard', 'XUM-05', 'Für hohe Temperaturen', 'JUM-15' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=106},{W=16},{TOL=0.030 - 0.088},{PMAX1=1200},{PMAX2=8400},{D1=16},{H=19},{H1=38},{A=45},{M=22.5},{E=34},{S=8.0},{S1=M 5},{S1NDM=5},{S2=4.3},{N1=18},{N2=11},{L=30},{PPATH=assemblies/rjum_05_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
W
Shaft Ø
[mm]
TOL
Tolerance Bearing Inner Diameter
[mm]
PMAX1
Pmax. Dynamic Load P = 5 MPa
[N]
PMAX2
Pmax. Static Load P = 35 MPa
[N]
D1
Diameter
[mm]
H
Length
[mm]
H1
Length
[mm]
A
Width
[mm]
M
Length
[mm]
E
Length
[mm]
S
Diameter
[mm]
S1
Thread
ⁿ/ₐ
S2
Diameter
[mm]
N1
Length
[mm]
N2
Length
[mm]
L
Length
[mm]
RJZM-05-08
RJZM-05-08
46
8
0.032 - 0.070
960
6720
8
14
27
32
16.0
23
6.0
M 4
3.4
13
9
24
RJUM-05-10
RJUM-05-10
71
10
0.030 - 0.088
650
4550
10
16
33
40
20.0
29
8.0
M 5
4.3
16
11
26
RJUM-05-12
RJUM-05-12
78
12
0.030 - 0.088
840
5880
12
17
33
40
20.0
29
8.0
M 5
4.3
16
11
28
RJUM-05-16
RJUM-05-16
106
16
0.030 - 0.088
1200
8400
16
19
38
45
22.5
34
8.0
M 5
4.3
18
11
30
RJUM-05-20
RJUM-05-20
132
20
0.030 - 0.091
1500
10500
20
23
45
53
26.5
40
9.5
M 6
5.3
22
13
30
RJUM-05-25
RJUM-05-25
253
25
0.030 - 0.091
2500
17500
25
27
54
62
31.0
48
11.0
M 8
6.6
26
18
40
RJUM-05-30
RJUM-05-30
374
30
0.040 - 0.110
3750
26250
30
30
60
67
33.5
53
11.0
M 8
6.6
29
18
50
RJUM-05-40
RJUM-05-40
713
40
0.040 - 0.115
6000
42000
40
39
76
87
43.5
69
15.0
M10
8.4
38
22
60
RJUM-05-50
RJUM-05-50
1168
50
0.050 - 0.130
8750
61250
50
47
92
103
51.5
82
18.0
M12
10.5
46
26
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RJUMT-05 - Tandem Housing Bearing, mm
igus
12.09.2022
RJUME-05 - Pillow Block, mm
igus
12.09.2022
WAS - Shaft End Block, Narrow Design, mm
igus
12.09.2022
UCUP Pillow Blocks (Small)
NTN Corporation
17.10.2023
RJUM-06 - Standard Pillow Block, mm
igus
12.09.2022
FJUM-01 - Round Flange, mm
igus
12.09.2022
DryLin® SHT - Basic
igus
12.09.2022
iglidur® X - type S - Sleeve bearings, inch sizes
igus
30.01.2024
RGA - Pillow Block, Long Design, mm
igus
12.09.2022
FJUM-02 - Square Flange, mm
igus
12.09.2022
283-901 - 2-conductor through terminal block, 16 mm², suitable for Ex e II ...
WAGO
16.05.2024
RJUM-01 - Liner Plain Bearing, mm
igus
20.07.2021
WA - Shaft End Block, Standard Design, mm
igus
12.09.2022
RTA - Pillow Block, Tandem Design, closed, mm
igus
12.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表