您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Female Rod Eye - A, AA, C20, CLA, MA, CLH, HH and MH Series
Sheffer
Accessories
Powered by
CAD模型選擇
{sheffer/accessories/female_rod_eye.prj},{NB=REF-201116},{PN=REF-201116},{KK=1 1/4-12},{KKT=1.25000},{KKTH=12},{A=2.00000000},{CA=3.43750000},{CB=2.00000000},{CD=1.37500000},{ER=1.37500000},{S=2.75000000},{CBM=MBC-A111632},{WT=5 9/16 LBS.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part No.
ⁿ/ₐ
KK
KK Thread
ⁿ/ₐ
A
A Thread Depth
[Inch]
CA
[Inch]
CB
[Inch]
CD
CD Pin Dia.
[Inch]
ER
ER Rad.
[Inch]
S
[Inch]
CBM
Matching Clevis Mounting Brackets
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
REF-40203
REF-40203
1/4-28
5/16
11/16
3/8
1/4
1/4
1/2
-
1/16 LBS.
REF-50304
REF-50304
5/16-24
3/8
13/16
1/2
5/16
5/16
5/8
-
3/32 LBS.
REF-50305
REF-50305
5/16-24
3/4
1 1/4
5/8
3/8
3/8
3/4
MBC-A30510
-
REF-70305
REF-70305
7/16-20
3/4
1 1/4
5/8
3/8
3/8
3/4
MBC-A30510
-
REF-70406
REF-70406
7/16-20
3/4
1 1/2
3/4
1/2
1/2
1
MBC-A40614, 832-40614
5/16 LBS.
REF-80406
REF-80406
1/2-20
3/4
1 1/2
3/4
1/2
1/2
1
MBC-A40614
-
REF-100408
REF-100408
5/8-18
1
1 3/4
1
1/2
1/2
1
-
5/16 LBS.
REF-120610
REF-120610
3/4-16
1 1/8
2 1/16
1 1/4
3/4
3/4
1 1/2
MBC-A610020, 832-61020
1 1/8 LBS.
REF-160812
REF-160812
1-14
1 5/8
2 13/16
1 1/2
1
1
2
MBC-A81224, 832-81224
2 5/16 LBS.
REF-201116
REF-201116
1 1/4-12
2
3 7/16
2
1 3/8
1 3/8
2 3/4
MBC-A111632
5 9/16 LBS.
REF-221116
REF-221116
1 3/8-12
2
3 7/16
2
1 3/8
1 3/8
2 3/4
-
5 1/4 LBS.
REF-241420
REF-241420
1 1/2-12
2 1/4
4
2 1/2
1 3/4
1 3/4
3 1/2
MBC-A142040
10 1/2 LBS.
REF-281420
REF-281420
1 3/4-12
2 1/4
4
2 1/2
1 3/4
1 3/4
3 1/2
MBC-A142040
-
REF-301620
REF-301620
1 7/8-12
3
5
2 1/2
2
2
4
MBC-A162040
14 LBS.
REF-362024
REF-362024
2 1/4-12
3 1/2
5 13/16
3
2 1/2
2 1/2
5
MBC-A202448
26 LBS.
REF-402424
REF-402424
2 1/2-12
3 1/2
6 1/8
3
3
2 3/4
5 1/2
MBC-242448
28 LBS.
REF-482428
REF-482428
3-12
4
7
3 1/2
3
3
6
MBC-242856
31 LBS.
REF-522832
REF-522832
3 1/4-12
4 1/2
7 5/8
4
3 1/2
3 1/2
7
MBC-A283264
61 LBS.
REF-562832
REF-562832
3 1/2-12
5
8 3/8
4
3 1/2
3 1/2
7
MBC-A283264
65 LBS.
REF-643236
REF-643236
4-12
5 1/2
9
4 1/2
4
4
8
MBC-A323672
75 LBS.
REF-844048
REF-844048
5 1/4-12
7
11 1/4
6
5
5
10
MBC-A404896
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Clevis Mounting Bracket - A, HH and MH Series
Sheffer
03.08.2023
B330 CIN - BRIDGE HANDLE WITH TUBE D.30
Boteco
17.11.2021
S-8Y-CR
FREEBEAR corporation
18.08.2023
RA/RB - Miniature Air Regulators
FUJIKURA COMPOSITES Inc.
23.04.2020
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Boteco
17.11.2021
RV/RVS - Precision Vacuum Regulators
FUJIKURA COMPOSITES Inc.
30.03.2023
B226 - FIXED HANDLE WITH THREADED INSERT
Boteco
17.11.2021
J-3H-CR
FREEBEAR corporation
18.08.2023
7616 - Micro Dosing Unit
Buerkert
08.12.2023
AFU-2544 Series
FREEBEAR corporation
03.10.2023
7604 - Micro diaphragm pump for continuous pumping
Buerkert
08.12.2023
SJ-5H-CR
FREEBEAR corporation
18.08.2023
AFU-1932 Series
FREEBEAR corporation
03.10.2023
RT - Electro-Pneumatic Transducers
FUJIKURA COMPOSITES Inc.
23.04.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表