您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RC41 - .500 Pitch Link Chain - Single Strand Rollerless (Lubrication Required) - For American Standard No. 41
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a99.prj},{NB=RC41-100FT},{PN=RC41-100FT},{DES= Link Chain},{CN=Master Inch/Metric Catalog},{CP=A99},{MAT=Mild Steel},{P=0.500},{N=MIN},{L=1200.000},{AT=2000},{A1=0.2500},{A2=0.0500},{A3=0.3830},{A4=0.1410},{A5=0.3060},{A6=0.2600},{A7=0.6300},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Pitches
ⁿ/ₐ
L
Available Length
[Inch]
AT
Average Tensile Load
[lbs]
RC41-40
RC41-40
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
40
20.000
2000
RC41-50
RC41-50
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
50
25.000
2000
RC41-60
RC41-60
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
60
30.000
2000
RC41-70
RC41-70
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
70
35.000
2000
RC41-80
RC41-80
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
80
40.000
2000
RC41-90
RC41-90
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
90
45.000
2000
RC41-100
RC41-100
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
100
50.000
2000
RC41-120
RC41-120
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
120
60.000
2000
RC41-130
RC41-130
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
130
65.000
2000
RC41-140
RC41-140
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
140
70.000
2000
RC41-150
RC41-150
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
150
75.000
2000
RC41-160
RC41-160
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
160
80.000
2000
RC41-170
RC41-170
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
170
85.000
2000
RC41-180
RC41-180
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
180
90.000
2000
RC41-190
RC41-190
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
190
95.000
2000
RC41-200
RC41-200
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
200
100.000
2000
RC41-CL
RC41-CL
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
0.000
2000
RC41-5FT
RC41-5FT
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
60.000
2000
RC41-10FT
RC41-10FT
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
120.000
2000
RC41-25FT
RC41-25FT
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
300.000
2000
RC41-50FT
RC41-50FT
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
600.000
2000
RC41-100FT
RC41-100FT
Link Chain
Master Inch/Metric Catalo...
Mild Steel
0.500
1200.000
2000
RC41SS-40
RC41SS-40
Link Chain
Master Inch/Metric Catalo...
Stainless Steel
0.500
40
20.000
1700
RC41SS-50
RC41SS-50
Link Chain
Master Inch/Metric Catalo...
Stainless Steel
0.500
50
25.000
1700
RC41SS-60
RC41SS-60
Link Chain
Master Inch/Metric Catalo...
Stainless Steel
0.500
60
30.000
1700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表