您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RC25 - .250 Pitch Link Chain - Circular Pitch (Must Be Lubricated)
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a92.prj},{NB=RC25SS-80},{PN=RC25SS-80},{DES=Link Chain},{CN=Master Inch/Metric Catalog},{CP=A92},{P=0.2500},{N=80},{AT=700},{L=20.000},{A1=0.1250},{A2=0.0300},{A3=0.2260},{A4=0.0900},{A5=0.1300},{A6=0.1500},{A7=0.3400},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Pitches
ⁿ/ₐ
AT
Tensile Strength
[lbs]
L
Available Length
[Inch]
RC25-40
RC25-40
Link Chain
Master Inch/Metric Catalo...
0.2500
40
875
10.000
RC25-50
RC25-50
Link Chain
Master Inch/Metric Catalo...
0.2500
50
875
12.500
RC25-60
RC25-60
Link Chain
Master Inch/Metric Catalo...
0.2500
60
875
15.000
RC25-70
RC25-70
Link Chain
Master Inch/Metric Catalo...
0.2500
70
875
17.500
RC25-80
RC25-80
Link Chain
Master Inch/Metric Catalo...
0.2500
80
875
20.000
RC25-90
RC25-90
Link Chain
Master Inch/Metric Catalo...
0.2500
90
875
22.500
RC25-100
RC25-100
Link Chain
Master Inch/Metric Catalo...
0.2500
100
875
25.000
RC25-120
RC25-120
Link Chain
Master Inch/Metric Catalo...
0.2500
120
875
30.000
RC25-130
RC25-130
Link Chain
Master Inch/Metric Catalo...
0.2500
130
875
32.500
RC25-140
RC25-140
Link Chain
Master Inch/Metric Catalo...
0.2500
140
875
35.000
RC25-150
RC25-150
Link Chain
Master Inch/Metric Catalo...
0.2500
150
875
37.500
RC25-160
RC25-160
Link Chain
Master Inch/Metric Catalo...
0.2500
160
875
40.000
RC25-170
RC25-170
Link Chain
Master Inch/Metric Catalo...
0.2500
170
875
42.500
RC25-180
RC25-180
Link Chain
Master Inch/Metric Catalo...
0.2500
180
875
45.000
RC25-190
RC25-190
Link Chain
Master Inch/Metric Catalo...
0.2500
190
875
47.500
RC25-200
RC25-200
Link Chain
Master Inch/Metric Catalo...
0.2500
200
875
50.000
RC25-210
RC25-210
Link Chain
Master Inch/Metric Catalo...
0.2500
210
875
52.500
RC25-220
RC25-220
Link Chain
Master Inch/Metric Catalo...
0.2500
220
875
55.000
RC25-230
RC25-230
Link Chain
Master Inch/Metric Catalo...
0.2500
230
875
57.500
RC25-240
RC25-240
Link Chain
Master Inch/Metric Catalo...
0.2500
240
875
60.000
RC25-250
RC25-250
Link Chain
Master Inch/Metric Catalo...
0.2500
250
875
62.500
RC25-260
RC25-260
Link Chain
Master Inch/Metric Catalo...
0.2500
260
875
65.000
RC25-270
RC25-270
Link Chain
Master Inch/Metric Catalo...
0.2500
270
875
67.500
RC25-280
RC25-280
Link Chain
Master Inch/Metric Catalo...
0.2500
280
875
70.000
RC25SS-40
RC25SS-40
Link Chain
Master Inch/Metric Catalo...
0.2500
40
700
10.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表