您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
RB Series - Bistable relays
Finder
Powered by
CAD模型選擇
{finder/rb.prj},{NB=RB1490240000},{SHA256=mWDmuQGkmeSKwhP414awpkEI2In+0vC+POw1OYjcRIE=},{INAME=rb1490240000},{NAME=rb1490240000},{NNCUSTOM=RB Series},{NTCUSTOM=Bistable relays},{NBCUSTOM=RB1490240000},{LINACUSTOM=RB1490240000},{STEPFILE=RB14.step},{PNGFILE=RB14-bistable-relay.png},{CODE=RB1490240000},{VAR0=Type RB.14.9.024.0000 is a bistable relay, 8 A for control and signaling, suitable for 35 mm rail (EN 60715) mounting. Features include: 4 CO contacts, 24V DC, Double coil version, REMOTE SET and RESET commands, LED for signaling command status, Cadmium-free contacts},{VAR16=Flush mounted (plaster)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR16
EF002393
ⁿ/ₐ
RB1490240000
RB1490240000
Type RB. 14 is a bistable...
Flush mounted (plaster)
RB1491250000
RB1491250000
Type RB. 14 is a bistable...
Flush mounted (plaster)
RB1492500000
RB1492500000
Type RB. 14 is a bistable...
Flush mounted (plaster)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G1501S - For fail-safe sensors and E-STOP switchgear
ifm_electronic
23.04.2024
DA101S - Safe standstill monitoring
ifm_electronic
23.04.2024
2297293 - ELR W3- 24DC/500AC- 2
PHOENIX CONTACT
07.12.2023
1119399 - MACX-TR-1T-POFF-PT
PHOENIX CONTACT
07.12.2023
RR Series - Fast relay modules
Finder
27.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表