您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0274 - Light duty spring - Green IDO10243 - CL
PlaSteel
Ranco
Springs - Elastomer
Standard die spring ISO 10243
Powered by
CAD模型選擇
{ranco/ranco/elastomeric_springs/standard_die_spring_iso10243/r0274.prj},{NB=R0274-05-0054},{COD=R0274-05-0054},{DF=25.000},{DS=12.500},{L0=127.000},{RR=16.700},{LBL=63.000},{FBL=64.000},{FIB13MM=8.300},{FIB13N=138.000},{FIB30MM=19.100},{FIB30N=319.000},{FIB45MM=28.700},{FIB45N=479.000},{FIB62MM=39.500},{FIB62N=660.000},{FIB80MM=51.000},{FIB80N=852.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
DF
HOLE
[mm]
DS
ROD
[mm]
L0
FREE LENGTH
[mm]
RR
RATE
[N/mm]
LBL
Solid spring
[mm]
FBL
Solid spring
[mm]
FIB13MM
[mm]
FIB13N
[mm]
FIB30MM
[mm]
FIB30N
[mm]
FIB45MM
[mm]
FIB45N
[mm]
FIB62MM
[mm]
FIB62N
[mm]
FIB80MM
[mm]
FIB80N
[mm]
R0274-05-0001
R0274-05-0001
10.000
5.000
25.000
10.000
12.000
13.000
1.700
17.000
3.900
39.000
5.800
58.000
8.000
80.000
10.300
103.000
R0274-05-0002
R0274-05-0002
10.000
5.000
32.000
8.500
16.000
16.000
2.100
18.000
4.900
42.000
7.400
63.000
10.200
86.000
13.100
111.000
R0274-05-0003
R0274-05-0003
10.000
5.000
38.000
6.800
18.000
20.000
2.500
17.000
5.900
40.000
8.800
60.000
12.100
82.000
15.600
106.000
R0274-05-0004
R0274-05-0004
10.000
5.000
44.000
6.000
21.000
23.000
2.900
18.000
6.800
41.000
10.100
61.000
14.000
84.000
18.000
108.000
R0274-05-0005
R0274-05-0005
10.000
5.000
51.000
5.000
25.000
26.000
3.400
17.000
7.800
39.000
11.800
59.000
16.200
81.000
20.900
105.000
R0274-05-0006
R0274-05-0006
10.000
5.000
64.000
4.300
31.000
33.000
4.200
18.000
9.800
42.000
14.600
63.000
20.200
87.000
26.000
112.000
R0274-05-0007
R0274-05-0007
10.000
5.000
76.000
3.200
37.000
39.000
5.100
16.000
11.700
37.000
17.600
56.000
24.200
77.000
31.200
100.000
R0274-05-0008
R0274-05-0008
10.000
5.000
305.000
1.100
149.000
156.000
20.300
22.000
46.900
52.000
70.300
77.000
96.900
107.000
125.000
138.000
R0274-05-0009
R0274-05-0009
12.500
6.300
25.000
17.900
12.000
13.000
1.700
30.000
3.900
69.000
5.800
104.000
8.000
143.000
10.300
184.000
R0274-05-0010
R0274-05-0010
12.500
6.300
32.000
16.400
16.000
16.000
2.100
35.000
4.900
81.000
7.400
121.000
10.200
167.000
13.100
215.000
R0274-05-0011
R0274-05-0011
12.500
6.300
38.000
13.600
18.000
20.000
2.500
34.000
5.900
80.000
8.800
119.000
12.100
164.000
15.600
212.000
R0274-05-0012
R0274-05-0012
12.500
6.300
44.000
12.100
21.000
23.000
2.900
35.000
6.800
82.000
10.100
123.000
14.000
169.000
18.000
218.000
R0274-05-0013
R0274-05-0013
12.500
6.300
51.000
11.400
25.000
26.000
3.400
39.000
7.800
89.000
11.800
134.000
16.200
185.000
20.900
238.000
R0274-05-0014
R0274-05-0014
12.500
6.300
64.000
9.300
31.000
33.000
4.300
40.000
9.900
92.000
14.800
138.000
20.400
190.000
26.300
245.000
R0274-05-0015
R0274-05-0015
12.500
6.300
76.000
7.100
37.000
39.000
5.100
36.000
11.700
83.000
17.600
125.000
24.200
172.000
31.200
222.000
R0274-05-0016
R0274-05-0016
12.500
6.300
89.000
5.400
43.000
46.000
5.900
32.000
13.700
74.000
20.500
111.000
28.300
153.000
36.500
197.000
R0274-05-0017
R0274-05-0017
12.500
6.300
102.000
4.100
51.000
51.000
7.000
27.000
15.000
63.000
23.000
94.000
32.000
130.000
41.000
167.000
R0274-05-0018
R0274-05-0018
12.500
6.300
305.000
1.400
149.000
156.000
20.300
28.000
46.900
66.000
70.300
98.000
96.900
136.000
125.000
175.000
R0274-05-0019
R0274-05-0019
16.000
8.000
25.000
23.400
12.000
13.000
1.700
39.000
3.900
90.000
5.800
136.000
8.000
187.000
10.300
241.000
R0274-05-0020
R0274-05-0020
16.000
8.000
32.000
22.900
16.000
16.000
2.100
49.000
4.900
112.000
7.400
169.000
10.200
232.000
13.100
300.000
R0274-05-0021
R0274-05-0021
16.000
8.000
38.000
19.300
18.000
20.000
2.500
49.000
5.900
113.000
8.800
169.000
12.100
233.000
15.600
301.000
R0274-05-0022
R0274-05-0022
16.000
8.000
44.000
17.100
21.000
23.000
2.900
50.000
6.800
115.000
10.100
173.000
14.000
239.000
18.000
308.000
R0274-05-0023
R0274-05-0023
16.000
8.000
51.000
15.700
25.000
26.000
3.400
53.000
7.800
123.000
11.800
185.000
16.200
254.000
20.900
328.000
R0274-05-0024
R0274-05-0024
16.000
8.000
64.000
10.700
31.000
33.000
4.300
46.000
9.900
106.000
14.800
158.000
20.400
218.000
26.300
281.000
R0274-05-0025
R0274-05-0025
16.000
8.000
76.000
10.000
37.000
39.000
5.100
51.000
11.700
117.000
17.600
176.000
24.200
242.000
31.200
312.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
System compression springs DIN / ISO 10243, color code green - Spring eleme...
Tecnorm
09.08.2016
R0196 - Guide pillar two diameters - C1
PlaSteel
17.06.2021
R0503 - Extra light duty spring - Purple ISO10243 - CXL
PlaSteel
17.06.2021
241.14. - High performance compression spring, SF, Colour Green, DIN ISO 10...
FIBRO
21.07.2023
R0276 - Heavy duty spring - Red ISO10243 - CF
PlaSteel
17.06.2021
R0277 - Extra heavy duty spring - Yellow ISO10243 - CXF
PlaSteel
17.06.2021
V Ø 25 - Light load
RCM
27.11.2019
EP-2 - Moulded cylindrical head punches
Pedrotti
29.09.2021
S21 - Medium load springs
AMDL - Atelier Mécanique de La Lauch
06.12.2018
Series TV - Light load
Veith
08.10.2009
Die springs - Die springs
Febrotec
16.05.2024
R-1 - Die spring - ISO 10243 - Light load
HPC
03.08.2023
DIN 912 - Steel 8.8
Böllhoff
26.10.2021
Compression springs - Gutekunst Federn
Gutekunst Federn
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表